{"id":9662,"date":"2020-01-28T10:17:37","date_gmt":"2020-01-28T01:17:37","guid":{"rendered":"https:\/\/us.meviy.misumi-ec.com\/help\/?p=3718"},"modified":"2026-01-30T11:24:03","modified_gmt":"2026-01-30T02:24:03","slug":"%e6%9d%90%e6%96%99%e7%89%b9%e6%80%a7","status":"publish","type":"post","link":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/technical_info-en-c\/shm_shape-material-en-c\/9662\/","title":{"rendered":"Material Properties"},"content":{"rendered":"\t\t<div data-elementor-type=\"wp-post\" data-elementor-id=\"9662\" class=\"elementor elementor-9662\">\n\t\t\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-3978a14 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"3978a14\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-9d368f0\" data-id=\"9d368f0\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-cb7b2d0 elementor-widget elementor-widget-text-editor\" data-id=\"cb7b2d0\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<ul id='anchor'>\n<li><a href='#box1'>Ferrous Metals<\/a><\/li>\n<li><a href='#box2'>Stainless Steel<\/a><\/li>\n<li><a href='#box3'>Aluminum<\/a><\/li>\n<li><a href='#box4'>Pre-finished Sheets<\/a><\/li>\n<li><a href='#box5'>Perforated Metal<\/a><\/li>\n<li><a href='#box6'>Transparent resin plate<\/a><\/li>\n<li><a href='#box7'>Aluminum composite sheet<\/a><\/li>\n<\/ul>\n\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-71baac7 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"71baac7\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-5a0cea2\" data-id=\"5a0cea2\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-ccfcdd6 elementor-widget elementor-widget-menu-anchor\" data-id=\"ccfcdd6\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box1\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-1bd6ea0 elementor-widget elementor-widget-heading\" data-id=\"1bd6ea0\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Ferrous Metals \n<\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-27b2ed7 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"27b2ed7\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<p>Material &#8211; Features \/ Appearance<\/p><table class=\"mT0 tableHover\"><tbody><tr><th>Material<\/th><th style=\"width: 45%;\">Features<\/th><th>Appearance<\/th><\/tr><tr><td><ul><li>Low Carbon Steel (Cold Rolled)<\/li><li>Cold Rolled Low Carbon Steel (for Shims)<\/li><\/ul><\/td><td style=\"text-align: left;\">A cold-rolled steel sheet for general press-formed sheet metal. It is characterized by high dimensional accuracy and good appearance, but it is prone to rust. Surface treatment is recommended after processing. The general standard thickness range is 0.2mm~3.2mm.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_02.jpg\" alt=\"Low Carbon Steel\" \/><\/td><\/tr><tr><td>Low Carbon Steel (Hot Rolled)<\/td><td style=\"text-align: left;\">A hot-rolled mild steel sheet for general use and drawing. As with SPCC, surface treatment is recommended after processing to prevent rust. It is typically used for medium thickness products. The general standard thickness range is 1.2mm or more.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_03.jpg\" alt=\"Low Carbon Steel (Hot Rolled)\" \/><\/td><\/tr><tr><td>Low Carbon Steel (Hot Rolled)<\/td><td style=\"text-align: left;\">A rolled steel material widely used for general structural applications. The name is derived from its tensile strength of 400 N\/mm^2 or higher. It is characterized by low cost and good workability and is used in a wide range of industries including machinery and construction.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2021\/10\/spc04_sheet_pic_22.png\" alt=\"Low Carbon Steel (Hot Rolled)\" \/><\/td><\/tr><\/tbody><\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-236eb37 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"236eb37\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<p>Material Properties\u3000*The following values are for reference only and are not guaranteed.<\/p><table class=\"mT0 tableHover\" style=\"word-break: break-word;\"><tbody><tr><th>Material<\/th><th>Tensile strength (N\/mm2)<\/th><th>Yield (N\/mm2)<\/th><th>Elongation at Break %<\/th><th>Flexural strength (N\/mm2)<\/th><th>Compressive strength (N\/mm2)<\/th><th>Yield point<br \/>(N\/mm2)<\/th><th>Young&#8217;s Modulus<br \/>(N\/mm2)<\/th><th>Flexural modulusa<br \/>(N\/mm2)<\/th><th>Specific Gravity<\/th><th>Electrical Conductivity<br \/>(S\/m)<\/th><th>Thermal Conductivity<br \/>(W\/m\u30fbK)<\/th><th>Coefficient of Linear Expansion<br \/>(\/\u2103)<\/th><\/tr><tr><th>Low Carbon Steel (Cold Rolled)<\/th><td>270~410<\/td><td>205 or more<\/td><td>32 or more<\/td><td>243~390<\/td><td>260~400<\/td><td>205 or more<\/td><td>2.1\u00d710\u2075<\/td><td>2.1\u00d710\u2075<\/td><td>7.85<\/td><td>6.96\u00d710\u2076<\/td><td>58<\/td><td>11.7\u00d710\u207b\u2076<\/td><\/tr><tr><th>Low Carbon Steel (Hot Rolled)<\/th><td>270~440<\/td><td>175 or more<\/td><td>35 or more<\/td><td>243~418<\/td><td>260~430<\/td><td>175 or more<\/td><td>2.1\u00d710\u2075<\/td><td>2.1\u00d710\u2075<\/td><td>7.85<\/td><td>6.96\u00d710\u2076<\/td><td>58<\/td><td>11.7\u00d710\u207b\u2076<\/td><\/tr><tr><th>Low Carbon Steel (Hot Rolled)<\/th><td>400~510<\/td><td>215 or more<\/td><td>21 or more<\/td><td>360~485<\/td><td>380~485<\/td><td>215 or more<\/td><td>2.1\u00d710\u2075<\/td><td>2.1\u00d710\u2075<\/td><td>7.85<\/td><td>6.96\u00d710\u2076<\/td><td>58<\/td><td>11.7\u00d710\u207b\u2076<\/td><\/tr><\/tbody><\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-d02caac elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"d02caac\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-1c3fa41\" data-id=\"1c3fa41\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-7a11b70 elementor-widget elementor-widget-menu-anchor\" data-id=\"7a11b70\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box2\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-01f90f3 elementor-widget elementor-widget-heading\" data-id=\"01f90f3\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Stainless Steel <\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-a54845b tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"a54845b\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n<div class=\"print_block\">\n<div class=\"tableStickyHead\">\n<table class=\"mT0\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<\/tbody>\n<\/table>\n<\/div>\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<td>304 Stainless Steel (2B)<\/td>\n<td style=\"width: 45%; text-align: left;\">An austenitic stainless steel with improved corrosion resistance and weldability. It is a versatile widely available material used in various industries. Because of its excellent weldability, high corrosion resistance and strength, it is often used for facilities, equipment, and machinery.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_09.jpg\" alt=\"304 Stainless Steel (2B)\" \/><\/td>\n<\/tr>\n<tr>\n<td>304 Stainless Steel (Single-Sided #400-Grit Polished)<\/td>\n<td style=\"text-align: left;\">A finished stainless steel sheet used for exterior covers, offering excellent appearance.\nThe surface has a near-mirror gloss with slight polishing marks. It is typically supplied with a protective film to preserve its appearance.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_18.jpg\" alt=\"304 Stainless Steel (Single-Sided #400-Grit Polished)\" \/><\/td>\n<\/tr>\n<tr>\n<td>304 Stainless Steel (Single-sided hairline finish)<\/td>\n<td style=\"text-align: left;\">A finished stainless steel sheet with long, continuous grain lines from polishing.\nThe surface has a low gloss, giving it a calm and refined appearance. It is typically supplied with a protective film to preserve its appearance.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2021\/09\/spc04_sheet_pic_21.png\" alt=\"304 Stainless Steel (Single-sided hairline finish)\" \/><\/td>\n<\/tr>\n<tr>\n<td>304 Stainless Steel (No.1)<\/td>\n<td style=\"text-align: left;\">A standard finish material that is hot-rolled, heat-treated, and pickled to remove scale and surface impurities. It has a matte textured surface.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2021\/07\/spc04_sheet_pic_20.png\" alt=\"304 Stainless Steel (No.1)\" \/><\/td>\n<\/tr>\n<tr>\n<td>304 Stainless Steel (for Shims)<\/td>\n<td style=\"text-align: left;\">A cold worked and hardened material with high tensile strength. It has minimal warping after processing and is not suitable for bending or drawing. It has better thickness tolerance than 2B material making it ideal for precision machining.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/08\/9662_07_usEN.png\" alt=\"304 Stainless Steel (for Shims) \" \/><\/td>\n<\/tr>\n<tr>\n<td>304 Stainless Steel (No.4)<\/td>\n<td style=\"text-align: left;\">A material with good corrosion resistance and an attractive and practical surface finish commonly used for exterior covers.\nThe surface has a brushed finish reducing reflectivity.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px; border: #CCCCCC solid 1px;\" src=\"\/help\/wp-content\/uploads\/2024\/02\/9662_usEN_00.png\" alt=\"NO IMAGE\" \/><\/td>\n<\/tr>\n<tr>\n<td>316 Stainless Steel (2B)<\/td>\n<td style=\"text-align: left;\">An austenitic stainless steel with improved corrosion and pitting resistance compared to 304SS. It is suitable for harsh environments exposed to salt water and chemicals. Often used when corrosion may lead to critical failures.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/09\/9662_12_usEN.png\" alt=\"316 Stainless Steel (2B)\" \/><\/td>\n<\/tr>\n<tr>\n<td>430 Stainless Steel (2B)<\/td>\n<td style=\"text-align: left;\">A magnetic ferritic stainless alloy. Unlike austenitic stainless steels, it does not contain nickel and has low corrosion resistance. Due to its versatility and availability it is widely used in everyday applications, including the food industry.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_10.jpg\" alt=\"430 Stainless Steel (2B)\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\n<\/div>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-3db52d2 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"3db52d2\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial Properties\u3000*The following values are for reference only and are not guaranteed.\n<table class=\"mT0 tableHover\" style=\"word-break: break-word;\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th>Tensile strength (N\/mm2)<\/th>\n<th>Yield (N\/mm2)<\/th>\n<th>Elongation at Break %<\/th>\n<th>Flexural strength (N\/mm2)<\/th>\n<th>Compressive strength (N\/mm2)<\/th>\n<th>Yield point\n(N\/mm2)<\/th>\n<th>Young&#8217;s Modulus\n(N\/mm2)<\/th>\n<th>Flexural modulusa\n(N\/mm2)<\/th>\n<th>Specific Gravity<\/th>\n<th>Electrical Conductivity\n(S\/m)<\/th>\n<th>Thermal Conductivity\n(W\/m\u30fbK)<\/th>\n<th>Coefficient of Linear Expansion\n(\/\u2103)<\/th>\n<\/tr>\n<tr>\n<th>304 Stainless Steel<\/th>\n<td>520~690<\/td>\n<td>205 or more<\/td>\n<td>40 or more<\/td>\n<td>478~670<\/td>\n<td>495~520<\/td>\n<td>205 or more<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>7.93<\/td>\n<td>1.39\u00d710\u2076<\/td>\n<td>16.2<\/td>\n<td>17.3\u00d710\u207b\u2076<\/td>\n<\/tr>\n<tr>\n<th>304 Stainless Steel (for Shims)<\/th>\n<td>650~900<\/td>\n<td>450 or more<\/td>\n<td>10 or more<\/td>\n<td>598~873<\/td>\n<td>620~860<\/td>\n<td>450 or more<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>7.93<\/td>\n<td>1.39\u00d710\u2076<\/td>\n<td>16.2<\/td>\n<td>17.3\u00d710\u207b\u2076<\/td>\n<\/tr>\n<tr>\n<th>316 Stainless Steel<\/th>\n<td>520~690<\/td>\n<td>205 or more<\/td>\n<td>40 or more<\/td>\n<td>478~670<\/td>\n<td>495~520<\/td>\n<td>205 or more<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>1.9\u00d710\u2075<\/td>\n<td>7.98<\/td>\n<td>1.39\u00d710\u2076<\/td>\n<td>15<\/td>\n<td>16.0\u00d710\u207b\u2076<\/td>\n<\/tr>\n<tr>\n<th>430 Stainless Steel<\/th>\n<td>450~470<\/td>\n<td>205 or more<\/td>\n<td>22 or more<\/td>\n<td>405~428<\/td>\n<td>450~470<\/td>\n<td>205 or more<\/td>\n<td>2.0\u00d710\u2075<\/td>\n<td>2.0\u00d710\u2075<\/td>\n<td>7.70<\/td>\n<td>1.39\u00d710\u2076<\/td>\n<td>25<\/td>\n<td>10.4\u00d710\u207b\u2076<\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-a1ccd6e elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"a1ccd6e\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-482dbaf\" data-id=\"482dbaf\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-b22784d elementor-widget elementor-widget-menu-anchor\" data-id=\"b22784d\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box3\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-f202670 elementor-widget elementor-widget-heading\" data-id=\"f202670\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Aluminum <\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-59a1544 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"59a1544\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n\n&nbsp;\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<tr>\n<td>5052 Aluminum Alloy<\/td>\n<td style=\"text-align: left;\">One of the most common aluminum alloys with excellent machinability and corrosion resistance. Due to its versatility and ease of use it is widely used across many industries.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_11.jpg\" alt=\"5052 Aluminum Alloy\" \/><\/td>\n<\/tr>\n<tr>\n<td>6061 Aluminum Alloy<\/td>\n<td style=\"text-align: left;\">An aluminum alloy with enhanced corrosion resistance and heat treatment properties. Its corrosion resistance is one of the highest among aluminum alloys. The T6 temper (artificial aging heat treatment) provides high tensile and yield strength. It is often used in outdoor and harsh saltwater or chemical environments.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px; border: #CCCCCC solid 1px;\" src=\"\/help\/wp-content\/uploads\/2024\/02\/9662_usEN_00.png\" alt=\"6061 Aluminum Alloy\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-1c4f8da tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"1c4f8da\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial Properties\u3000*The following values are for reference only and are not guaranteed.\n<table class=\"mT0 tableHover\" style=\"word-break: break-word;\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th>Tensile strength (N\/mm2)<\/th>\n<th>Yield (N\/mm2)<\/th>\n<th>Elongation at Break %<\/th>\n<th>Flexural strength (N\/mm2)<\/th>\n<th>Compressive strength (N\/mm2)<\/th>\n<th>Yield point\n(N\/mm2)<\/th>\n<th>Young&#8217;s Modulus\n(N\/mm2)<\/th>\n<th>Flexural modulusa\n(N\/mm2)<\/th>\n<th>Specific Gravity<\/th>\n<th>Electrical Conductivity\n(S\/m)<\/th>\n<th>Thermal Conductivity\n(W\/m\u30fbK)<\/th>\n<th>Coefficient of Linear Expansion\n(\/\u2103)<\/th>\n<\/tr>\n<tr>\n<th>5052 Aluminum Alloy<\/th>\n<td>195~260<\/td>\n<td>110 or more<\/td>\n<td>12 or more<\/td>\n<td>180~252<\/td>\n<td>185~260<\/td>\n<td>110 or more<\/td>\n<td>7\u00d710\u2074<\/td>\n<td>7\u00d710\u2074<\/td>\n<td>2.68<\/td>\n<td>1.91\u00d710\u2077<\/td>\n<td>138<\/td>\n<td>23.8\u00d710\u207b\u2076<\/td>\n<\/tr>\n<tr><th>6061 Aluminum Alloy<\/th><td>260~310<\/td><td>240~270<\/td><td>8\u201315<\/td><td>280<\/td><td>280<\/td><td>240~270<\/td><td>6.9\u00d710\u2074<\/td><td>6.9\u00d710\u2074<\/td><td>2.7<\/td><td>2.5\u00d710\u2077<\/td><td>167<\/td><td>23.6\u00d710\u207b\u2076<\/td><\/tr>\n\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-41b8571 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"41b8571\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-bc1571c\" data-id=\"bc1571c\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-10ec245 elementor-widget elementor-widget-menu-anchor\" data-id=\"10ec245\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box4\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-4be0d42 elementor-widget elementor-widget-heading\" data-id=\"4be0d42\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Pre-finished Sheets<\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-e4a5e93 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"e4a5e93\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<tr>\n<td>Cold Rolled Low Carbon Steel (Electrolytic Zinc Plating)<\/td>\n<td style=\"text-align: left;\">A galvanized steel, plated SECC sheet. It offers shorter lead times than post-treated products, but machined surfaces will lack plating. Minor surface scuffing may occur due to material characteristics.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_07.jpg\" alt=\"Cold Rolled Low Carbon Steel (Electrolytic Zinc Plating)\" \/><\/td>\n<\/tr>\n<tr>\n<td>Cold Rolled Low Carbon Steel (Galvanized)<\/td>\n<td style=\"text-align: left;\">A galvanized steel sheet often used in construction materials. Compared to SECC (electro-galvanized steel sheet) it has a thicker plating resulting in higher corrosion resistance.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_08.jpg\" alt=\"Cold Rolled Low Carbon Steel (Galvanized)\" \/><\/td>\n<\/tr>\n<tr>\n<td>5052 AL Alloy Pre-Finish, Clear Anodize<\/td>\n<td style=\"text-align: left;\" rowspan=\"2\">A corrosion and wear resistant material with a lower cost and shorter lead time than post-treated products. When used for bending, cracks may appear and plating may peel off around the bends due to the characteristics of the material.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2024\/09\/9662_01_usEN.png\" alt=\"5052 AL Alloy Pre-Finish, Clear Anodize\" \/><\/td>\n<\/tr>\n<tr>\n<td>5052 AL Alloy Pre-Finish, Black Anodize<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2024\/09\/9662_02_usEN.png\" alt=\"5052 AL Alloy Pre-Finish, Black Anodize\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-e5f9472 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"e5f9472\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-c9a6ac1\" data-id=\"c9a6ac1\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-85a1f07 elementor-widget elementor-widget-menu-anchor\" data-id=\"85a1f07\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box5\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-bf4272b elementor-widget elementor-widget-heading\" data-id=\"bf4272b\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Perforated Metal <\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-c74b715 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"c74b715\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<tr>\n<td>Perforated Metal \u2013 60\u00b0 Staggered Round Hole Type \u2013 (304 Stainless Steel-BA, Bright Annealed)<\/td>\n<td style=\"text-align: left;\">A perforated steel sheet widely used for ventilation covers and filters. It has a lower cost than machining hole patterns into standard steel sheets. Warp correction is performed before shipment but slight distortion may remain due to material characteristics. Available hole patterns include:\n<ul>\n \t<li>\u00f81 \u00d7 2p<\/li>\n \t<li>\u00f82 \u00d7 3p<\/li>\n \t<li>\u00f83 \u00d7 5p<\/li>\n \t<li>\u00f85 \u00d7 8p<\/li>\n \t<li>\u00f88 \u00d7 12p<\/li>\n<\/ul>\n<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_17.jpg\" alt=\"Perforated Metal \u2013 60\u00b0 Staggered Round Hole Type \u2013 (304 Stainless Steel-BA, Bright Annealed)\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-6805171 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"6805171\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-0f1453a\" data-id=\"0f1453a\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-3fc090b elementor-widget elementor-widget-menu-anchor\" data-id=\"3fc090b\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box6\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-6b511ab elementor-widget elementor-widget-heading\" data-id=\"6b511ab\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Transparent resin plate\n<\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-61ad706 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"61ad706\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<tr>\n<td>PET (Polyethylene Terephthalate)<\/td>\n<td style=\"text-align: left;\">Available in two colors with different light transmittance and in standard or anti-static grades. It has excellent chemical resistance, water resistance, and electrical insulation properties at a low cost. It has high transparency and good processability and is often used in food containers, optical films and insulating materials. .<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/08\/9662_08_usEN.png\" alt=\"PET (Polyethylene Terephthalate)\" \/><\/td>\n<\/tr>\n<tr>\n<td>Acrylic<\/td>\n<td style=\"text-align: left;\">Available in two colors with different light transmittance and in standard or anti-static grades. It has very high transparency and light transmission and is often used in displays, lighting covers, and interior applications. However, it is vulnerable to petroleum-based solvents and alkaline chemicals.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/08\/9662_09_usEN.png\" alt=\"Acrylic\" \/><\/td>\n<\/tr>\n<tr>\n<td>Polycarbonate<\/td>\n<td style=\"text-align: left;\">Available in two colors with different light transmittance and in standard or anti-static grades. It has excellent impact resistance, heat resistance, and dimensional stability as well as high light transmission. Often used for covers, window materials, and protective panels. It also has good machinability and can be used for machine parts.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/08\/9662_10_usEN.png\" alt=\"Polycarbonate\" \/><\/td>\n<\/tr>\n<tr>\n<td>PVC (polyvinyl chloride)<\/td>\n<td style=\"text-align: left;\">Available in two colors with different light transmittance and in standard or anti-static grades. It has excellent chemical resistance, water resistance, and electrical insulation. It is rigid and has high dimensional stability and good processability. Often used in piping parts, housings, and insulating materials.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/08\/9662_11_usEN.png\" alt=\"PVC (polyvinyl chloride)\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-8a1c641 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"8a1c641\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<span data-mce-type=\"bookmark\" style=\"display: inline-block; width: 0px; overflow: hidden; line-height: 0;\" class=\"mce_SELRES_start\">\ufeff<\/span>Material Properties\u3000*The following values are for reference only and are not guaranteed.\n\n<table class=\"mT0 tableHover\" style=\"word-break: break-word;\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th>Tensile strength (N\/mm2)<\/th>\n<th>Flexural strength (N\/mm2)<\/th>\n<th>Elongation at Break %<\/th>\n<th>Young&#8217;s Modulus\n(N\/mm2)<\/th>\n<th>Rockwell hardness<\/th>\n<th>Specific Gravity<\/th>\n<th>Continuous use temperature\n\u2103<\/th>\n<\/tr>\n<tr>\n<th>PET (Polyethylene Terephthalate)<\/th>\n<td>55~65<\/td><td>80~100<\/td><td>50~100<\/td><td>2900<\/td><td>M80~M90<\/td><td>1.38<\/td><td>80~100<\/td>\n\n<\/tr>\n<tr>\n<th>Acrylic<\/th>\n<td>65~75<\/td><td>90~120<\/td><td>2~7<\/td><td>3000<\/td><td>M85~M100<\/td><td>1.19<\/td><td>70~90<\/td>\n\n<\/tr>\n<tr>\n<th>Polycarbonate<\/th>\n<td>60~70<\/td><td>80~95<\/td><td>90~120<\/td><td>2400<\/td><td>M70~M80<\/td><td>1.2<\/td><td>100~120<\/td>\n\n<\/tr>\n<tr>\n<th>PVC (polyvinyl chloride)<\/th>\n<td>45~55<\/td><td>70~90<\/td><td>20~40<\/td><td>2800<\/td><td>R110~R120<\/td><td>1.4<\/td><td>50~70<\/td>\n\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-0204efe elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"0204efe\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-132fba8\" data-id=\"132fba8\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-d8ca65a elementor-widget elementor-widget-menu-anchor\" data-id=\"d8ca65a\" data-element_type=\"widget\" data-widget_type=\"menu-anchor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t<div class=\"elementor-menu-anchor\" id=\"box7\"><\/div>\n\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-4c0a362 elementor-widget elementor-widget-heading\" data-id=\"4c0a362\" data-element_type=\"widget\" data-widget_type=\"heading.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t<h2 class=\"elementor-heading-title elementor-size-default\">Aluminum composite sheet \n<\/h2>\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-e59dd53 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"e59dd53\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tMaterial &#8211; Features \/ Appearance\n\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Material<\/th>\n<th style=\"width: 45%;\">Features<\/th>\n<th>Appearance<\/th>\n<\/tr>\n<tr>\n<td>Aluminum composite sheet \u2013 Silver<\/td>\n<td style=\"text-align: left;\" rowspan=\"3\">It has a sandwich structure of aluminum + foam polyethylene resin + aluminum. It is lighter than metal and more rigid than resin due to thin aluminum surface layers. Surface metal layers may become sharp due to material characteristics.<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/02\/9662_04_usEN.png\" alt=\"Aluminum composite sheet \u2013 Silver\" \/><\/td>\n<\/tr>\n<tr>\n<td>Aluminum composite sheet \u2013 Frosted Silver<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/02\/9662_05_usEN.png\" alt=\"Aluminum composite sheet \u2013 Frosted Silver\" \/><\/td>\n<\/tr>\n<tr>\n<td>Aluminum composite sheet \u2013 Black<\/td>\n<td><img decoding=\"async\" style=\"width: 100%; max-width: 200px;\" src=\"\/help\/wp-content\/uploads\/2025\/02\/9662_06_usEN.png\" alt=\"Aluminum composite sheet \u2013 Black\" \/><\/td>\n<\/tr>\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<\/div>\n\t\t","protected":false},"excerpt":{"rendered":"<p>Ferrous Metals Stainless Steel Aluminum Pre-finished Sheets Perforated Metal Transparent resin plate Aluminum composite sheet Ferrous Metals Material &#8211; Features \/ Appearance Material Features Appearance Low Carbon Steel (Cold Rolled) Cold Rolled Low Carbon Steel (for Shims) A cold-rolled steel sheet for general press-formed sheet metal. It is characterized by high dimensional accuracy and good appearance, but it is prone to rust. Surface treatment is recommended after processing. The general standard thickness range is 0.2mm~3.2mm. Low Carbon Steel (Hot Rolled) A hot-rolled mild steel sheet for general use and drawing. As with SPCC, surface treatment is recommended after processing to prevent rust. It is typically used for medium thickness products. [&hellip;]<\/p>\n","protected":false},"author":15,"featured_media":0,"comment_status":"closed","ping_status":"closed","sticky":false,"template":"","format":"standard","meta":{"footnotes":""},"categories":[108],"tags":[132],"class_list":["post-9662","post","type-post","status-publish","format-standard","hentry","category-shm_shape-material-en-c","tag-technical_shm-en"],"views":1579,"_links":{"self":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9662","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts"}],"about":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/types\/post"}],"author":[{"embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/users\/15"}],"replies":[{"embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/comments?post=9662"}],"version-history":[{"count":45,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9662\/revisions"}],"predecessor-version":[{"id":35229,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9662\/revisions\/35229"}],"wp:attachment":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/media?parent=9662"}],"wp:term":[{"taxonomy":"category","embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/categories?post=9662"},{"taxonomy":"post_tag","embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/tags?post=9662"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}