{"id":9715,"date":"2020-01-20T15:33:55","date_gmt":"2020-01-20T06:33:55","guid":{"rendered":"https:\/\/us.meviy.misumi-ec.com\/help\/uncategorized\/9715\/"},"modified":"2026-03-17T10:52:44","modified_gmt":"2026-03-17T01:52:44","slug":"%e3%81%8a%e8%a6%8b%e7%a9%8d%e5%8f%af%e8%83%bd%e3%81%aa%e6%9d%90%e8%b3%aa","status":"publish","type":"post","link":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/technical_info-en-c\/mpb_shape-material-en-c\/9715\/","title":{"rendered":"Material, Surface Treatment and Hanging Holes"},"content":{"rendered":"\t\t<div data-elementor-type=\"wp-post\" data-elementor-id=\"9715\" class=\"elementor elementor-9715\">\n\t\t\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-19fc9519 tblBasic elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"19fc9519\" data-element_type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-7a3a7506\" data-id=\"7a3a7506\" data-element_type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-9466abb elementor-widget elementor-widget-text-editor\" data-id=\"9466abb\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<ul><li>The following materials and surface treatments are possible.<\/li><li>*Depending on shape and size, hanging holes may be necessary for surface treatment. Refer to the <a href=\"\/help\/en\/technical_info-en\/mpb_guideline-en\/\">Design Guidelines<\/a> for information on hanging holes.<\/li><\/ul>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-31099ce0 elementor-widget elementor-widget-text-editor\" data-id=\"31099ce0\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<div class=\"print_block\"><div class=\"tableStickyHead\"><table class=\"tableHover\" style=\"overflow-wrap: break-word;\"><thead><tr style=\"height: 24px;\"><th style=\"width: 50%;\" colspan=\"2\">Material<\/th><th style=\"width: 25%;\">Surface Treatment<\/th><th style=\"width: 25%;\">Hanging Holes<\/th><\/tr><\/thead><\/table><\/div><table class=\"tableHover mT0\" style=\"overflow-wrap: break-word; width: 100%; height: 2539px;\"><tbody><tr style=\"height: 24px;\"><th style=\"width: 25%; height: 583px;\" rowspan=\"9\">Steel<\/th><td style=\"width: 25%; height: 583px;\" rowspan=\"9\"><ul><li>1018 Carbon Steel<\/li><li>1018 Carbon Steel (polished)<\/li><li>1018 Carbon Steel (annealed material)<\/li><li>1045 Carbon Steel (polished)<\/li><li>1045 Carbon Steel<\/li><li>1049 Carbon Steel<\/li><li>1049 Carbon Steel or Equivalent (tempered material)<\/li><li>4140 Alloy Steel<\/li><\/ul><\/td><td style=\"width: 25%; height: 24px;\">No treatment<\/td><td style=\"width: 25%; height: 24px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 24px;\">Black Oxide<\/td><td style=\"height: 24px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Electroless Nickel Plating<\/td><td style=\"height: 48px;\">\u2013<\/td><\/tr><tr style=\"height: 190px;\"><td style=\"height: 190px;\">Hard Chrome Plating (flash plating)<\/td><td style=\"height: 190px;\">Required<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Trivalent Chromate (clear)<\/td><td style=\"height: 48px;\">Required<\/td><\/tr><tr style=\"height: 129px;\"><td style=\"height: 129px;\">Trivalent Chromate (black)<\/td><td style=\"height: 129px;\">Required<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Low Temperature Black Chrome<\/td><td style=\"height: 48px;\">&#8211;<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Phosphate Coating<\/td><td style=\"height: 48px;\">&#8211;<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 24px;\">Nitriding<\/td><td style=\"height: 24px;\">&#8211;<\/td><\/tr><tr style=\"height: 24px;\"><th style=\"height: 246px;\" rowspan=\"12\">Pre-Hardened Steel &amp; Tool Steel<\/th><td rowspan=\"7\">NAK55 or equivalent<\/td><td>No treatment<\/td><td>\u2013<\/td><\/tr><tr><td>Black Oxide<\/td><td>\u2013<\/td><\/tr><tr><td>Electroless Nickel Plating<\/td><td>\u2013<\/td><\/tr><tr><td>Trivalent Chromate (clear)<\/td><td>Required<\/td><\/tr><tr><td>Trivalent Chromate (black)<\/td><td>Required<\/td><\/tr><tr><td>Hard Chrome Plating (flash plating)<\/td><td>Required<\/td><\/tr><tr><td>Low Temperature Black Chrome<\/td><td>\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 198px;\" rowspan=\"5\"><ul><li>D2 Tool Steel<\/li><li>DC53 Tool Steel<\/li><li>SK105 Tool Steel<\/li><li>O1 Tool Steel<\/li><\/ul><\/td><td style=\"height: 25px;\">No treatment<\/td><td style=\"height: 25px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 25px;\">Black Oxide<\/td><td style=\"height: 25px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 49px;\">Electroless Nickel Plating<\/td><td style=\"height: 49px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 74px;\">Hard Chrome Plating (flash plating)<\/td><td style=\"height: 74px;\">Required<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 25px;\">Nitriding<\/td><td style=\"height: 25px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><th style=\"height: 430px;\" rowspan=\"10\">Aluminum<\/th><td style=\"height: 430px;\" rowspan=\"10\"><ul><li>2017 Aluminum Alloy<\/li><li>5052 Aluminum Alloy<\/li><li>5083 Aluminum Alloy<\/li><li>6061 Aluminum Alloy<\/li><li>6063 Aluminum Alloy (polished)<\/li><li>7075 Aluminum Alloy<\/li><\/ul><\/td><td style=\"height: 29px;\">No treatment<\/td><td style=\"height: 29px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 29px;\">Clear Anodize<\/td><td style=\"height: 29px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 57px;\">Clear Anodize (matte)<\/td><td style=\"height: 57px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 29px;\">Black Anodize<\/td><td style=\"height: 29px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 57px;\">Black Anodize (matte)<\/td><td style=\"height: 57px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 57px;\">Hard Anodize (clear)<\/td><td style=\"height: 57px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 57px;\">Hard Anodize (clear,\u00a0matte)<\/td><td style=\"height: 57px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 29px;\">Red Anodize<\/td><td style=\"height: 29px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 29px;\">Gold Anodize<\/td><td style=\"height: 29px;\">Required*<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 57px;\">Electroless Nickel Plating<\/td><td style=\"height: 57px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><th style=\"height: 96px;\" rowspan=\"3\">Stainless Steel<\/th><td rowspan=\"3\"><ul><li>303 Stainless Steel<\/li><li>303 Stainless Steel (annealed)<\/li><li>304 Stainless Steel<\/li><li>304 Stainless Steel (annealed)<\/li><li>304 Stainless Steel (polished)<\/li><li>316 Stainless Steel<\/li><li>316L Stainless Steel<\/li><li>430 Stainless Steel<\/li><\/ul><\/td><td>No treatment<\/td><td>\u2013<\/td><\/tr><tr><td>Low Temperature Black Chrome<\/td><td>\u2013<\/td><\/tr><tr><td>Passivation<\/td><td>Required<\/td><\/tr><tr style=\"height: 224px;\"><th style=\"height: 224px;\">Copper &amp; Brass<\/th><td style=\"height: 224px;\"><ul><li>Copper C1020<\/li><li>Copper C1100<\/li><li>Brass C2801P<\/li><li>Brass C3604-LCd<\/li><\/ul><\/td><td style=\"height: 224px;\">No treatment<\/td><td style=\"height: 224px;\">\u2013<\/td><\/tr><tr style=\"height: 24px;\"><th style=\"height: 960px;\" rowspan=\"18\">Resin<\/th><td style=\"height: 48px;\">Acetal (standard, white)<\/td><td style=\"height: 960px;\" rowspan=\"18\">No treatment<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Acetal (standard, black)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">MC Nylon (standard, blue)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">MC Nylon (standard, ivory)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 96px;\">MC Nylon (weather resistance, black ash)<\/td><td style=\"height: 96px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 72px;\">MC Nylon (conductive, black)<\/td><td style=\"height: 72px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">MC Nylon (anti-static, black)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Bakelite (paper, natural color)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Bakelite (paper, black)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">Bakelite (cloth, natural color)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">PTFE (standard, white)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">UHMWPE (standard, white)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 72px;\">UHMWPE (conductive, black)<\/td><td style=\"height: 72px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">ABS (standard, natural color)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">PEEK (standard, gray-brown)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">PP (standard, white)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">PPS (standard, natural color)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><tr style=\"height: 24px;\"><td style=\"height: 48px;\">PET (glass filled, brown)<\/td><td style=\"height: 48px;\">\uff0d<\/td><\/tr><\/tbody><\/table><\/div>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t<div class=\"elementor-element elementor-element-e3ddcf6 elementor-widget elementor-widget-text-editor\" data-id=\"e3ddcf6\" data-element_type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<ul><li>*Steel between materials 1045 Carbon Steel and 1055 Carbon Steel may be used as an equivalent to 1049 Carbon Steel<\/li><li>*Steel between materials 1045 Carbon Steel and 1049 Carbon Steel may be used as an equivalent to 1045 Carbon Steel<\/li><li>*1018 Carbon Steel (polished) and 1045 Carbon Steel (polished) are not compatible with trivalent chromate.<\/li><li>*1018 Carbon Steel (annealed material) is not compatible with trivalent chromate (black) or hard chrome plating.<\/li><li>*The film thickness of hard chrome plating (flash plating) is less than 5\u03bc. The hardness (Vickers) is about Hv750~, and it is difficult get the plating on holes and pockets.<\/li><li>*Hard chrome plating for International Economy products is a mixture of flash plating and non-flash plating. In the case of non-flash plating, the film thickness is 5 to 10 \u03bcm.<\/li><li>*1049 Carbon Steel or Equivalent (tempered material) has a hardness of 20 to 34 HRC. Hardness cannot be specified.<\/li><li>*Pre-hardened steel between 37 and 43\u00a0HRC may be used as an equivalent to NAK55.<\/li><li>*Black Anodize (matte) is not applicable for 6063 Aluminum Alloy.<\/li><li>*Thin plate standards (thickness 3\u339c\u2264Z&lt;5\u339c\uff09are not applicable for surface treatment.<\/li><li>*Not required for anodized aluminum if the displayed agreement is agreed to.<\/li><li>(However, a wire mark may be left)<\/li><li>*The thickness of Clear Hard Anodizing is approximately 10 to 30 \u03bcm. The color will vary depending on the thickness of the coating.<\/li><li>*Phosphate Coating surface treatment will be either zinc phosphate or manganese phosphate. The type cannot be selected and the color and other characteristics vary for each.<\/li><li>*PPS (standard, natural color) does not contain glass fiber.<\/li><li>*Please click <a href=\"\/help\/en\/operation_manual-en-c\/mpb_configuration-en-c\/31832\/\">here<\/a> for the hardness after heat treatment and <a href=\"\/help\/en\/technical_info-en-c\/mpb_conditions-en-c\/9733\/\">here<\/a> for quality assurance.<\/li><li>*The reference value for electrical resistivity for MC nylon (conductive) is 1-10\u00b2 \u2126\u30fbm and for MC nylon (antistatic) is 10\u2074\uff5e10\u2076 \u2126\u30fbm.<\/li><li>*Matte treatments will have either a chemical or blasting pre-treatment. The type cannot be specified. (If the type needs to be specified, please request a manual quotation.)<\/li><li>*Nitriding treatment will be either, gas nitriding or salt bath nitrocarburizing. The type cannot be specified. (If the type needs to be specified, please request a manual quotation.)<\/li><li>*Please refer to the table below for the surface hardness after nitriding treatment. (Hardness is for reference only and is not covered by quality assurance)<\/li><\/ul><table class=\"mT0\" style=\"max-width: 650px;\"><tbody><tr><th style=\"width: 60%;\">Material<\/th><th>Reference hardness after nitriding<\/th><\/tr><tr><th>1018 Carbon Steel<\/th><td>HRC38~44 (HV400~500)<\/td><\/tr><tr><th><ul><li>1045 Carbon Steel 1049 Carbon Steel<\/li><li>1049 Carbon Steel or Equivalent (tempered material)<\/li><\/ul><\/th><td>HRC33~49 (HV350~600)<\/td><\/tr><tr><th>4140 Alloy Steel<\/th><td>HRC44~56 (HV500~800)<\/td><\/tr><tr><th>D2 tool Steel<\/th><td>HRC59~66 (HV900~1300)<\/td><\/tr><tr><th>DC53 Tool Steel<\/th><td>HRC61\uff5e67(HV1000\uff5e1400)<\/td><\/tr><tr><th>SK105 Tool Steel\u30fb O1 Tool Steel<\/th><td>HRC41\uff5e56(HV450\uff5e800)<\/td><\/tr><\/tbody><\/table><ul><li>*Copper and brass are easily damaged due to their low hardness, and are prone to discoloration and rust due to moisture and handling. Please use caution when handling parts after delivery.<\/li><li>*Brass C3604-LCd are currently only available for manual quotation.<\/li><li>*Passivation is currently only available for Manual Quote. 304 Stainless Steel (polished) and 430 Stainless Steel are not available with passivation.<\/li><\/ul>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<\/div>\n\t\t","protected":false},"excerpt":{"rendered":"<p>The following materials and surface treatments are possible. *Depending on shape and size, hanging holes may be necessary for surface treatment. Refer to the Design Guidelines for information on hanging holes. Material Surface Treatment Hanging Holes Steel 1018 Carbon Steel 1018 Carbon Steel (polished) 1018 Carbon Steel (annealed material) 1045 Carbon Steel (polished) 1045 Carbon Steel 1049 Carbon Steel 1049 Carbon Steel or Equivalent (tempered material) 4140 Alloy Steel No treatment \u2013 Black Oxide \u2013 Electroless Nickel Plating \u2013 Hard Chrome Plating (flash plating) Required Trivalent Chromate (clear) Required Trivalent Chromate (black) Required Low Temperature Black Chrome &#8211; Phosphate Coating &#8211; Nitriding &#8211; Pre-Hardened Steel &amp; Tool Steel NAK55 or [&hellip;]<\/p>\n","protected":false},"author":15,"featured_media":0,"comment_status":"closed","ping_status":"closed","sticky":false,"template":"","format":"standard","meta":{"footnotes":""},"categories":[114],"tags":[136],"class_list":["post-9715","post","type-post","status-publish","format-standard","hentry","category-mpb_shape-material-en-c","tag-technical_mpb-en"],"views":4570,"_links":{"self":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9715","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts"}],"about":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/types\/post"}],"author":[{"embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/users\/15"}],"replies":[{"embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/comments?post=9715"}],"version-history":[{"count":97,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9715\/revisions"}],"predecessor-version":[{"id":35570,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9715\/revisions\/35570"}],"wp:attachment":[{"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/media?parent=9715"}],"wp:term":[{"taxonomy":"category","embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/categories?post=9715"},{"taxonomy":"post_tag","embeddable":true,"href":"https:\/\/us.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/tags?post=9715"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}