15 New Resin Materials
– CNC Turning –

Last Updated: Jul 19, 2024

May 2024, meviy have started to support the addition of 15 new resin materials to its CNC Turning capabilities. These new materials offer a diverse range of mechanical properties and come in various color options to suit the needs of different projects.

With a standard lead time of just 8 days, customers can now access a wider selection of materials for their CNC Turning projects. The technical specifications for each material, including available sizes, can be viewed on Basic Information.

Basic Information

Material
Type
Color
Minimum Fit
Minimum Dimensional Tolerance
Standard Leadtime
Threaded Inserts
Tolerance
Resin
Acetal
Standard
Black
Grade IT7
±0.05mm
8 days
Yes
White
MC Nylon
Standard Blue
Weather
Resistance
Black Ash
ABS
Standard Black
Natural
PC
Standard Transparent
Black
PP Standard Natural
PTFE Standard White
PEEK Standard Gray-Brown
PPS Standard Natural
Acrylic Standard Transparent
UHMWPE Standard White
PVC Standard Gray

Highly Recommended Resins:

  • UHMWPE (Standard, White) 

    It is lightweight, has excellent wear resistance, and is a slippery material, so it is used for sliding parts. It shrinks significantly with temperature and has poor dimensional stability. It is also difficult to bond due to its chemical resistance.                                                                                           

  • UHMWPE (Standard, White)

 

  • PPS (Standard, Natural)

    It has high heat resistance and flame retardance and can be used continuously at temperatures up to approximately 190℃ (374˚F). It also has excellent chemical resistance.

  • PPS (Standard, Natural)

 

  • PVC (Standard, Gray)

    Due to its excellent chemical resistance, it is used in equipment that uses chemicals, such as semiconductor manufacturing equipment. It is a highly flame-retardant material.

  • PVC (Standard, Gray)

 

  • Acrylic (Standard, Transparent)

    It has higher weather resistance than PC and is used outdoors. The surface is easily scratched and becomes cloudy and less transparent after processing.

  • Acrylic (Standard, Transparent)

 

Production Examples:

  • Turned Resin Part (Black)
  • Shin Resin Part (White)

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA