meviy Milling Simulator
Last Updated: Apr 11, 2025
AI-Powered Shape Recognition for Freeform Surface Parts
New Feature: Automatic Quotation for Freeform Surfaces
meviy introduces AI-powered shape recognition technology, enabling automatic quotations for complex freeform surfaces, including:
- Angled Surfaces: Improved precision for intricate cuts.
- Bottom R Shapes: Enhanced rounding of edges and bottom corners.
- Smooth Contours: Accurate estimation for challenging geometries.
Expanded Processing Capabilities
- Support for ball end mills and radius end mills allows for more versatile cutting processing.
- Improved ability to handle complex shapes previously limited by traditional methods.
Faster Lead Times & Improved Efficiency
- AI-driven automation reduces estimation time.
- Streamlined prototyping and production processes.
- Increased flexibility and reliability for manufacturers.
This update empowers customers with faster quotes, greater accuracy, and enhanced manufacturing capabilities for complex parts.
Compatible Materials
- Steel
- Aluminum
- Stainless Steel
- Resin
Supported Sizes
- Length(X):10~600mm Width
- Width(Y):10~400mm Thickness
- Thickness(Z):5~70mm
Shape example
Freeform Shape
![]() | ![]() |
Angled Surface
![]() | ![]() |
Bottom R
![]() | ![]() |
Processing examples
Fixture Piece
![]() | Material | 1018 Carbon Steel |
Surface Treatment | None | |
Price | $93.40 | |
Shipping Days | 8 Days |
Alignment Guide
![]() | Material | 1018 Carbon Steel |
Surface Treatment | None | |
Price | $161.55 | |
Shipping Days | 8 Days |
CNC Milling
● Click here for target parts/materials
● Click here for design guidelines
● Click here for precision and processing conditions
● Click here for terms of use