Expanded Inch Sheet Thickness and Hole Size Capabilities
Last Updated: Jun 18, 2025

More Options. Greater Flexibility. Same Fast Turnaround.
We’re excited to announce the latest enhancement to meviy’s Sheet Metal processing capabilities—expanded inch sheet thicknesses and a wider range of supported hole sizes, including tapped and countersunk options.
What’s New?
- Sheet thickness now supported up to 0.5″
- Bending available for sheet thicknesses up to 0.25″
- Expanded hole size range
Ideal For:
Engineers and designers seeking structural components, such as:
- Equipment bases
- Machine frames
- Fixture plates
- Projects that require low-precision metal parts with fast turnaround and cost efficiency
Newly Supported Inch Thicknesses
Refer to the table below for the full list of inch sheet thicknesses now supported by meviy:
Ferrous Metals | Surface Treatment | Sheet Thickness (Inch) | Sheet Thickness (Inch) |
Low Carbon Steel (Cold/Hot Rolled) | Paint *3 Black Oxide Trivalent Chromate (Clear) Electroless Nickel Plating *9 | 0.1495″ (#9),0.1875″,0.5000″ | 3.7973mm (#9), 4.7625mm, 12.7000mm |
Cold Rolled Low Carbon Steel | Hot Galvanized | 0.0217″ (#26),0.0396″ (#20),0.0934″ (#13),0.1084″ (#12),0.1233″ (#11),0.1382″ (#10),0.1680″ (#8),0.1793″ (#7) | 0.5512mm (#26), 1.0058mm (#20), 2.3724mm (#13), 2.7534mm (#12), 3.1328mm (#11), 3.5113mm (#10), 4.2672mm (#8), 4.5542mm (#7) |
Stainless Steel | Surface Finish | Sheet Thickness (inch) | (mm) |
316 Stainless Steel | 2B | 0.2500″ (#3),0.5000″ | 6.3500mm (#3), 12.7000mm |
Aluminum Alloy | Surface Treatment | Sheet Thickness (inch) | (mm) |
5052 Aluminum Alloy 6061 Aluminum Alloy | Anodized (Clear) Anodized (Black) | 0.3125″,0.3750″,0.5000″ | 7.9375mm, 9.5250mm, 12.7000mm |
Benefits of These Updates
- Switch from Milled to Sheet Metal: Get the structural integrity you need—without the longer lead times or high costs of milled parts
- Faster Turnarounds: Let meviy automate quoting and DFM checks so you can move from design to production faster
- Streamlined Workflow: Easily upload your 3D CAD data, specify your requirements, and receive parts in as little as a few business days