Sheet Metal Parts Release Information: Five new colors for sheet metal paint

Last Updated: Feb 29, 2024

Since 14 May 2021, we have been offering 5 completely new colors in various sheet thicknesses. In addition, 2 sheet thicknesses in the colors white (N9.5) and black (N1) have been added. 

Please see the table below for details.

Coverage

Munsell color value (approximate)* Color Plate thickness
0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0
N1 Black Supported
N9.5 White
5P9/1
× All-gloss
Off-white

Added



 

5P9/1
× Semi-Gloss
5Y7.2
/1.4
Creamy grey
7.5GY
9/2
Light green
10GY
9/1
Toyota cream
2.5Y
8/2
Cream Supported
2.5Y
8/14
Yellow
2.5Y
9/1
Light cream
2.5Y
9/2
Old lace
5Y7/1 Grey
5Y8/1 Beige
7.5Y8.5/1 Off-pale grey
N3 Dark grey
*Due to the approximate Munsell values, the color of the actual product may vary slightly

External dimensions

Material:
Steel
Surface treatment Plate thickness* External dimensions**
(Lenght・Height・Width)
Plate thickness
≤2.0mm
Plate thickness
>2.0mm
SPCC(SPHC)

1018 Carbon Steel (9-mm plate thickness only)
0.8 1.0 1.2 1.6 2.0
2.3 3.2 4.5 6.0 9.0
5

1200
10

1200
Paint***
0.8 1.0 1.2 1.6 2.0
2.3 3.2 4.5 6.0

* Excluding shim material and transparent resin. The plate thickness tolerance is ±10% (reference value)

** The maximum and minimum dimensional values are limited by the shape of the bend

*** Select “Types of Paint Color” for details

Film thickness and finishing

The coating is applied with a thickness of 80µ ± 30 (excluding thickness tolerance) by using thinner and iron phosphate coating (this is not a guaranteed value as the thickness of the film may vary depending on the shape).

Appearance standards

We visually check the appearance of the product by referring to the “Dirt comparison chart” to check for color, dirt, and dimples.

We also carry out checks with coating thickness gauges, pull-offs with tape and cross-cut adhesion test.

Production Example 1

Produktionsbeispiel1

Production Example 2

  • Plate thickness: 1.6 mm
  • Material: SPCC(SPHC)
  • Size: 121×100×40 mm
  • Approximate munsell color value: (Top row) Left: 5Y7.2/1.4, Center: 10GY9/1, Right: 5P9/1×Half gloss (Bottom row) Left: 7.5GY9/2, Right: 5P9/1×Full gloss
  • Color: (Top row) Left: Creamy grey, Center: Cream, Right: Off-white (Bottom row) Left: Light green, Right: Off-white
  • Product name: Box
  • Delivery: 8 days
Produktionsbeispiel2
  • • Plate thickness: 1.6 mm
  • Material: SPCC(SPHC)
  • Size: 102×64×50 mm
  • Approximate munsell color value: (Top row) Left: 5Y7.2/1.4, Center: 10GY9/1, Right: 5P9/1×Half gloss (Bottom row) Left: 7.5GY9/2, Right: 5P9/1×Full gloss
  • Color: (Top row) Left: Creamy grey, Center: Cream, Right: Off-white (Bottom row) Left: Light green, Right: Off-white
  • Product name: Cover
  • Delivery: 8 days

Production Example 3

Produktionsbeispiel3
  • Plate thickness: 4.5 mm
  • Material: SPCC(SPHC)
  • Size: 150×150×100 mm
  • Approximate munsell color value: N1, N9.5
  • Product name: Bracket
  • Delivery: 8 days

meviy sheet metal manual

Do you have questions?

Our meviy support team will be more than happy to help you: meviy-usa@misumiusa.com

meviy USA Marketing Team

The meviy blog is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA