“Free-form holes” in clear resin and shims are now available with meviy

Last Updated: Feb 29, 2024

As of 28 May 2021, the meviy FA sheet metal parts service now includes “free-form holes” in clear resin and shim plates. In response to high demands from many customers, we are now able to provide automatic quotations for these shapes, which were previously not covered by the service.

Good to know

• Free-form holes give you more design options - It's even more convenient now

• Shipping can be as short as 6 days for clear resin and 5 days for shim plates

Clear resin

Material and plate thickness

Material Grade Color Plate thickness External dimensions
Width (Short-side) Length (Long-side)
PET
(polyethylene terephthalate)
Standard Clear
3.0
5.0
10 - 1000 10 - 2000
Brown smoke
Anti-static Clear
Brown smoke
Acrylic Standard Clear
Brown smoke
Anti-static Clear
Brown smoke
Polycarbonate Standard Clear
Brown smoke
Anti-static Clear
Brown smoke
PVC
(polyvinyl chloride)
Standard Clear
Brown smoke
Anti-static Clear
Brown smoke

Eligible shapes

• Through hole

• Rectangular hole

• Slotted hole

• Countersunk hole

• Keyhole type hole

• Free-form holes ← NEW (Tapped holes accepted for quotation on meviy support)

Thin shim plates

Material and plate thickness

Material Surface treatment Plate thickness External dimensions
Width (Short-side) Length (Long-side)
Cold Rolled Low Carbon Steel (for Shims) none
0.1 0.2 0.3 0.5
5 - 300 5 - 850
304 Stainless Steel (for Shim plates) none
0.05 0.1 0.2 0.3
0.5 0.8. 1.0
5 - 300 5 - 650

Eligible shapes

• Through hole

• Rectangular hole

• Slotted hole

• Keyhole type hole

• Free-form holes (Excluding moulded holes) ← NEW

Production example

Resin and Shims Plate in meviy
  • • Plate thickness: 3.0 mm
  • • Material: PET (standard, clear)
  • • Surface treatment: -
  • • Size: 200×150×3 mm
  • • Product Name: Cover
  • • Shipping: 6 days
meviy product
  • • Plate thickness: 0.5 mm
  • • Material: 304 Stainless Steel (for Shim)
  • • Surface treatment: -
  • • Size: 130×50×0.5 mm
  • • Product Name: Adjustable shim
  • • Shipping: 5 days

meviy sheet metal manual

Do you have questions?

Our meviy support team will be more than happy to help you: meviy-usa@misumiusa.com

meviy USA Marketing Team

The meviy blog is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA