Expansion of bending range: Black anodized (matte) enjoys great popularity

Last Updated: Aug 27, 2024

From 14 May 2021, the automatic quotation range for black anodized (matte) has been expanded.

Black anodized (matte) has been very popular since its release. Until now, we have only accepted requests for flat plates with a thickness of 4.0 mm or more.

With the recent release, bent parts with a thickness of 4.0 mm or more can be quoted automatically and instantly.

 

Erweiterung-des-Biegebereichs

From left to right: Plate thickness 4.0 mm/5.0 mm/6.0 mm

Can you identify with the following problems?
  • • We manufacture optical system parts and are looking for materials that that prevents reflection and stray light.
  • • The appearance of the product looks cheap. It should have a more dignified look.
  • • If it is treated with black alumite, it will be glossy and scratches will be noticeable.


We highly recommend "Black anodized (matte)"!  

What is black anodized (matte)?

  • • Chemical treatment is used for surface preparation. It is excellent for low color irregularities and aesthetics
  • • 11 patterns in thicknesses from 0.8 to 6.0 mm, available in sizes up to 1100 x 800 x 400 mm
  • • The delivery is only 8 days

Comparison with black anodized

The ◎〇△ in the list are reference values compared among the three types of black anodised mentioned above.

Legend:

  • • ◎ - Excellent
  • • 〇 - Good
  • • △ - Acceptable
  • • Low reflection - low reflectivity
  • • Aesthetics - good appearance with little unevenness in color and low gloss
  • • Cost - low cost

Production example

Erweiterung-des-Biegebereichs-Produkt
  • • Material: 5052 Aluminum Alloy
  • • Surface treatment: Black anodized (matte)
  • • Size: 60×117×138 mm
  • • Plate thickness: 6 mm
  • • Delivery: 5 days

General information

This black anodized (matte) has been very popular since its release in February 2021. The only drawback was that it did not support bending with a thickness of 4.0 mm or more.

With the high demand from our customers, we have now expanded the bending range with sufficient manufacturing capacity.

 

meviy Sheet Metal Manual

Do you have questions?

Our meviy support team will be more than happy to help you: meviy-usa@misumiusa.com

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA