New Shapes: 3 more machining conditions are now available

Last Updated: Feb 29, 2024

Three machining conditions such as “distance between hole and bend” have been improved. The shapes that can be handled by meviy have been further expanded.

From 11 June 2021, meviy FA sheet metal parts service has improved three machining conditions such as “minimum distance between hole and bend”. Shapes that could not be quoted by meviy in the past can now be quoted automatically.

Abstandsverringerung_EN
Your benefit

• Three machining conditions "minimum distance between hole and bend" have been improved, reducing automatic quotation errors

• More design options, such as matching the shape of the opposite part

What machining conditions have been improved?

In the past, meviy’s machining limits were too strict which sometimes caused quotation errors, and also led you to request the same drawing to other CNC shops.

 

This time, we have relieved the machining limits, focusing on the top 3 demands by our customers:

 

1. Minimum distance between slotted/rectangular holes and bend

2. Minimum distance between hole and edge/between holes

3. Minimum diameter of through holes and minimum width of slotted and rectangular holes

 

Please see below for details.

1. Minimum distance between slotted/rectangular holes and bend

2. Minimum distance between hole and edge/between holes

meviy - minimum distance between hole and edge

3. Minimum diameter of through holes and minimum width of slotted and rectangular holes

Abstandsparameter Biegung

Production example

For example, when designing such sensor bracket, it was previously not possible to bring the slotted hole close to the bend because of the strict minimum distance requirements between the slotted hole and the bend.

meviy-production-example_1

However, with the relieve of the conditions, the slotted hole can be brought closer to the bend. This means that the sensor position can now be adjusted closer to the mounting surface.

meviy-production-example_2

Here is a picture of the actual product made by meviy:

Produktbild_meviy
  • • Plate thickness: 1.6 mm
  • • Material: Low Carbon Steel
  • • Size: 50×20×30 mm
  • • Surface treatment: -
  • • Product name: Sensor bracket
  • • Shipping: 6 days

If you want to make the minimum distance between the hole and the bend even closer, you can also make an opening on the bend line. 

meviy sheet metal manual

Do you have questions?

Our meviy support team will be more than happy to help you: meviy-usa@misumiusa.com

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA

Share this page

Sign up for the email.