15 New Resin Materials
– CNC Turning –
May 2024, meviy have started to support the addition of 15 new resin materials to its CNC Turning capabilities. These new materials offer a diverse range of mechanical properties and come in various color options to suit the needs of different projects.
With a standard lead time of just 8 days, customers can now access a wider selection of materials for their CNC Turning projects. The technical specifications for each material, including available sizes, can be viewed on Basic Information.
Basic Information
Material
|
Type
|
Color
|
Minimum Fit |
Minimum Dimensional Tolerance
|
Standard Leadtime
|
Threaded Inserts
|
|
Tolerance | |||||||
Resin
|
Acetal
|
Standard
|
Black |
Grade IT7
|
±0.05mm
|
8 days
|
Yes
|
White | |||||||
MC Nylon
|
Standard | Blue | |||||
Weather Resistance |
Black Ash | ||||||
ABS
|
Standard | Black | |||||
Natural | |||||||
PC
|
Standard | Transparent | |||||
Black | |||||||
PP | Standard | Natural | |||||
PTFE | Standard | White | |||||
PEEK | Standard | Gray-Brown | |||||
PPS | Standard | Natural | |||||
Acrylic | Standard | Transparent | |||||
UHMWPE | Standard | White | |||||
PVC | Standard | Gray |
Highly Recommended Resins:
-
UHMWPE (Standard, White)
It is lightweight, has excellent wear resistance, and is a slippery material, so it is used for sliding parts. It shrinks significantly with temperature and has poor dimensional stability. It is also difficult to bond due to its chemical resistance.
-
-
PPS (Standard, Natural)
It has high heat resistance and flame retardance and can be used continuously at temperatures up to approximately 190℃ (374˚F). It also has excellent chemical resistance.
-
-
PVC (Standard, Gray)
Due to its excellent chemical resistance, it is used in equipment that uses chemicals, such as semiconductor manufacturing equipment. It is a highly flame-retardant material.
-
-
Acrylic (Standard, Transparent)
It has higher weather resistance than PC and is used outdoors. The surface is easily scratched and becomes cloudy and less transparent after processing.
-