Sheet Metal
Addition of Anodized Aluminum Sheets

Last Updated: Oct 07, 2024

aluminum part samples with pre-finish clear or black anodized

Starting October 6, 2024, anodized aluminum (pre-finished) sheets will be available through our Sheet Metal Service. With a lead time as short as five days, the pre-finished material is the ideal solution for those needing anodized aluminum products quickly, as it does not require additional finishing time.

Supported Materials, Thicknesses and Surface Finish

Aluminum Alloy Grade Anodizing Colors Sheet Thickness
(mm)
External Dimensions
(Length, Width, Height) (mm)
5052 (Pre-finish) Clear / Black 1.0 5 – 1100
1.5
2.0
3.0 10 – 1100

Production Examples

5052 Aluminum Alloy (Pre-finish, Clear Anodized / Black Anodized)

  • Base plates with clear and black anodizing

     Base Plates

    Size 150mm x 120mm x 2.0mm
    Sheet Thickness 2.0mm
    Delivery Time As soon as 5 days
  • L-shape brackets with clear and black anodizing

     L-Shaped Brackets

    Size 45mm x 30mm x 42.2mm
    Sheet Thickness 3.0mm
    Delivery Time As soon as 5 days

About Anodized Aluminum Sheets

  • Bent parts made of anodized aluminum sheets: clear and black

    Cut surfaces

    Cut surfaces will not have a surface finish.
    If surface treatment is required on the cut surfaces, select a material that is not pre-finished and specify anodizing as the surface treatment.

  • Possible peeling at bendsBending

    There is a possibility the surface treatment may peel at bends.

  • There may be color differences depending on the part shape and surfaces to be cut. Surface treatment thickness cannot be specified.
  • Mounted nuts will not be anodized.
  • Please refer to the following color examples for anodized aluminum plated products and pre-finished anodized aluminum sheets.

Comparison of pre-finished anodized aluminum sheets and finished anodized aluminum products

Comparison Between Pre-finished sheets and Parts Anodized after Fabrication

AL Anodizing Days to Ship

(as soon as)

Sheet Thickness External Dimensions
(Length, Width, Height) (mm)
Surface Treatment Coverage Appearance
5052 Pre-Finish Clear

Black

5 days 1.0 1.5 2.0 

3.0 

5 – 1100 *
  • Cut surfaces are not anodized
  • Possible peeling at bends
See a photo above
After Fab Clear

Black

10 days 0.8 1.0 1.2 

1.5 1.6 2.0 

2.5 3.0 4.0

5.0 6.0

5 – 920 *
  • All surfaces are anodized
Matte 11 days
  • Minimum external dimensions depend on sheet thickness: under 2.0mm, it’s 5mm; over 2.0mm, it’s 10mm.

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA