CNC Milling:
Big Price Drop on
303 & 304 Stainless Steel
— Up to 85% Off Larger, Heavier Parts
On October 15, meviy significantly revamped its pricing structure for CNC milled 303 and 304 stainless steel parts. This change has led to substantial price reductions. In response to customer feedback and in-depth market research, meviy is now offering larger and heavier parts weighing over 1000g at an incredibly competitive price, with discounts of up to 85%.
Discount Rate Examples
Part Weight | Discount Rate |
1,000 to 5,000g | Up to 18% off |
5,000 to 15,000g | Up to 68% off |
15,000 to 25,000g | Up to 76% off |
over 25,000g | Up to 85% off |
* Actual discount rate varies part-to-part based on size, shape and other features.
TIPS
About 303 and 304 Stainless Steel
303 stainless steel is produced by adding sulfur and phosphorus to stainless steel 304. The addition of these elements decreases stickiness, making grade 303 outstanding in terms of machinability and cutting performance. It also demonstrates good resistance to galling, with minimal adhesion due to friction. While inherently non-magnetic, changes in crystal structure during processing can cause grade 303 to exhibit magnetic properties.
304 stainless steel is a widely used variant known for its excellent corrosion resistance and versatility. It consists of 18% chromium and 8% nickel, creating a robust alloy that demonstrates remarkable durability and resistance to oxidation. The chromium content enables the formation of a passive oxide layer on the surface, which prevents corrosion and enhances longevity. With its non-magnetic characteristics, grade 304 is extensively used in various industries, including kitchenware, architectural structures, and the manufacturing of industrial equipment. This alloy is particularly valuable in environments where exposure to corrosive elements is a concern.