Enhanced CNC Milling Estimation for Small Diameter Holes
Last Updated: May 01, 2025
New Feature: Automatic estimation support for small diameter holes as small as ⌀1 mm.
meviy introduces an enhancement to its CNC milling capabilities.
Small holes with diameters down to ⌀1 mm can now be automatically detected and included in instant CNC milling cost estimations.
Impact on Users:
Users can now design parts with fine features, such as:
- Precision pin insertions for secure fastening
- Downsized pin bodies for compact assemblies
- Micro fluid paths (e.g., for nozzles, suction pads)
- High-density pin layouts for precise positioning
- No manual review is needed for parts featuring ⌀1 mm holes, reducing time to quote and enabling faster procurement.
Benefits:
- Greater design freedom for compact and high-precision components
- Shortened lead times and faster iteration cycles
- Improved predictability of manufacturing costs
Users can immediately take advantage of the enhancement by uploading 3D CAD models to the meviy platform at https://meviy.misumi-ec.com/en_us-us/
Please note:
- Estimation results are based on meviy’s standard manufacturability checks.
- Some complex geometries or extremely high-density layouts may still require additional review depending on other part features.