Sheet Metal Update

Last Updated: Jan 28, 2025

Our hot-rolled low carbon steel now has two additional thicknesses – 1/4″ (6.35mm). and 3/8 (9.53mm). Please note that both of the new sizes are not bendable. The sizing details for the two added sizes are available under technical info.

304 stainless steel now has the option of a single-sided #4 brushed finish. The #4 finish is the most common industrial finish. It has a notable bright appearance that lends it to being called a ‘satin’ finish. The finish is highly resistant to atmospheric corrosion.

The last part of the update relates to our 6-gage cold-rolled low carbon steel. This item is no longer available for quote.

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA