Sheet Metal:
Threaded Inserts for Resin Plates

Last Updated: Dec 09, 2024

A thread insert into a screw hole

Starting December 8, 2024, meviy will begin offering threaded inserts for screw holes in custom parts made from resin plates. Resin plates, being a soft material, are prone to thread damage when bolts are repeatedly inserted and removed. In such cases, threaded inserts provide an effective solution. Made from durable stainless steel, these inserts reinforce the threads. To simplify the process, meviy offers instant quotations and makes it easy to order custom parts.

Supported Materials & Thicknesses for Threaded Inserts

Material Sheet Thickness * (mm) Nominal Lengths Nominal Diameter
M3 M4 M5 M6 M8
PET
Acrylic
PC (Polycarbonate)
PVC
3.0
5.0 1D
1.5D
2D
8.0 1D
1.5D
2D
10.0 1D ✓ 
1.5D
2D

* The threaded insert option is available only for metric-sized sheet metal parts it is not offered in inch sizes.

Example Parts with Threaded Inserts

  • PET (Standard, Clear)

    A clear resin sample part with threaded inserts
    Size (mm) 150 × 100 × 5
    Insert Hole Diameters M4×5
    Days to Ship
    (as soon as)
    7 days
  • Acrylic (Standard, Clear)

    A clear resin sample part with threaded inserts
    Size (mm) 140 × 123 × 10
    Insert Hole Diameters M4, M5, M6, M8
    Days to Ship
    (as soon as)
    7 days

What’s meviy?

On-demand, fast sourcing of quality custom mechanical parts is made possible by meviy.
meviy is one of the most reliable on-demand manufacturing platforms in the US that allows you to get instant quotes for your mechanical parts simply by uploading 3D CAD data. No longer need to create 2D drawings just to quote parts. This platform supports sheet metal fabrication and CNC machining such as milling or turning and has saved time for over 160,000 mechanical designers and purchasers worldwide.

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA