Save Up to 40% on International Economy Shipping with meviy’s Exclusive Early Access Offer
Temporarily Suspended
As of March 9, 2025, meviy’s International Economy shipping option is temporarily suspended due to evolving export policies that may cause shipping delays.
We are actively exploring alternative export options and will update you as soon as this service resumes.
For existing International Economy orders, please expect potential delivery delays.
If you have any questions, please contact our support team at meviy-usa@misumiusa.com.
Accuracy. Quality. Now More Affordable.
Today meviy is introducing an International Economy Shipping option, providing early access to reduced-cost, high-precision CNC-milled and sheet metal components—without compromising quality.
Optimized Lead Times & Cost Efficiency
For CNC Milling, our standard shipping delivers parts in an average of 8 days. With our International Economy Shipping option, you can receive your parts in as little as 14 days*—at a cost reduction of up to 40%, including a 35% savings on Aluminum 6061.
For Sheet Metal, standard shipping delivers in 4 days, whereas our new International Economy Shipping option provides the same high-quality components in as fast as 14 days*, with a 40% cost reduction.
Why Opt for meviy’s International Economy Shipping?
- Enhanced Cost Savings – Reduce expenses without sacrificing precision or
reliability. - Consistent Quality – Get the same high-performance CNC and sheet metal parts, now at reduced costs.
- Global Availability – Now serving more customers with international shipping.
*Lead times may vary.
CNC Milling | ||
Material Group | Material Type (equiv) | Surface Treatments |
Steel | 1018 Carbon Steel | No Treatment |
1049 Carbon Steel | Black Oxide | |
1049 Carbon Steel or Equivalent (tempered) |
Electroless Nickel Plating |
|
4140 Alloy Steel | Hard Chrome Plating | |
Stainless Steel | 304 Stainless Steel | No Treatment |
316 Stainless Steel | ||
303 Stainless Steel | ||
430 Stainless Steel | ||
Aluminum | 5052 Aluminum Alloy | No Treatment |
6061 Aluminum Alloy | Clear Anodize | |
7075 Aluminum Alloy | Black Anodize | |
2017 Aluminum Alloy | Hard Anodize (clear) |
Sheet Metal | |||
Material Group | CNC | Thickness (mm) | Surface Treatment |
Steel | Low Carbon Steel | 1.0, 1.2, 2.0, 6.0 | No Treatment |
Electroless Nickel Plating | |||
Black Oxide | |||
Trivalent Chromate (clear) | |||
Trivalent Chromate (black) | |||
Stainless Steel | 304 Stainless Steel (2B) | 1.0, 1.2, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | No Treatment |
304 Stainless Steel (single-sided hairline finish) | 1.0, 1.2, 1.5, 2.0, 3.0 | No Treatment | |
Aluminum | 5052 Aluminum Alloy | 1.0, 1.2, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | No Treatment |
Black Anodized | |||
Clear Anodized |