CNC Turning:
New Hardening Methods

Last Updated: Nov 05, 2024
Added two additional heat treatment options to meviy CNC Turning such as Vacuum Quenching & Induction Hardening
As of October 6, 2024, meviy has introduced new hardening methods for CNC Turning to enhance the strength and durability of your custom parts: Vacuum Quenching for full part hardening and Induction Hardening for selective hardening. Additionally, engineers can now specify a wider range of hardness values beyond the standard ranges. The maximum length of parts available for heat treatment has also been expanded for certain diameter ranges.
These new capabilities will provide engineers with more design options, enabling the manufacture of components with a broader range of mechanical properties for demanding applications.

Expanded Hardening Methods for Heat Treatment

We now offer two additional options, bringing the total to three hardening methods. These methods are designed to meet a wide range of heat treatment requirements, providing greater flexibility and precision for various applications.

Full Part Hardening

For full part hardening, you can choose from two options for heat treating and quenching the entire part to achieve the desired hardness specification:

  • Immersion Quenching
    Immersion Quenching is a method of heat treatment using a conventional furnace and oil bath quenching that is quick and cost effective.
  • Vacuum Quenching NEW
    Vacuum Quenching is a method of heat treatment using a vacuum furnace and gradual quenching that is less likely to distort the finished part but takes longer.

 

Selective Hardening

Selective hardening allows you to specify specific areas for hardening, targeting only those regions that require it while excluding areas with threads or precision tolerances.

  • Induction Hardening NEW
    Induction Hardening is a method of heat treatment that heats and quenches only a specific area of a part using an induction coil.

Material Hardness Range

In addition, meviy now can specify a desired hardness range for both Immersion Quenching and Vacuum Quenching services.

Material Full Part Hardening Selective Hardening
Immersion Quenching Vacuum Quenching Induction Hardening
Standard Hardness (HRC) Selectable Hardness (HRC) Standard Hardness (HRC) Selectable Hardness (HRC) Standard Hardness (HRC) Selectable Hardness (HRC)
1045 Carbon Steel 40 – 45 30 – 45 40 – 45 30 – 45 52 – 58
4135 Alloy Steel​​ 35 – 40 30 – 45 35 – 40 30 – 45 52 – 58
4140 Alloy Steel 50 – 55 30 – 55 50 – 55 30 – 55 52 – 58
O1 Tool Steel​ 58 – 63 40 – 63 58 – 63 40 – 63 58 – 63
SKD11 58 – 63 50 – 63 58 – 63 50 – 63
SKD61 50 – 55 40 – 55 50 – 55 40 – 55
SUJ2 58 – 63 35 – 63 58 – 63 35 – 63 57 – 63
440C Stainless Steel 58 – 63 45 – 63 58 – 63 45 – 63
  • The expansion of Heat Treatment capabilities has also expanded the maximum length of parts that can be hardened:
    • 10-150mm (OD) : up to 300mm in length. 
    • 150-250mm (OD): up to 200mm in length. 
    • 250-300mm (OD): up to 100mm in length. 
  • The additional lead time for a hardened part is 2 to 4 days. 
  • The depth of hardness cannot be specified, but a depth of 1mm or more into the part surface is guaranteed. 

Hardened Part Examples

Induction Hardening for Selective Hardening

1045 Carbon Steel with no surface treatment

  • AppearanceA rod shaped part with induction hardening for selective hardening.
  • 3D view image

    An image of selective hardening on meviy's 3D viewer screen
    * Apply selective hardening to two locations.

References for Hardening

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA