Sheet Metal
Option for Additional Edge Breaking
Effective June 23, 2024, in response to customer concerns about burrs on non-appearance surfaces, meviy will now offer the option of additional Edge Breaking for sheet metal.
All meviy sheet metal parts are guaranteed to have 0.1mm or less burrs or raised edges on the appearance edges of parts during the cutting process, but with this additional option, we can now offer R0.1 equivalent quality on every edge, including the appearance and reverse sides of your custom parts.
Materials, Thickness, and Surface Treatments
Material | Surface Treatment | Thickness |
---|---|---|
Low Carbon Steel
(Cold/Hot Rolled) |
None | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 10.0 12.0 16.0 |
Paint * | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | |
Electroless Nickel Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 | |
Black Oxide | ||
Trivalent Chromate (Clear) | ||
Trivalent Chromate (Black) | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | |
Low Carbon Steel
(Cold Rolled) |
Electrolytic Zinc Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 |
* The paint colors are as follows: N1 semigloss, 5Y7/1 semigloss, 5P9/1 semigloss, 5P9/1 full gloss, and 5Y7.2/1.4 semigloss in approximate Munsell.
Material | Finishing Method | Thickness |
---|---|---|
304 SS | 2B | 0.8 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 |
No.1 | 9.0 10.0 12.0 | |
430 SS | 2B | 0.8 1.0 1.2 1.5 2.0 3.0 |
Manufacturing Examples
![]() |
Material | 304 SS (2B) |
Size | 45 mm x 30 mm × 42.2 mm | |
Thickness | 3 mm | |
Lead Time | As soon as 5 days |
![]() |
Material | Low Carbon Steel (Cold/Hot Rolled) |
Size | 57.8 mm × 91 mm × 20 mm | |
Thickness | 2.3 mm | |
Lead Time | As soon as 5 days |
![]() |
Material | Low Carbon Steel (Cold/Hot Rolled) with Trivalent Chromate (Clear) |
Size | 57.8mm×91mm×20mm | |
Thickness | 2.3mm | |
Lead Time | As soon as 7 days |
Learn More Edge Breaking
How to Quote Additional Edge Breaking
STEP1. Upload your 3D model and select “Sheet Metal”.
STEP2. Select “Equivalent to 0.1 Radius” in the Edge breaking menu.
STEP3. Click “Confirm the quotation conditions” after “Edge breaking with Equivalent to 0.1 Radius” is displayed in the lower left corner of the 3D Viewer.
What’s meviy?
On-demand, fast sourcing of quality custom mechanical parts is made possible by meviy.
meviy is one of the most reliable on-demand manufacturing platforms in the US that allows you to get instant quotes for your mechanical parts simply by uploading 3D CAD data. No longer need to create 2D drawings just to quote parts. This platform supports sheet metal fabrication and CNC machining such as milling or turning and has saved time for over 160,000 mechanical designers and purchasers worldwide.