Sheet Metal
Economy Shipping Now Comes in Painted Parts!

Last Updated: Aug 07, 2024

Painted parts (Yellow, White, Grey, Black)

As of Friday, June 7, 2024, meviy has added four painted colors – Black, White, Gray, and Yellow – to meviy Sheet Metal, as part of the Economy Shipping service option. This change is in response to the widespread demand for quality, affordably priced coated sheet metal fabricated parts.

For selects and orders placed for a shipping date after 22 days, an automatic 30% discount is applied – and rest assured, the quality of our products remains unchanged.

We highly recommend this service if you:

– Want to schedule your orders for delivery well in advance,
– Are looking to source parts at a more affordable price.

Check the pricing for your 3D model right now!

Example Sample Parts


  • White

    – Low Carbon Steel (Cold/Hot Rolled)
    – Sheet Thickness: 3.2mm

  • Yellow

    – Low Carbon Steel (Cold/Hot Rolled)
    – Sheet Thickness: 3.2mm

Compatible Materials, Painting Colors, and Thicknesses

Material Painting Color Munsell Color Value (approx.)
 / Product#
Thickness Standard Shipping Economy Shipping
Low Carbon Steel
(Cold/Hot Rolled)
Black N1 Metric
(0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0)
as soon as
7 days
as soon as
22 days
Grey 5Y7/1
White N9.5
Yellow 2.5Y8/14
Off-White 5P9/1 Metric
(0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0)
as soon as
7 days
Cream 2.5Y8/2
Light Cream 2.5Y9/1
Old Lace 2.5Y9/2
Light Green 7.5GY9/2
Toyota Cream 10GY9/1
Dark Grey N3
Creamy Grey 5Y7.2/1.4
Light Grey 5Y8/1
Off-Pale Grey 7.5Y8.5/1
Trailer Black PCTT99259 Inch
0.0179″ (#26), 0.0239″ (#24), 0.0299″ (#22), 0.0359″ (#20), 0.0418″ (#19), 0.0478″ (#18), 0.0538″ (#17), 0.0598″ (#16), 0.0747″ (#14), 0.0897″ (#13), 0.1046″ (#12), 0.1196″ (#11), 0.1345″ (#10), 0.1644″ (#8), 0.1793″ (#7), 0.1943″ (#6), 0.2500″ , 0.3750″
Anthracite Grey PCTA79109
Oyster White PCTA89102
Pastel Green PCTA49120
Sulfur Yellow PCTA39108
Cream PCTA89103
Light Ivory PCTA29104
Silver Gray PCTA79104
Tele Gray PCTA79127
Signal White PCTA89104
Traffic Red PCTA6911

* Economy Shipping is not available for inch-size paintings.

Quality

Paint Color

meviy uses environmentally friendly, weather-resistant powder coatings made in Japan. Thick film coating is easy to apply, which reduces the painting and baking process and offers good economy. Please note that the actual color may vary slightly from the approximate Munsell value.

Coating Thickness and Pretreatment

After solvent degreasing with thinner and iron phosphate coating treatment, parts are coated with a coating thickness of 80 µ±30 (excluding thickness tolerance).
* Coating thickness may vary depending on product shape and is not a guaranteed value.

Appearance Standard Specifications

Visual inspection for color, dust, stains, dimples, etc.

  • Scratches

    The hanging jig used during the painting process may leave some scratches and marks; see the image at right.

Economy Shipping Overview

Shipping
Option
Shipping Days Price Quality
Standard CNC Milling as soon as 8 days as it is
now
CNC Turning as soon as 8 days
Sheet Metal as soon as 4 days
Economy CNC Milling as soon as
22 days
30 % OFF equal to standard
CNC Turning
Sheet Metal
  • Depending on the quotation conditions, such as material and surface treatment, it may take longer than the stated shipping days.
  • Some materials and surface treatments are not covered for Sheet Metal.
  • Regarding CNC Turning, when you order two or more pieces, you will get 10% off even if you select the Economy Shipping service option. However, you can get a more discounted rate than ordering one part due to a quantity discount.
  • When using the Economy Shipping service option, “-L” is added to the end of your part number.
    Part Number Sample: MVBLK-SSN-33G-11Y1P3-L
  • For detailed information, including the shipping days of products subject to the Economy Shipping service, check the link below.
    CNC Milling    |   CNC Turning   |   Sheet Metal

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA