Sheet Metal
Economy Shipping Now Comes in Painted Parts!
As of Friday, June 7, 2024, meviy has added four painted colors – Black, White, Gray, and Yellow – to meviy Sheet Metal, as part of the Economy Shipping service option. This change is in response to the widespread demand for quality, affordably priced coated sheet metal fabricated parts.
For selects and orders placed for a shipping date after 22 days, an automatic 30% discount is applied – and rest assured, the quality of our products remains unchanged.
We highly recommend this service if you:
– Want to schedule your orders for delivery well in advance,
– Are looking to source parts at a more affordable price.
Check the pricing for your 3D model right now!
Example Sample Parts
White
– Low Carbon Steel (Cold/Hot Rolled)
– Sheet Thickness: 3.2mm-
Yellow
– Low Carbon Steel (Cold/Hot Rolled)
– Sheet Thickness: 3.2mm
Compatible Materials, Painting Colors, and Thicknesses
Material | Painting Color | Munsell Color Value (approx.) / Product# |
Thickness | Standard Shipping | Economy Shipping |
---|---|---|---|---|---|
Low Carbon Steel (Cold/Hot Rolled) |
Black | N1 | Metric (0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0) |
as soon as 7 days |
as soon as 22 days |
Grey | 5Y7/1 | ||||
White | N9.5 | ||||
Yellow | 2.5Y8/14 | ||||
Off-White | 5P9/1 | Metric (0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0) |
as soon as 7 days |
– | |
Cream | 2.5Y8/2 | ||||
Light Cream | 2.5Y9/1 | ||||
Old Lace | 2.5Y9/2 | ||||
Light Green | 7.5GY9/2 | ||||
Toyota Cream | 10GY9/1 | ||||
Dark Grey | N3 | ||||
Creamy Grey | 5Y7.2/1.4 | ||||
Light Grey | 5Y8/1 | ||||
Off-Pale Grey | 7.5Y8.5/1 | ||||
Trailer Black | PCTT99259 | Inch 0.0179″ (#26), 0.0239″ (#24), 0.0299″ (#22), 0.0359″ (#20), 0.0418″ (#19), 0.0478″ (#18), 0.0538″ (#17), 0.0598″ (#16), 0.0747″ (#14), 0.0897″ (#13), 0.1046″ (#12), 0.1196″ (#11), 0.1345″ (#10), 0.1644″ (#8), 0.1793″ (#7), 0.1943″ (#6), 0.2500″ , 0.3750″ |
|||
Anthracite Grey | PCTA79109 | ||||
Oyster White | PCTA89102 | ||||
Pastel Green | PCTA49120 | ||||
Sulfur Yellow | PCTA39108 | ||||
Cream | PCTA89103 | ||||
Light Ivory | PCTA29104 | ||||
Silver Gray | PCTA79104 | ||||
Tele Gray | PCTA79127 | ||||
Signal White | PCTA89104 | ||||
Traffic Red | PCTA6911 |
* Economy Shipping is not available for inch-size paintings.
Quality
Paint Color
meviy uses environmentally friendly, weather-resistant powder coatings made in Japan. Thick film coating is easy to apply, which reduces the painting and baking process and offers good economy. Please note that the actual color may vary slightly from the approximate Munsell value.
Coating Thickness and Pretreatment
After solvent degreasing with thinner and iron phosphate coating treatment, parts are coated with a coating thickness of 80 µ±30 (excluding thickness tolerance).
* Coating thickness may vary depending on product shape and is not a guaranteed value.
Appearance Standard Specifications
Visual inspection for color, dust, stains, dimples, etc.
-
Scratches
The hanging jig used during the painting process may leave some scratches and marks; see the image at right.
Economy Shipping Overview
Shipping Option |
Shipping Days | Price | Quality | |
---|---|---|---|---|
Standard | CNC Milling | as soon as 8 days | as it is now |
|
CNC Turning | as soon as 8 days | |||
Sheet Metal | as soon as 4 days | |||
Economy | CNC Milling | as soon as 22 days |
30 % OFF | equal to standard |
CNC Turning | ||||
Sheet Metal |
- Depending on the quotation conditions, such as material and surface treatment, it may take longer than the stated shipping days.
- Some materials and surface treatments are not covered for Sheet Metal.
- Regarding CNC Turning, when you order two or more pieces, you will get 10% off even if you select the Economy Shipping service option. However, you can get a more discounted rate than ordering one part due to a quantity discount.
- When using the Economy Shipping service option, “-L” is added to the end of your part number.
Part Number Sample: MVBLK-SSN-33G-11Y1P3-L - For detailed information, including the shipping days of products subject to the Economy Shipping service, check the link below.
CNC Milling | CNC Turning | Sheet Metal