Sheet Metal:
Tap into Design Possibilities with Tapped Holes!

Last Updated: Nov 15, 2024

A tapped hole on clear resin part

Starting from November 10, 2024, meviy Sheet Metal will begin offering tapped holes in resin materials. In just a few minutes, meviy can provide a quote for your custom resin parts. Tap into new possibilities for your resin components with tapped holes, such as covers, equipment enclosures and partitions.

Supported Materials & Thicknesses for Tapping

Materials Sheet Thickness
(mm)
Tapped Hole Diameter
Polyethylene Terephthalate (PET) 3.0 M3 M4 M5
Acrylic 5.0 M3 M4 M5 M6
Polycarbonate (PC) 8.0 M3 M4 M5 M6 M8
Polyvinyl Chloride (PVC) 10.0 M3 M4 M5 M6 M8 M10

* Note: Tapping is now available for metric-sized Sheet Metal parts only.
* Learn more about Clear Resin: Specification and Quality Control.

Shipping Options for Hole Types

Hole Type Standard Shipping
(as soon as)
Economy Shipping
(as soon as)
Through Hole 5 days 22 days
Tapped Hole 7 days

Part Examples with Tapped Holes

  • PET (Standard, Clear)A cover part for a machine made of transpiration resin (PET) with tapped holes.

    Size 250 x 250 x 5
    Tapped Holes 4 x M4
    Days to Ship
    (as soon as)
    7 days
  • Acrylic (Standard, Clear)A cover part for a machine made of transpiration resin (Acrylic) with tapped holes.

    Size 250 x 230 x 10
    Tapped Holes 4 x M6
    Days to Ship
    (as soon as)
    7 days
  • PVC (Standard, Smoky Brown)A brown cover part for a machine made of transpiration resin (PVC) with tapped holes.

    Size 119 x 76 x 3
    Tapped Holes 3 x M5
    Days to Ship
    (as soon as)
    7 days

*Note: Edge breaking has been applied to these Clear Resin parts.


What’s meviy?

On-demand, fast sourcing of quality custom mechanical parts is made possible by meviy.
meviy is one of the most reliable on-demand manufacturing platforms in the US that allows you to get instant quotes for your mechanical parts simply by uploading 3D CAD data. No longer need to create 2D drawings just to quote parts. This platform supports sheet metal fabrication and CNC machining such as milling or turning and has saved time for over 160,000 mechanical designers and purchasers worldwide.

meviy Marketing Team

The meviy resources library is your source of information about the mechanical engineering industry. Find here all the news about materials, design tips and the latest meviy updates and release.
Follow MISUMI USA