the Special Offer of the 1st Anniversary | meviy | MISUMI Corporation

the Special Offer of the 1st Anniversary

This campaign has ended as of November 17, 2023. We sincerely appreciate the great response we have received from all of you. Thank you very much!

Be inspired by color this Thanksgiving

Custom sheet metal parts are powder coated making them more durable and more resistant to environmental factors like moisture, sunlight, chemicals, and abrasions.

  • A wide assortment of inch and metric thickness colors to choose from
  • Delivery time: from 7 days
  • Available for sheet thicknesses: from 0.8 mm to 6.0 mm, 22-gauge to 3-gauge (depending on material)
  • Materials: Low Carbon Steel (Cold/Hot Rolled), Stainless Steel, Aluminum Alloy

>> Types of Paint Color​

Get Thanksgiving-specific wallpaper​

Don’t miss out on our original wallpaper, available only now. You can download this Thanksgiving-specific wallpapers for free.​​

This Thanksgiving, we’re thankful you chose meviy for your custom parts solutions. ​

>> Download free wallpaper

See the price and delivery time within 2 minutes for CNC turning and milling parts , sheet metal and resin parts

  • CNC Turning Parts​

    • Standard 8 days to ship
    • Steel, SS, Aluminum  etc.
    • 30% OFF with Economy Shipping
  • CNC Milling Parts

    • Standard 8 days to ship
    • Steel, SS, Aluminum etc.​
    • 30% OFF with Economy Shipping
  • Sheet Metal Parts

    • Standard 4 days to ship
    • Steel, SS, Aluminum etc.​
    • 30% OFF with Economy Shipping
  • CNC & Sheet Cut Resin

    • Standard 5 days to ship
    • Polyacetal, ​MC Nylon, ABS, PEEK etc.​
    • 30% OFF with ​Economy Shipping​

​*Shipping days change according to the material, quantity, size/shape and treatment. Please refer to meviy’s instant quotation for the accurate shipping date.​

Trusted by 330,000 companies* - WHY meviy?

“When meviy first came out, I compared costs with local shops and meviy had them beat. They were probably at least half of what the local was.”

David Mackey, MasterBrand Cabinets

“If I take 10 parts and send them down to a machine shop, it’ll take them a week to get me a quote. With meviy, I have a quote within two minutes.”

David Mackey, MasterBrand Cabinets
  • Panasonic
  • Alps Pine
  • Denso
  • Mujin
*MISUMI customers worldwide as of September 2023​

meviy in 2 minutes

How it works

No installation required

You can use meviy immediately with your MISUMI Corporate Account.
No MISUMI Corporate Account yet? Register now

About the Special offer

The special offer with 20% off all meviy components will be held to celebrate the 1st Anniversary of meviy in America. Part numbers quoted during the campaign period can be purchased at a discounted price even after the campaign has ended.​

Take advantage of this special offer to “turn” up your productivity and save costs with meviy’s easy and instant quotations!​

Offer Period :​

Tuesday, September 5, 2023 to Friday, November 17, 2023​

 

Discounted Components:​

All components quoted with meviy during the offer period​

meviy FA Mechanical Parts​

  • Sheet Metal Parts​
  • Machined Plates​
  • Turning Parts

*** Manually quoted components are EXCLUDED​

How to Apply the Discount:​

A 20% discount will be applied to all automatically quoted meviy components.​

  1. Log in to meviy or click here to register​
  2. Upload 3D models​
  3. Select quantity and surface treatment (optional)​
  4. Press the “Confirm the Quotation Conditions” button to see the discounted price and shipping days

Precautions​

  • Manual quotations from meviy Support are not eligible for this discount.​
  • The discounted price for part numbers issued within the period will be applicable even after the discount period has ended.​
  • For part numbers that were initially issued over a year ago, prices and delivery times may change without notice due to material cost fluctuations and other reasons.​
  • All meviy products will be automatically shown at a 20% discount during the period.​
  • Part numbers issued before the campaign start date that are then issued again during the campaign period can be purchased at a 20% discount.​

Terms and Conditions

  • The meviy 1st Anniversary 20% Off Promotion (“Promotion”) begins on September 5, 2023, at 12:00 am CDT and continues until November 17, 2023, at 11:59 pm CST unless earlier terminated by MISUMI USA, Inc. (“Sponsor”). Sponsor reserves the right to terminate the Promotion at any time after the start of the Promotion without notice (the total term of the Promotion hereafter referred to as the “Term”). The Promotion is valid only for customers who receive a part number for their Meviy order and have an account on Sponsor’s website (https://us.misumi-ec.com/) during the Term. The Promotion is valid for purchases shipped to the United States and Canada only.
  • The Promotion is only valid for applicable orders of select products determined by Sponsor (“Promotional Products”) made through Sponsor’s web-ordering system (https://meviy.misumi-ec.com/en_us-us/) during the Term. A twenty percent (20%) discount will be applied to the pre-tax price of all Promotional Products for which a Meviy part number is generated for the customer during the Term (“Discount”). The Discount will apply to purchases of applicable Promotional Products made after the Term, so long as the Meviy part number for the applicable Promotional Product is issued during the Term. Meviy part numbers for Promotional Products not issued during the Term are not eligible for the Promotion. The Promotional Products include all Meviy FA Mechanical Parts (including, but not limited to, Sheet Metal Parts, Machined Plates, and Turning Parts). Manually quoted products are EXCLUDED from Promotional Products. Sponsor is not responsible for any loss due to your failure to submit an order under this Promotion.
  • The Discount is not valid for prior purchases or for the payment of taxes. The Discount has no cash value and cannot be sold, transferred, or assigned. Void where prohibited, taxed, or otherwise restricted. Returns of any portion of purchases will require equal forfeiture of the Discount. Prices are subject to change by Sponsor at any time. No rain checks are available. Sponsor reserves the right to reject orders that violate any of the restrictions above. All orders are subject to Sponsor’s standard terms and conditions of sale available on its website at: https://us.misumi-ec.com/contents/terms/use.html. Unless otherwise specified, Promotion may not be combined with any other promotion, discount, coupon, or offer. Other restrictions may apply, and Sponsor reserves the right to change these terms at any time without notification.
  • Any questions about the Promotion should be sent via e-mail to meviy-usa@misumiusa.com.

Expiration date of issued part number :​

meviy customers say:
90% realized that the time was shortened, and 93% were satisfied with the quality

We regularly conduct surveys with our Japanese customers who have been using meviy for a long time. We have received high praise from customers who made quotations and orders, such as shortening the time, meeting the delivery date, and high quality

  • Design and procurement time is shortened
  • Delivery on the specified day without delay
  • High-quality component is delivered