- HELP
- Technical Information
- News from meviy
- Geometric Tolerancing for CNC Turned parts
Geometric Tolerancing for CNC Turned parts
Nine types of geometric tolerances with automated quoting and precise specifications in 0.01mm increments now available
April 16, 2024 – meviy, the cutting-edge parts procurement platform developed by MISUMI Group Inc., has rolled out a significant enhancement: geometric tolerancing for CNC Turned parts. This latest addition further amplifies the platform’s capabilities, enabling customers to access nine types of geometric tolerances with a remarkable accuracy of up to 0.01 mm.
Recognizing the persistent challenges within the realm of high-precision parts procurement—ranging from protracted quotation processes to extended delivery lead times and price volatility—meviy initially introduced geometric tolerancing for CNC milled parts in October 2022. Building on the success and demand for this feature, the platform now extends its functionality to CNC Turned parts. This enhancement empowers customers to seamlessly specify geometric tolerances directly from their 3D data, facilitating instant quotations and expediting the procurement process with unparalleled efficiency.
For further insights into this innovative feature or to delve into default tolerance standards and the process of setting datum and geometric tolerances, please explore the provided links.
Compatible Materials, Surface Treatments, and Heat Treatments
| Material | Tolerance Range | Compatible Surface Treatments | |
|---|---|---|---|
| Steel | 1045 Carbon Steel | 0.01-0.10 | Black Oxide Electroless Nickel Plating Hard Chrome Plating Salt-Bath Nitrocarburizing Phosphate Coating |
| Low Carbon Steel (Hot Rolled) | 0.01-0.10 | ||
| 4135 Alloy Steel | 0.01-0.10 | ||
| 4140 Alloy Steel | 0.01-0.10 | ||
| O1 Tool Steel | 0.01-0.10 | ||
| D2 tool Steel | 0.01-0.10 | ||
| H13 tool Steel | 0.01-0.10 | ||
| 52100 alloy Steel | 0.01-0.10 | ||
| Stainless Steel | 303 SS | 0.01-0.10 | — |
| 304 SS | 0.01-0.10 | ||
| 316 SS | 0.01-0.10 | ||
| 440C SS | 0.01-0.10 | ||
| Aluminum | 2017 | 0.02-0.10 | Clear Anodize Black Anodize Black Anodize (matte) |
| 5056 | 0.02-0.10 | ||
| 6061 | 0.02-0.10 | ||
| 7075 | 0.02-0.10 | ||
| Brass | C3604-LCd | 0.02-0.10 | — |
Available Geometric Tolerances
| Geometric Tolerance Type | Symbol | Flat surface | Cylindrical face | Datum |
|---|---|---|---|---|
| Flatness | 〇 | – | – | |
| Parallelism | 〇 | – | Required | |
| Perpendicularity | 〇 | 〇 | Required | |
| Circularity | – | 〇 | – | |
| Concentricity | – | 〇 | Required | |
| Straightness | – | 〇 | – | |
| Cylindricity | – | 〇 | – | |
| Circular runout | – | 〇 | Required | |
| Total runout | – | 〇 | Required |