meviy
MiSUMi
How to use
Search
Close
Technical Information
[FA Mechanical Parts] Sheet Metal Parts
Applicable parts/Materials
Shapes Eligible for Quotation
Material, Surface Treatment, Size
Types of Hole Machining
Shipping Days
Delivery Options
Material Properties
Surface Treatments
Types of Paint Color
Target Range for R-Bending (Large Radius)
Scope of Etching
Shapes to be Available Soon
Parts Eligible for Thin Shim Plates
Parts Eligible for Clear Resin
Design Guidelines
Basic Modeling Rules
Hole Identification Specifications
Tapped Hole Identification and Selectable Sizes
Friction Drilled/Tapped Holes Modeling and Sizes
Countersink Modeling and Selectable Sizes
Modeling Rules for Keyhole Type Holes
Hanging holes for Plating / Painting
Selectable nut sizes
Modeling Rules for Perforated Metal
Range of Machining Limits
Bending Conditions
Sheet Metal Quoting Error Troubleshooting
Accuracy and Machining Specifications
Allowable Dimensional Tolerances
Hole Machining Specifications
Bending Specifications
Appearance of Cut Surfaces
About Hairline Direction
About Painted Sheet Metal
Etching
Perforated Metal Machining Specifications
Clear Resin Specification
Quality Control
Quality Control of Nut Mounted Products
[FA Mechanical Parts] CNC Milling
Applicable Parts/Materials
Quotable Shapes
Material, Surface Treatment and Hanging Holes
Shipping Days
Delivery Options
Ineligible Shapes
Quotable Sizes
Design Guidelines
Shape Disparity between 3D Model and Finish
Points of Note when 3D Modeling
Recognizing Different Types of Hole
Thin-Wall Judgment Logic
CNC Milling Quoting Error Troubleshooting
Accuracy and Machining Specifications
Default General Tolerance Standards
Standards for Different Hole and Pocket Types
Specifiable Dimensional Tolerances
Hole Information Notation in 3D Screen
Rules for Decimal Digit Display on 3D Screen
Etching specifications
Quality Control
[FA Mechanical Parts] Turning Parts
Applicable Parts/Materials
Shapes Eligible for Quotation
Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
Delivery Option Selection
Color Samples
Design Guidelines
Turning Parts Recognition Conditions
Rules for Dimension Notation in the 3D Viewer
Difference in Shapes Between the 3D Model and the Finished Product
Logic for Judging Thin Walls
Accuracy and Machining Specifications
Default General Tolerance Standards
Specifications for External Thread, Internal Thread, Keyways, Holes and Pockets
Dimensional tolerances that can be specified
Rules for displaying decimal places on 3D viewer
Appearance Quality
Quality Control
News from meviy
Geometric Tolerancing for CNC Turning Parts
Etching Option Available for CNC and Sheet Metal Items
Sheet Metal Update
Sheet Metal – Inch Gauge Thickness Option
Economy Shipping Service
Status of Response to Apache Log4j Vulnerability (CVE-2021-44228)
New Shapes: 3 more machining conditions are now available
"Free-form holes" in clear resin and shims are now available with meviy
New plate thickness: Now 1.6 mm thickness for aluminum available
Expansion of bending range: Black anodized (matte) enjoys great popularity
Sheet Metal Parts Release Information: Five new colors for sheet metal paint
[Important] Restrictions on Quotations and Orders for CNC Milling
How to use
Before You Begin
What is meviy?
Procedure for Using the meviy Platform
Parts Available for Order from meviy
Uploadable CAD File Formats
Recommended Operating Environment
Creating an Account
Logging In / Logging Out
User Menu
Automatic Hole Type Recognition
SOLIDWORKS
iCAD
User Settings (Optional)
FA Mechanical Parts: Notice of changes due to renewal
Managing Projects
Uploading 3D Data
Viewing the Project List Screen
Organizing Projects
Quotation conditions settings
[FA Machined] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Set surface roughness
Set datum and geometric tolerances
Set etching
Splitting Group Holes
Changing Font Sizes
Change a Design's Origin
Measuring 3D models
Download 2D DXF File
Confirming Approvals
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[FA Sheet Metal] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Removing Dimensions
Changing Font Sizes
Splitting Grouped Holes
Set etching
Measuring 3D models
Download 2D DXF File
Auto-Fixing of Plate Thicknesses of Bends
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[FA Turning ] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Setting Outer Diameter Information
Setting Inner Diameter Information
Setting Slotted Holes/Keyways
Setting Surface Roughness
Setting Surface Roughness of unspecified area
Set datum and geometric tolerances
Splitting Group Holes
Changing Font Sizes
Changing a Design’s Origin
Measuring 3D models
Confirming Approvals
Confirming(Issue part number)/Check/Change the quotation
Keyboard Operations
Information about manual quotation
User Settings
Order
Orders
Ordering from meviy
Changing or Canceling an Order
Ordering from Misumi web order system
Exporting the Order Confirmation as a PDF
Repeat Orders
Payment Methods
Downloading 2D Drawing, Quotes and Parts Lists
Convenient Features
Converting Millimeter to Inch Display
Publish an Issued Part Number/Share a Project
To use the search window
Controlling Models with the Mouse
Enter the order numbers
HELP
How to use
Quotation conditions settings
[FA Turning ] Quotation Settings
Keyboard Operations
Keyboard Operations
Shortcut
Functions and Operations
Keyboard Input
Designate Design Origin
O
Add Dimensions
W
Delete PMI
D
Hide dimensions
[Shift] + H
Split Grouped Holes
S
surface roughness
R
Measurement
M
Functions and Operations
Keyboard Input
Increase font size
[Alt] + ↑
Reduce font size
[Alt] + ↓
Simple 2D Drawing
[Shift] + C
Fit to screen
[Ctrl] + F
Isometric view
[Ctrl] + I
Zoom-in on part
[Ctrl] + ↑
Zoom-out from part
[Ctrl] + ↓
Manipulate 3D Model
Operation methods to match CAD features can be changed in the user settings.
Applicable CAD Softwares are shown below
SoildWorks
CATIA
Creo
IRONCAD
Siemens PLM-NX
iCAD
Autodesk Inventor
Autodesk Fusion360
Functions and Operations
Keyboard Input
Designate Design Origin
O
Add Dimensions
W
Delete PMI
D
Hide dimensions
[Shift] + H
Split Grouped Holes
S
surface roughness
R
Measurement
M
Increase font size
[Alt] + ↑
Reduce font size
[Alt] + ↓
Simple 2D Drawing
[Shift] + C
Fit to screen
[Ctrl] + F
Isometric view
[Ctrl] + I
Zoom-in on part
[Ctrl] + ↑
Zoom-out from part
[Ctrl] + ↓
↑