- HELP
- How to use
- Quotation conditions settings
- [FA Turning ] Quotation Settings
- Measuring 3D models
Measuring 3D models
To Measure Distance
Select the two points to measure, and the XYZ distance will be displayed in the window.
-
- Click the icon
- Select the two points to measure.
-
- (1) Measurement icon
- (2) Selected objects
- (3) Measurement window by element
- (4) Measurement mode switching window
- (5) Measurement component line
To Measure Diameter/Radius (R value)
Select the face or edge to measure, and the diameter/radius (R value) will be displayed in the window.
-
- Click the icon
- Select the face or edge to measure.
-
- (1) Measurement icon
- (2) Selected objects
- (3) Measurement window by element
To Measure Angle
Select two tanget faces or edges to measure, and the angle will be displayed in the window.
- Click the icon
- Select the face or edge to measure.
-
- (1) Measurement icon
- (2) Selected objects
- (3) Measurement window by element (angle)
Screen introduction of measurement functions
Measurement icon
- An icon used to measure various elements of the model
- Shortcut key is activated by “Shift+M”.
Selected Objects
Various elements are displayed that can select the element need to measure
Tip
Sphere object | Center point of the R edge |
Cylindrical object | Central axis of a curved surface |
Measurement window by element
Window displaying information about the object to be measured and the numerical values of the decomposed XYZ components
Distance measurement | R-value | angle |
---|---|---|
Measurement mode switching window
Function to switch between longest and shortest distance measurements for selected elements
Longest distance | Shortest distance |
---|---|
Measurement component line
Displays the XYZ components that configure the measured distance in mm
Tip
Black line | Measurement result |
Red line | X direction component |
Green line | Y-direction component |
Blue line | Z direction component |