- HELP
 - How to use
 - Quotation conditions settings
 - [CNC Turning ] Quotation Settings
 - Setting Inner Diameter Information
 
Setting Inner Diameter Information
Update Inner Diameter Information
									You can select the target from Details or the 3D viewer, and change the inner diameter information.
								
				
															1. Either double click the "Value" in the Details, or the applicable "Dimensions" or "Face" from the 3D viewer.
															2. Switch from the TOP position direction to the cross-section display.
									In the I.D. information dialog, you can select from “Straight,” “Internal Thread,” or “Insert.”
								
				I.D. Setting Dialog (Blind/Through)
									The dialog has two types—”Blind” and “Through.”								
				
															Blind
- Machining is only possible from one side, so “Depth” settings from one side are displayed.
 - *Areas that can have “Depth” adjusted are highlighted in light blue
 
															
															Through
- Machining is possible from both sides, so “Depth” settings from both sides are displayed.
 - *Areas that can have “Depth” adjusted are highlighted in light blue
 
															Internal Thread and Tolerance Settings
									Details of the dialog are as follows.								
				
															Internal Thread Settings
- (1) Highlighted section “Diameter” information
 - (2) Highlighted section “Depth” information
 - (3) 3D viewer left side/right side linkage
 - (4) “Depth” that can be set from the left side/right side
 
- (5) “Female Thread (mm)/Female Thread (inch)” can be selected.
 - (6) Thread size can be selected.
 - (7) Thread depth for (4) can be set.
 - (8) All threads can be set.
 - (9) Left-hand/right-hand threads for (4) can be set.
 
															None (tolerance) settings
- (1) Highlighted section “Diameter” information
 - (2) Highlighted section “Depth” information
 - (3) 3D viewer left side/right side linkage
 - (4) “Depth” that can be set from the left side/right side
 
- (5) I.D. type (None)
 - (6) “General Tolerance,” “Fit Tolerance,” “Tolerance on both sides,” “Tolerance on one side” can be selected.
 - (7) You can specify tolerances.
 - (8) Effective depth for (4) can be set.
 - (9) Full length designation can be set.
 - (10) You can specify the radius of the cylindrical corner.
 - *Please refer here for notes on finishing.
 
															Insert settings
- (1) Highlighted section “Diameter” information
 - (2) Highlighted section “Depth” information
 - (3) 3D viewer left side/right side linkage
 - (4) “Depth” that can be set from the left side/right side
 
- (5) Inner diameter type “Insert”
 - (6) Size can be selected.
 - (7) Nominal length for (4) can be set.
 - (8) Right-hand threads for (4) can be set.