Shipping Days
Caution
*The shipping day(s) will be extended depending on the quantity. Please check the date displayed on the screen for the confirmed shipping day(s).Caution
- Delivery date selection service for resin materials (-E) is only available for some materials.
- Delivery date selection service (-E) for Steel, Stainless Steel, and Aluminum is available for all materials without surface treatment, but not available for some materials with surface treatment depending on the shape and size.
- The delivery date specification service (-C) for steel, stainless steel and aluminum is only available for some materials and surface treatments.
Caution
Delivery date selection serviceis not available for Manual quotation.
Material, Surface Treatment, and Shipping Day(s)
| Material | Surface Treatment | Standard | International Economy (Coming soon) | |||
|---|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Expedite+ Shipping | Economy Shipping | |||
| Low Carbon Steel (Hot Rolled) | No treatment | 8 days | 6 days |
| 22 days | 15 days |
|---|---|---|---|---|---|---|
| Black Oxide | 10 days | 8 days |
| 17 days | ||
| Electroless Nickel Plating | ||||||
| Trivalent Chromate (Clear) | ー | |||||
| Trivalent Chromate (Black) | ー | ー | ー | |||
| Hard Chrome Plating(Flash Plating) | 8 days | ー | 17 days | |||
| Low Temperature Black Chrome | ー | ー | ー | |||
| Phosphate Coating | ー | ー | ||||
| Nitriding | 12 days | ー | ー | 24 days | ||
| Low Carbon Steel (Hot Rolled) (polished) | No treatment | 8 days | 6 days | ー | 22 days | ー |
| Black Oxide | 10 days | 7 days | ー | |||
| Electroless Nickel Plating | ー | |||||
| Low Carbon Steel (Hot Rolled) (annealed material) | No treatment | 11 days | 9 days | ー | 25 days | ー |
| Black Oxide | 13 days | 11 days | ー | 27 days | ||
| Electroless Nickel Plating | ー | |||||
| Trivalent Chromate (Clear) | ー | |||||
| 1045 Carbon Steel (polished) | No treatment | 8 days | 6 days | ー | 22 days | ー |
| Black Oxide | 10 days | 7 days | ー | |||
| Electroless Nickel Plating | ー | |||||
| 1045 Carbon Steel | No treatment | 8 days | 6 days | 4 days *Not available for some product range | 22 days | ー |
| Black Oxide | 10 days | 8 days | 4 days *Not available for some product range | |||
| Electroless Nickel Plating | ||||||
| Trivalent Chromate (Clear) | ー | |||||
| Trivalent Chromate (Black) | ー | ー | ||||
| Hard Chrome Plating (Flash Plating) | 8 days | ー | ||||
| Low Temperature Black Chrome | ー | ー | ||||
| Phosphate Coating | ー | ー | ||||
| Nitriding | 12 days | ー | ー | 24 days | ||
| 1049 Carbon Steel | No treatment | 8 days | 6 days |
| 22 days | 15 days |
| Black Oxide | 10 days | 8 days |
| 17 days | ||
| Electroless Nickel Plating | ||||||
| Trivalent Chromate (Clear) | ー | |||||
| Trivalent Chromate (Black) | ー | ー | ー | |||
| Hard Chrome Plating(Flash Plating) | 8 days | ー | 17 days | |||
| Low Temperature Black Chrome | ー | ー | ー | |||
| Phosphate Coating | ー | ー | ||||
| Nitriding | 12 days | ー | ー | 24 days | ||
| No treatment | 11 days | 10 days | ー | 25 days | 15 days |
| Black Oxide | 13 days | 11 days | ー | 27 days | 17 days | |
| Electroless Nickel Plating | ー | |||||
| Hard Chrome Plating(Flash Plating) | ー | |||||
| Trivalent Chromate (Clear) | ー | |||||
| Trivalent Chromate (Black) | ー | ー | ー | |||
| Nitriding | 15 days | ー | ー | 29 days | ||
| NAK55 or equivalent | No treatment | 8 days | 6 days | ー | 22 days | ー |
| D2 tool Steel | No treatment | 8 days | ー | ー | 22 days | ー |
| Black Oxide | 10 days | ー | ー | 24 days | ||
| Electroless Nickel Plating | ー | ー | ||||
| Hard Chrome Plating (Flash Plating) | ー | ー | ||||
| Nitriding | 12 days | ー | ー | 26 days | ||
| DC53 Tool Steel | No treatment | 10 days | ー | ー | 24 days | ー |
| Black Oxide | 12 days | ー | ー | 26 days | ||
| Electroless Nickel Plating | ー | ー | ||||
| Hard Chrome Plating (Flash Plating) | ー | ー | ||||
| Nitriding | 14 days | ー | ー | 28 days | ||
| SK105 Tool Steel | No treatment | 10 days | ー | ー | 24 days | ー |
| Black Oxide | 12 days | ー | ー | 26 days | ||
| Electroless Nickel Plating | ー | ー | ||||
| Hard Chrome Plating (Flash Plating) | ー | ー | ||||
| Nitriding | 14 days | ー | ー | 28 days | ||
| O1 Tool Steel | No treatment | 10 days | ー | ー | 24 days | ー |
| Black Oxide | 12 days | ー | ー | 26 days | ||
| Electroless Nickel Plating | ー | ー | ||||
| Hard Chrome Plating (Flash Plating) | ー | ー | ||||
| Nitriding | 14 days | ー | ー | 28 days | ||
| 4140 Alloy Steel | No treatment | 8 days | 6 days | ー | 22 days | 15 days |
| Black Oxide | 10 days | ー | ー | 17 days | ||
| Electroless Nickel Plating | ー | ー | ||||
| Hard Chrome Plating(Flash Plating) | ー | ー | ||||
| Trivalent Chromate (Clear) | ー | ー | ー | |||
| Trivalent Chromate(Black) | ー | ー | 17 days | |||
| Low Temperature Black Chrome | ー | ー | ー | |||
| Phosphate Coating | ー | ー | ||||
| Nitriding | 12 days | ー | ー | 24 days | ||
| 303 Stainless Steel | No treatment | 8 days | 6 days | ー | 22 days | 15 days |
| 303 Stainless Steel (annealed) | No treatment | 11 days | ー | ー | 25 days | ー |
| 304 Stainless Steel | No treatment | 8 days | 6 days | ー | 22 days | 15 days |
| 304 Stainless Steel (annealed) | No treatment | 11 days | ー | ー | 25 days | ー |
| 304 Stainless Steel (polished) | No treatment | 8 days | 6 days | ー | 22 days | ー |
| 316 Stainless Steel | No treatment | 12 days | 8 days | ー | 26 days | 15 days |
| 316L Stainless Steel | No treatment | 10 days | ー | ー | 24 days | ー |
| 430 Stainless Steel | No treatment | 12 days | 8 days | ー | 26 days | 15 days |
| 2017 Aluminum Alloy | No treatment | 8 days | 6 days |
| 22 days | 14 days |
| Clear Anodize | 10 days | 7 days | ー | 16 days | ||
| Clear Anodize (matte) | 8 days | ー | ||||
| Black Anodize | 7 days | ー | ||||
| Black Anodize (matte) | 8 days | ー | ||||
| Hard Anodize (clear) | ー | ー | ||||
| Hard Anodize (clear, matte) | 8 days | ー | ー | |||
| Red Anodize | ー | ー | ||||
| Gold Anodize | ー | ー | ||||
| Electroless Nickel Plating | 8 days | ー | ||||
| 5052 Aluminum Alloy | No treatment | 8 days | 6 days |
| 22 days | 14 days |
| Clear Anodize | 10 days | 7 days | ー | 16 days | ||
| Clear Anodize (matte) | 8 days | ー | ||||
| Black Anodize | 7 days | ー | ||||
| Black Anodize (matte) | 8 days | ー | ||||
| Hard Anodize (clear) | ー | ー | ||||
| Hard Anodize (clear, matte) | 8 days | ー | ー | |||
| Red Anodize | ー | ー | ||||
| Gold Anodize | ー | ー | ||||
| Electroless Nickel Plating | 8 days | ー | ||||
| 5083 Aluminum Alloy | No treatment | 8 days | 6 days | ー | 22 days | – |
| Clear Anodize | 10 days | 7 days | ー | |||
| Clear Anodize (matte) | 8 days | ー | ||||
| Black Anodize | 7 days | ー | ||||
| Black Anodize (matte) | 8 days | ー | ||||
| Hard Anodize (clear) | ー | |||||
| Hard Anodize (clear, matte) | ー | |||||
| Red Anodize | ー | ー | ||||
| Gold Anodize | ー | ー | ||||
| Electroless Nickel Plating | ー | ー | ||||
| 6061 Aluminum Alloy | No treatment | 8 days | 6 days | ー | 22 days | 14 days |
| Clear Anodize | 10 days | 7 days | ー | 16 days | ||
| Clear Anodize (matte) | 8 days | ー | ||||
| Black Anodize | 7 days | ー | ||||
| Black Anodize (matte) | 8 days | ー | ||||
| Hard Anodize (clear) | ー | |||||
| Hard Anodize (clear, matte) | ー | ー | ||||
| Red Anodize | ー | ー | ||||
| Gold Anodize | ー | ー | ||||
| Electroless Nickel Plating | 8 days | ー | ||||
| 6063S Aluminum Alloy | No treatment | 8 days | 6 days | ー | 22 days | ー |
| Clear Anodize | 10 days | 7 days | ー | |||
| Black Anodize | ー | |||||
| 7075 Aluminum Alloy | No treatment | 8 days | 6 days |
| 22 days | 14 days |
| Clear Anodize | 10 days | 7 days | ー | 16 days | ||
| Clear Anodize (matte) | 8 days | ー | ||||
| Black Anodize | 7 days | ー | ||||
| Black Anodize (matte) | ー | ー | ||||
| Hard Anodize (clear) | 8 days | ー | ||||
| Hard Anodize (clear, matte) | ー | ー | ||||
| Red Anodize | ー | ー | ||||
| Gold Anodize | ー | ー | ||||
| Electroless Nickel Plating | 8 days | ー | ||||
| Copper C1020 | No treatment | 8 days | 7 days | ー | 22 days | ー |
| Copper C1100 | No treatment | 8 days | 7 days | ー | 22 days | ー |
| Brass C2801P | No treatment | 8 days | 7 days | ー | 22 days | ー |
| Acetal (standard, white) | No treatment | 8 days | 6 days | ー | 22 days | ー |
| Acetal (standard, black) | ー | |||||
| MC Nylon (standard, blue) | ー | |||||
| MC Nylon (standard, ivory) | ー | |||||
| MC Nylon (weather resistance, black ash) | ー | |||||
| MC Nylon (conductive, black) |
| ー | ー | |||
| ー | ー | ||||
| MC Nylon (anti-static, black) | 8 days | 6 days | ー | |||
| Bakelite (paper, natural color) | 8 days | ー | ー | |||
| Bakelite (paper, black) | ー | ー | ||||
| Bakelite (cloth, natural color) | ー | ー | ||||
| PTFE (standard, white) | ー | ー | ||||
| UHMWPE (standard, white) | 6 days | ー | ||||
| UHMWPE (conductive, black) | ー | ー | ||||
| ABS (standard, natural color) | 6 days | ー | ||||
| PEEK (standard, gray-brown) | ー | ー | ||||
| PP (standard, white) | ー | ー | ||||
| PET (glass filled, brown) | ー | ー | ||||
| PPS (standard, natural color) | ー | ー |
-
- * If the number of parts is between 21 and 30, the shipping day(s) will be 2 days in addition to the above.
- * For hard chrome plating and trivalent chromate (black), if the total length X or width Y exceeds 300mm, the shipping days will be 2 days in addition to the above.
- * The above shipping day(s) is an approximation. Please check the day(s) displayed on the screen for the definitive shipping day(s), as it is subject to change depending on operating conditions.
- * Large size (length over 600 mm,or width over 400 mm) lead time is 18 days without a finish and 20 days with a finish. The standard lead time for block shapes (thickness 70 mm < Z ≤ 130 mm) is 14 days without a finish and 16 days with a finish. The lead time will vary depending on the combination of material and finish, so please refer to the date displayed on the MISUMI website to confirm the shipping date.
- * For products with grinding and polishing, 4 days will be added to the above lead time.