- HELP
- Technical Information
- News from meviy
- Expansion in Machining Coverage for CNC Milling
Expansion in Machining Coverage for CNC Milling
New significant advancements in meviy’s machining capabilities for CNC milling are available now for a variety of metal materials, including Steel, Pre-Hardened Steel, Aluminum, and Stainless Steel. This expansion is poised to increase our Automatic Quotation success ratio, underscoring our commitment to delivering superior precision and quality in our machining processes.
Key Enhancements:
1. Straight Hole Machining Limit Expansion:
- Enhancement Details: By broadening the available tools in our automated machining process, we will significantly improve our machining coverage for the Length-to-Diameter (L/D) ratio of straight holes.
Diameter (mm) | Machining Depth (Approximate, mm) |
---|---|
2.0 ≤ Diameter ≤ 3.2 | 150 |
3.3 ≤ Diameter ≤ 4.2 | 180 |
4.3 ≤ Diameter ≤ 6.9 | 200 |
7.0 ≤ Diameter ≤ 9.9 | 220 |
10 ≤ Diameter ≤ 20 | 300 |
2. End Mill Machining Limit Expansion:
- New Capability: down to 1mm Radius
- Pocket corner radii down to R1mm
- Slot width down to 2mm
- Maximum depth of 20mm for general tolerancing
- Maximum depth of 10mm for toleranced features
These advancements reflect our dedication to continuous improvement and excellence in machining technology. By expanding our machining limits and refining our processes, we aim to deliver even higher precision and quality to our valued clients.