meviy
MiSUMi
Technical Information
Search
Close
Technical Information
Sheet metal
Applicable parts/Materials
Shapes Eligible for Quotation
Material, Surface Treatment, Size
Types of Hole Machining
Shipping Days
Delivery Options
Material Properties
Surface Treatments
Color Samples
Types of Paint Color
Specifications for Edge Breaking
Target Range for R-Bending (Large Radius)
Scope of Engraving
Shapes to be Available Soon
Parts Eligible for Thin Shim Plates
Parts Eligible for Clear Resin
Design Guidelines
Basic Modeling Rules
Hole Identification Specifications
Tapped Hole Identification and Selectable Sizes
Friction Drilled/Tapped Holes Modeling and Sizes
Countersink Modeling and Selectable Sizes
Modeling Rules for Keyhole Type Holes
Hanging holes for Plating / Painting
Selectable nut sizes
Modeling Rules for Perforated Metal
Range of Machining Limits
Bending Conditions
Sheet metal parts Quoting Error Troubleshooting
Accuracy and Machining Specifications
Allowable Dimensional Tolerances
Hole Machining Specifications
Bending Specifications
Appearance of Cut Surfaces
About Edge Breaking
About Hairline Direction
About pre-finished sheets
About Painted Sheet metal parts
Engraving
Perforated Metal Machining Specifications
Clear Resin Specification
Quality Control
Quality Control of Nut Mounted Products
CNC Milling
Applicable Parts/Materials
Quotable Shapes
Material, Surface Treatment and Hanging Holes
Shipping Days
Delivery Options
Ineligible Shapes
Quotable Sizes
Design Guidelines
Shape Disparity between 3D Model and Finish
Points of Note when 3D Modeling
Recognizing Different Types of Hole
Thin-Wall Judgment Logic
CNC Milled parts Quoting Error Troubleshooting
Accuracy and Machining Specifications
Default General Tolerance Standards
Standards for Different Hole and Pocket Types
Specifiable Dimensional Tolerances
Hole Information Notation in 3D Screen
Rules for Decimal Digit Display on 3D Screen
Engraving specifications
Quality Control
CNC Turning
Applicable Parts/Materials
Shapes Eligible for Quotation
Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
Delivery Option Selection
Color Samples
Design Guidelines
Example Errors for CNC Turning
CNC Turned parts Recognition Conditions
Rules for Dimension Notation in the 3D Viewer
Difference in Shapes Between the 3D Model and the Finished Product
Wall Thickness and Material Removal Limits
Accuracy and Machining Specifications
Default General Tolerance Standards
Specifications for External Thread, Internal Thread, Keyways, Holes and Pockets
Dimensional tolerances that can be specified
Rules for displaying decimal places on 3D viewer
Appearance Quality
Quality Control
News from meviy
New Profile Shapes for CNC Turning
Expansion in Machining Coverage for CNC Milling
Large Radius Bending Inch Sheet Metal Parts
15 New Resin Materials for CNC Turning
Geometric Tolerancing for CNC Turned parts
Engraving Option Available for CNC and Sheet Metal Items
Sheet Metal Update
Sheet Metal – Inch Gauge Thickness Option
Economy Shipping Service
Status of Response to Apache Log4j Vulnerability (CVE-2021-44228)
New Shapes: 3 more machining conditions are now available
"Free-form holes" in clear resin and shims are now available with meviy
New plate thickness: Now 1.6 mm thickness for aluminum available
Expansion of bending range: Black anodized (matte) enjoys great popularity
Sheet Metal Parts Release Information: Five new colors for sheet metal paint
[Important] Restrictions on Quotations and Orders for CNC Milling
How to use
Before You Begin
What is meviy?
Procedure for Using the meviy Platform
Parts Available for Order from meviy
Uploadable CAD File Formats
Recommended Operating Environment
Creating an Account
Logging In / Logging Out
User Menu
Automatic Hole Type Recognition
SOLIDWORKS
iCAD
User Settings (Optional)
Notice of changes due to renewal
Managing Projects
Uploading 3D Data
Viewing the Project List Screen
Organizing Projects
Quotation conditions settings
[CNC Milling] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Set surface roughness
Set datum and geometric tolerances
Set engraving
Splitting Group Holes
Changing Font Sizes
Change a Design's Origin
Measuring 3D models
Download 2D DXF File
Confirming Approvals
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[Sheet metal] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Removing Dimensions
Changing Font Sizes
Splitting Grouped Holes
Set engraving
Measuring 3D models
Download 2D DXF File
Auto-Fixing of Plate Thicknesses of Bends
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[CNC Turning ] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Setting Outer Diameter Information
Setting Inner Diameter Information
Setting Slotted Holes/Keyways
Setting Surface Roughness
Setting Surface Roughness of unspecified area
Hardness Selection (Full Part Hardening or Selective Hardening)
Set datum and geometric tolerances
Splitting Group Holes
Changing Font Sizes
Changing a Design’s Origin
Measuring 3D models
Download 2D DXF File
Confirming Approvals
Confirming(Issue part number)/Check/Change the quotation
Keyboard Operations
Information about manual quotation
User Settings
Order
Orders
Ordering from meviy
Changing or Canceling an Order
Ordering from Misumi web order system
Exporting the Order Confirmation as a PDF
Repeat Orders
Payment Methods
Downloading 2D Drawing, Quotes and Parts Lists
Convenient Features
Displaying the revision history for a part number
Converting Millimeter to Inch Display
Publish an Issued Part Number/Share a Project
To use the search window
Controlling Models with the Mouse
Enter the order numbers
HELP
Technical Information
Sheet metal
Accuracy and Machining Specifications
About Edge Breaking
About Edge Breaking
Standard Value
Example
Burrs resulting from punching sheet metal are finished to an Equivalent 0.1mm Radius as shown in the figure to the right.
For standard conditions, burrs are guaranteed to be 0.1㎜ or less.
Standard (Without Edge Breaking)
Edge breaking (Equivalent to 0.1 Radius)
Appearance of Edge Breaking
Acrylic (Transparent), thickness 8.0㎜
304 Stainless Steel 2B, thickness 3.0㎜
Edge Breaking Finish Notes
There is a possibility of minor scratches on appearance surfaces from the double-sided deburring machine used to eliminate burrs.
Edge breaking and
engraving
cannot both be specified on the same model. The edge breaking process can cause the
engraving
to fade.
Transparent resin parts will have the edge breaking finish as standard.
↑