About pre-finished sheets

5052 AL alloy (anodized clear/black) pre-finished materials can be processed. (See the figure on the right.)

Cut surfaces will not have a surface finish.

If surface treatment is required on the cut surfaces, select a material that is not pre-finished and specify anodizing as the surface treatment.

*Please click here for more information about materials.

Anodized Aluminum Sheet Appearance

Product Finish

  • There is a possibility the surface treatment may peel at bends.
  • Cut surfaces will not have a surface finish.

*There may be color differences depending on the part shape and surfaces to be cut. Film thickness cannot be specified.

*There may be slight color differences for pre-finished products depending on the delivery option selected. Performance is equivalent.

*Assembled nuts will not be anodized.

5052 AL Alloy (pre-finished clear anodized sheet) Thickness 3.0mm
5052 AL Alloy (pre-finished black anodized sheet) Thickness 3.0mm

Recently viewed articles