- HELP
- Technical Information
- Sheet metal
- Applicable parts/Materials
- Specifications for Edge Breaking
Specifications for Edge Breaking
Materials Available for Edge Breaking and Corresponding Edge Break Sizes
- For sheet metal parts, a double-sided deburring machine is used to break the edges.
- There is a possibility of minor scratches on appearance surfaces from this process.
- Please see “About Edge breaking” for more information.
Inch Gauge Standard
| Ferrous Metals | Surface treatment | Sheet Thickness(Inch) | (mm) |
|---|---|---|---|
| Low Carbon Steel (Cold/Hot Rolled) | ー | “0.0179″ (#26), 0.0239″ (#24), 0.0299″ (#22), 0.0359″ (#20), 0.0418″ (#19), 0.0478″ (#18), 0.0538″ (#17), 0.0598″ (#16), 0.0747″ (#14), 0.0897″ (#13), 0.1046″ (#12), 0.1196″ (#11), 0.1345″ (#10), 0.1495″ (#9), 0.1644″ (#8), 0.1793″ (#7), 0.1875″, 0.1943″ (#6), 0.2500″ , 0.3750″”, 0.5000″ | 0.454mm (#26), 0.607mm (#24), 0.759mm (#22), 0.912mm (#20), 1.062mm (#19), 1.214mm (#18), 1.367mm (#17), 1.519mm (#16), 1.897mm (#14), 2.278mm (#13), 2.657mm (#12), 3.038mm (#11), 3.416mm (#10), 3.7973mm (#9), 4.175mm (#8), 4.554mm (#7), 4.7625mm, 4.935mm (#6), 6.350mm, 9.525mm, 12.7000mm |
| Paint | |||
| Black Oxide | |||
| Trivalent Chromate (Clear) | |||
| Electroless Nickel Plating * |
| Stainless Steel | Surface Finish | Surface Treatment | Sheet Thickness(Inch) | (mm) |
|---|---|---|---|---|
| 304 Stainless Steel | 2B | ー | 0.0187″ (#26), 0.025″ (#24), 0.0312″ (#22), 0.0375″ (#20), 0.0437″ (#19), 0.0500″ (#18), 0.0625″ (#16), 0.0781″ (#14), 0.0937″ (#13), 0.1094″ (#12), 0.1250″ (#11), 0.1406″ (#10), 0.1719″ (#8), 0.1875″ (#7), 0.2500″ (#3) | 0.476mm (#26), 0.635mm (#24), 0.792mm (#22), 0.953mm (#20), 1.110mm (#19), 1.270mm (#18), 1.588mm (#16), 1.984mm (#14), 2.380mm (#13), 2.779mm (#12), 3.175mm (#11), 3.571mm (#10), 4.366mm (#8), 4.762mm (#7), 6.350mm (#3) |
| Passivation | ||||
| 316 Stainless Steel | 2B | ー | 0.0187″ (#26), 0.025″ (#24), 0.0312″ (#22), 0.0375″ (#20), 0.050″ (#18), 0.0625″ (#16), 0.0781″ (#14), 0.1094″ (#12), 0.1250″ (#11), 0.1406″ (#10), 0.1875″ (#7), 0.2500″ (#3), 0.5000″ | 0.476mm (#26), 0.635mm (#24), 0.792mm (#22), 0.953mm (#20), 1.270mm (#18), 1.588mm (#16), 1.984mm (#14), 2.779mm (#12), 3.175mm (#11), 3.571mm (#10), 4.762mm (#7), 6.3500mm (#3), 12.7000mm |
| Passivation |
* Electroless Nickel Plating is available only for Low Carbon Steel (Hot).
Metric Thickness Gauge Standard
- ✓: Automatic quotation available
- ー: Manual quotation available only
| Material | Surface treatment | Sheet Thickness | Light Edge Breaking | Heavy Edge Breaking |
|---|---|---|---|---|
|
ー | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 10.0 12.0 16.0 | ✓ | ✓ |
| Powder Coating * | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | ✓ | ー | |
| Wet Paint | ||||
| Electroless Nickel Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 | ✓ | ✓ | |
| Black Oxide | ||||
| Trivalent Chromate (Clear) | ||||
| Trivalent Chromate (Black) | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | ✓ | ー | |
| Low Carbon Steel (electrolytic zinc plating) | Electrolytic Zinc Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 | ✓ | ✓ |
| Material | Finishing Method | Sheet Thickness | Light Edge Breaking | Heavy Edge Breaking |
|---|---|---|---|---|
| 304 Stainless Steel | 2B | 0.8 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 | ✓ | ✓ |
| No.1 | 9.0 10.0 12.0 | ✓ | ✓ | |
| 430 Stainless Steel | 2B | 0.8 1.0 1.2 1.5 2.0 3.0 | ✓ | ー |
| Material | Surface treatment | Sheet Thickness | Light Edge Breaking | Heavy Edge Breaking |
|---|---|---|---|---|
| 5052 Aluminum Alloy | ー | 0.8 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 | ✓ | ー |
| Clear Anodize | ||||
| Black Anodize | ||||
| Black Anodize (matte) |
*The following painted finishes are available: Black (RAL 9005, (95% match)), Grey (RAL 7032, (97% match)), Off-white (RAL 9003, (95% match), Semi-Gloss), Off-white (RAL 9003, (96% match), Full Gloss), Cream Gray (RAL 7032, (98% match))