- HELP
- Technical Information
- News from meviy
- Sheet Metal Parts Release Information: Five new colors for sheet metal paint
Sheet Metal Parts Release Information: Five new colors for sheet metal paint
Since 14 May 2021, we have been offering 5 completely new colors in various sheet thicknesses. In addition, 2 sheet thicknesses in the colors white (N9.5) and black (N1) have been added.
Please see the table below for details.
Coverage
| Munsell color value (approximate)* | Color | Plate thickness | ||||||||
| 0.8 | 1.0 | 1.2 | 1.6 | 2.0 | 2.3 | 3.2 | 4.5 | 6.0 | ||
| N1 | Black | Supported | ||||||||
| N9.5 | White | |||||||||
| 5P9/1 × All-gloss |
Off-white | Added |
||||||||
| 5P9/1 × Semi-Gloss |
||||||||||
| 5Y7.2 /1.4 |
Creamy grey | |||||||||
| 7.5GY 9/2 |
Light green | |||||||||
| 10GY 9/1 |
Toyota cream | |||||||||
| 2.5Y 8/2 |
Cream | Supported |
― | |||||||
| 2.5Y 8/14 |
Yellow | |||||||||
| 2.5Y 9/1 |
Light cream | |||||||||
| 2.5Y 9/2 |
Old lace | |||||||||
| 5Y7/1 | Grey | |||||||||
| 5Y8/1 | Beige | |||||||||
| 7.5Y8.5/1 | Off-pale grey | |||||||||
| N3 | Dark grey | |||||||||
*Due to the approximate Munsell values, the color of the actual product may vary slightly External dimensions
| Material: Steel |
Surface treatment | Plate thickness* | External dimensions** (Lenght・Height・Width) |
|||||||||||
| Plate thickness ≤2.0mm |
Plate thickness >2.0mm |
|||||||||||||
| SPCC(SPHC) 1018 Carbon Steel (9-mm plate thickness only) |
― |
|
5 ~ 1200 |
10 ~ 1200 |
||||||||||
| Paint*** |
|
|||||||||||||
* Excluding shim material and transparent resin. The plate thickness tolerance is ±10% (reference value)
** The maximum and minimum dimensional values are limited by the shape of the bend
*** Select “Types of Paint Color” for details
Film thickness and finishing
The coating is applied with a thickness of 80µ ± 30 (excluding thickness tolerance) by using thinner and iron phosphate coating (this is not a guaranteed value as the thickness of the film may vary depending on the shape).
Appearance standards
We visually check the appearance of the product by referring to the “Dirt comparison chart” to check for color, dirt, and dimples.
We also carry out checks with coating thickness gauges, pull-offs with tape and cross-cut adhesion test.
Production Example 1
|
Production Example 2
|
Production Example 3
|