Scope of Engraving

For sheet metal engraving services, only the appearance is supported. The finish may vary depending on the material and processing machine conditions. For details, please refer to “Engraving“.

Inch Gauge Standard

Material: SteelSurface TreatmentSheet Thickness (Inch)*1
Low Carbon Steel (Cold/Hot Rolled)0.0299″ (#22), 0.0359″ (#20), 0.0418″ (#19), 0.0478″ (#18), 0.0538″ (#17), 0.0598″ (#16), 0.0747″ (#14), 0.0897″ (#13), 0.1046″ (#12), 0.1196″ (#11), 0.1345″ (#10), 0.1943″ (#6), 0.2500″ , 0.3750″
Cold Rolled Low Carbon SteelElectrolytic Galvanized0.0336″ (#22), 0.0396″ (#20), 0.0516″ (#18), 0.0635″ (#16), 0.0785″ (#14)
Hot Galvanized0.0276″ (#24), 0.0336″ (#22), 0.0516″ (#18), 0.0635″ (#16), 0.0785″ (#14)
Material: Stainless SteelSurface TreatmentSheet Thickness (Inch)*1
304 Stainless Steel2B0.0312″ (#22), 0.0375″ (#20), 0.0437″ (#19), 0.0500″ (#18), 0.0625″ (#16), 0.0781″ (#14), 0.0937″ (#13), 0.1094″ (#12), 0.1250″ (#11), 0.1406″ (#10), 0.1719″ (#8), 0.1875″ (#7), 0.2500″ (#3)
#40.0312″ (#22), 0.0375″ (#20), 0.0437″ (#19), 0.0500″ (#18), 0.0562″ (#17), 0.0625″ (#16), 0.0781″ (#14), 0.0937″ (#13)
Material: AluminumSurface TreatmentSheet Thickness (Inch)*1
5052 Aluminum Alloy0.020″, 0.025″, 0.032″, 0.040″, 0.050″, 0.063″, 0.080″, 0.090″, 0.100″, 0.125″
6061 Aluminum Alloy0.025″, 0.032″, 0.040″, 0.050″, 0.063″, 0.080″, 0.090″, 0.100″, 0.125″
*1 The plate thickness tolerance is ±10% (reference value).

Metric Thickness Gauge Standard

For sheet metal engraving services, only the appearance is supported. The finish may vary depending on the material and processing machine conditions. For details, please refer to “Engraving“.
Material: SteelSurface TreatmentPlate thickness
Low Carbon Steel(Cold/Hot)0.8  1.0  1.2  1.6  2.0  2.3  3.2  4.5  6.0
1018 Carbon Steel9.0  10.0  12.0  16.0
Material: Stainless Steel Finish Plate thickness
304 Stainless Steel 2B 0.8  1.0  1.2  1.5  2.0  2.5  3.0  4.0  5.0  6.0
430 Stainless Steel 2B 0.8  1.0  1.2  1.5  2.0  3.0
304 Stainless Steel No.1 9.0 10.0  12.0
Material: AluminumSurface TreatmentPlate thickness
5052 Aluminum Alloy0.8 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0​
*1 The plate thickness tolerance is ±10% (reference value).

Character Size

  • Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~) can be freely entered.
  • Line feed and space input are also supported.
  • Font (font, spacing) and line spacing cannot be specified.

Character Size

Due to the definition of font size, there may be deviations from the specified size depending on the content.

Font Size Definition

i.e., If you specify a default character size of 5.0 mm
Initial value
()
Specified size 3.0 4.0 5.0 6.0 7.0 8.0 9.0 10.0 11.0 12.0 13.0 14.0 15.0 17.5 20.0 22.5 25.0 27.5 30.0
Measured value A 2.80 3.74 4.79 5.60 6.54 7.47 8.41 9.34 10.27 11.2 12.14 13.08 14.01 16.34 18.68 21.01 23.37 25.68 28.01
Measured value g 3.01 4.02 5.02 6.26 7.03 8.03 9.04 10.04 11.05 12.52 13.05 14.06 15.07 17.39 20.08 22.36 25.11 27.62 30.13
Measured value x 2.10 2.80 3.51 4.21 4.91 5.61 6.31 7.01 7.71 8.42 9.11 9.81 10.52 12.27 14.02 15.77 17.53 19.28 21.03
  • *Depending on the material and characters, 3-5.0mm may cause character blurring.
  • *Size is only a reference value. Dimensional accuracy is not guaranteed. Depending on the text content, there may be cases where the size differs from the specified size.

Angle of the engraving

  • Rotate counterclockwise at 45 degree intervals.
  • These are reference values only and accuracy is not guaranteed by quality assurance.
Initial value 0 degree (end-face reference)
Angular pitch (standard value) 0 to 360 degrees (45 degree intervals)
Angle of the etching

Recently viewed articles