- HELP
- Technical Information
- CNC Turning
- Applicable Parts/Materials
- Delivery Option Selection
Delivery Option Selection
List of Delivery Options
Delivery Option | Feature | Applicable Product (compared to Standard Shipping days) | Applicable Product (compared to Standard Shipping days) | End of Part Number | Order closing time |
---|---|---|---|---|---|
Lead Time with Standard Shipping | From 8 days | Standard price and delivery | ー | ー | 5:00 |
Lead Time with Economy Shipping | From 22 days |
| All products | -L | 5:00 |
Express Shipping | ー | ー | ー | ー | ー |
Expedited Shipping | ー | ー | ー | ー | ー |
- *The standard lead time for this delivery option example is standard lead time length (8 days) + surface treatment (2 days) = 10 days.
- →CNC Turning > Applicable Parts/Materials > Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
List of Delivery Options
1045 Carbon Steel + Hard Chrome Plating ø32 x L 155.2 (mm)
In the case of a one-piece order
Delivery Option Example (in the case of ordering one piece)
Delivery Option | Lead Time | Unit Price | Discount Rate |
---|---|---|---|
Lead Time with Standard Shipping | 8 days | $200.14 | ー |
Lead Time with Economy Shipping | 22 days | $140.10 | 30% off |
- *The standard lead time for this delivery option example is standard lead time length (8 days) + surface treatment (2 days) = 10 days.
- For Economy Shipping, the lead time will be extended by a flat rate of 14 days.
Check the Economy Shipping service on the 3D Viewer screen
- 30% off for one piece
- 10% off for two or more pieces with Standard Shipping
Notes
- ・A quantity of 51 or more pieces will require a manual quotation.
- CNC Turning > Applicable Parts/Materials > Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
How to Select the Delivery Option
Step 1
Click “Confirm Quotation Conditions.”
Step 2
A list of delivery dates is displayed to select from.
Notes
The default is Standard Shipping.