- HELP
- Technical Information
- Sheet metal
- Applicable parts/Materials
- Specifications for Edge Breaking
Specifications for Edge Breaking
- For sheet metal parts, a double-sided deburring machine is used to break the edges.
- There is a possibility of minor scratches on appearance surfaces from this process.
- Please see “About Edge breaking” for more information.
Materials Available for Edge Breaking and Corresponding Edge Break Sizes
Material | Surface treatment | Sheet Thickness |
---|---|---|
|
ー | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 10.0 12.0 16.0 |
Powder Coating * | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | |
Wet Paint | ||
Electroless Nickel Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 | |
Black Oxide | ||
Trivalent Chromate (Clear) | ||
Trivalent Chromate (Black) | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | |
Low Carbon Steel (electrolytic zinc plating) | Electrolytic Zinc Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 |
Material | Finishing Method | Sheet Thickness |
---|---|---|
SUS304 | 2B | 0.8 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 |
No.1 | 9.0 10.0 12.0 | |
SUS430 | 2B | 0.8 1.0 1.2 1.5 2.0 3.0 |
*The following painted finishes are available: N1 (Munsell color value(approx)), 5Y7/1 (Munsell color value(approx)), 5P9/1 (Munsell color value(approx))Half gloss,
5P9/1 (Munsell color value(approx))Full gloss, 5Y7.2/1.4 (Munsell color value(approx))