- HELP
- Technical Information
- CNC Turning
- Applicable Parts/Materials
- Material Standards and Materials Used
Material Standards and Materials Used
The table below lists the JIS standard materials used for each selectable equivalent AISI material. The materials used are equivalent to JIS standards and do not fully comply with AISI・SAE・ANSI standards.
No | Material | JIS | GB | Notes |
---|---|---|---|---|
1 | 1018 Carbon Steel |
SS400 |
Q235 |
Uses materials that are equivalent to JIS G 3101 standards. |
2 | 1045 Carbon Steel |
S45C |
45# |
Uses materials that are equivalent to JIS G 4051
standards. |
3 | 4135 Alloy Steel |
SCM435 |
– |
|
4 | 4140 Alloy Steel |
SCM440 |
42CrMo |
|
5 | O1 Tool Steel |
SKS3 |
SKS3 |
Uses materials that are equivalent to JIS G 4404
standards. |
6 | D2 tool Steel |
SKD11 |
SKD11 |
|
7 | H13 tool Steel |
SKD61 |
SKD61 |
|
8 | 52100 alloy Steel |
SUJ2 |
GCr15 |
Uses materials that are equivalent to JIS G 4805 standards. |
9 | 2017 Aluminum Alloy [Temper T4] |
A2017[T4] |
2A12 |
Uses materials that are equivalent to JIS H 4000
standards. |
10 | 5056 Aluminum Alloy [Temper H34,H112] |
A5056[H34,H112] |
5052 H112 |
|
11 | 6061 Aluminum Alloy [Temper T6] |
A6061[T6] |
6061 T6 |
|
12 | 7075 Aluminum Alloy [Temper T6511] |
A7075[T6511] |
7075 T6 |
|
13 | 303 Stainless Steel |
SUS303 |
Y12Cr18Ni9 |
Uses materials that are equivalent to JIS G 4303
standards. |
14 | 304 Stainless Steel |
SUS304 |
06Cr19Ni10 |
|
15 | 316 Stainless Steel |
SUS316 |
0Cr17Ni12Mo2 |
|
16 | 440C Stainless Steel |
SUS440C |
9Cr17 |
|
17 | Brass C3604-LCd |
C3604-LCd(Brass) |
– |
Uses materials that are equivalent to JIS H 3250 standards. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types and standards listed are for comparison and are for reference only.
- Please note that the chemical composition may vary.