Material Properties

Ferrous Metals

Material – Features
MaterialFeatures
1018 Carbon SteelA rolled steel material widely used for general structural applications. The name is derived from its tensile strength of 400 N/mm^2 or higher. It is characterized by low cost and good workability and is used in a wide range of industries including machinery and construction.
1045 Carbon Steel​A structural carbon steel containing approximately 0.45% carbon. It is relatively easy to machine and can be heat treated (quenching, etc.) to improve strength and wear resistance. It is often used in mechanical parts such as shafts, gears, and pins.
4135 Alloy Steel​​An alloy steel containing chromium and molybdenum with high strength and toughness. Heat treatment can improve its strength and wear resistance and it is easily hardened. It is often used for mechanical parts like high-strength bolts, shafts, and gears.
4140 Alloy SteelA material that combines high strength and toughness. It can be Heat treated (quenching, etc.) to improve strength and wear resistance. It is used for products that require both strength and durability and is often used in the automotive and mechanical parts industries.
O1 Tool SteelA cold work alloy tool steel with high hardness, high wear resistance, and relatively good toughness. It is often used in cold mold parts such as shear blades, punches, dies, gauges, etc.
D2 tool steelA type of alloy tool steel featuring high hardness and wear resistance. Strength and wear resistance can be improved with heat treatment (quenching, etc.). Although lower than stainless steel, its corrosion resistance is still relatively high. It is often used for molds, jigs, gauges, and other products that require hardness and wear resistance.
H13 tool SteelA hot work alloy tool steel containing chromium, molybdenum, and vanadium. It maintains strength even in high heat and is resistant to thermal fatigue and cracking. Heat treatment by quenching and tempering improves durability and dimensional stability.
52100 alloy SteelA high-carbon, chromium bearing steel with very high hardness and wear resistance. It is easily hardened and is suitable for precision applications such as bearings, rollers, gauges, and mechanical components.
Material Properties *The following values are for reference only and are not guaranteed.
Material Tensile strength (N/mm2) Yield (N/mm2) Elongation at Break % Flexural strength (N/mm2) Compressive strength (N/mm2) Yield point (N/mm2) Young’s Modulus (N/mm2) Flexural modulusa (N/mm2) Specific Gravity Electrical Conductivity (S/m) Thermal Conductivity (W/m・K) Coefficient of Linear Expansion (/℃)
1018 Carbon Steel 400~510 215~355 21 or more 360~485 380~485 245~355 2.0×10⁵ 2.0×10⁵ 7.87 6.96×10⁶ 58 11.7×10⁻⁶
1045 Carbon Steel​ 570~750 330~490 20 or more 600 600 330~490 2.0×10⁵ 2.0×10⁵ 7.87 6.0×10⁶ 45 11.9×10⁻⁶
4135 Alloy Steel​​ 900~1050 750~900 15 or more 950 950 750~900 2.1×10⁵ 2.1×10⁵ 7.85 6.0×10⁶ 42 11.0×10⁻⁶
4140 Alloy Steel 950~1100 800~950 12 or more 1000 1000 800~950 2.1×10⁵ 2.1×10⁵ 7.85 6.0×10⁶ 42.7 11.0×10⁻⁶
O1 Tool Steel 1000~1300 850~1100 10 or more 1100 1100 850~1100 2.1×10⁵ 2.1×10⁵ 7.85 4.5×10⁶ 25 12.2×10⁻⁶
D2 tool steel 1800~2000 1500~1700 5 or more 1900 1900 1500~1700 2.1×10⁵ 2.1×10⁵ 7.8 4.0×10⁶ 20 12×10⁻⁶
H13 tool Steel 1200~1400 1000~1200 10 or more 1300 1300 1000~1200 2.1×10⁵ 2.1×10⁵ 7.73 4.0×10⁶ 25 13.3×10⁻⁶
52100 alloy Steel 1570~1960 700~850 10 or more 900 900 700~850 2.1×10⁵ 2.1×10⁵ 7.8 6.0×10⁶ 46.6 12.5×10⁻⁶

Aluminum

Material – Features
MaterialFeatures
2017 Aluminum AlloyAlso known as “Duralumin”, this aluminum alloy has excellent machinability and strength. Due to its copper content, it has lower corrosion resistance than other aluminum alloys. It is widely used in aircraft and vehicle components due to its excellent strength.
5056 Aluminum AlloyA high magnesium content aluminum alloy with excellent corrosion resistance, strength, and weldability. It is widely available as a round bar material. It has good extrusion properties, and is often used for structural materials, frames, supports, etc.
6061 Aluminum AlloyAn aluminum alloy with enhanced corrosion resistance and heat treatment properties. Its corrosion resistance is one of the highest among aluminum alloys. The T6 temper (artificial aging heat treatment) provides high tensile and yield strength. It is often used in outdoor and harsh saltwater or chemical environments.
7075 Aluminum AlloyAlso known as “super duralumin” this aluminum alloy is both high strength and light weight. It has excellent heat treatment properties. Its strength and impact resistance are among the highest among aluminum alloys. It is an ideal material for applications that require a high strength to weight ratio.
Material Properties *The following values are for reference only and are not guaranteed.
Material Tensile strength (N/mm2) Yield (N/mm2) Elongation at Break % Flexural strength (N/mm2) Compressive strength (N/mm2) Yield point (N/mm2) Young’s Modulus (N/mm2) Flexural modulusa (N/mm2) Specific Gravity Electrical Conductivity (S/m) Thermal Conductivity (W/m・K) Coefficient of Linear Expansion (/℃)
2017 Aluminum Alloy 390~500 250~350 10~18 450 450 250~350 7.2×10⁴ 7.2×10⁴ 2.79 2.0×10⁷ 130 23.6×10⁻⁶
5056 Aluminum Alloy 290~350 200~270 10~20 320 320 200~270 7.0×10⁴ 7.0×10⁴ 2.66 2.5×10⁷ 130 23.8×10⁻⁶
6061 Aluminum Alloy 260~310 240~270 8~15 280 280 240~270 6.9×10⁴ 6.9×10⁴ 2.7 2.5×10⁷ 167 23.6×10⁻⁶
7075 Aluminum Alloy 510~580 430~500 7~12 550 550 430~500 7.1×10⁴ 7.1×10⁴ 2.8 2.0×10⁷ 130 23.6×10⁻⁶

Stainless Steel

Material – Features
MaterialFeatures
303 Stainless SteelAn austenitic stainless steel with improved machinability and workability. It maintains high corrosion resistance and strength while offering excellent machinability, making it suitable for complex machine components. Corrosion resistance and weldability are lower than 304SS. It is often used for single parts such as bolts and shafts.
304 Stainless SteelAn austenitic stainless steel with improved corrosion resistance and weldability. It is a versatile widely available material used in various industries. Because of its excellent weldability, high corrosion resistance and strength, it is often used for facilities, equipment, and machinery.
316 Stainless SteelAn austenitic stainless steel with improved corrosion and pitting resistance compared to 304SS. It is suitable for harsh environments exposed to salt water and chemicals. Often used when corrosion may lead to critical failures.
440C Stainless SteelThe highest hardness stainless steel. Heat treatment (quenching) provides high strength, hardness, and wear resistance. It is suitable for mechanical and precision parts that require durability and is often used for bearings, shafts, pins, tool parts, mold parts, etc.
Material Properties *The following values are for reference only and are not guaranteed.
Material Tensile strength (N/mm2) Yield (N/mm2) Elongation at Break % Flexural strength (N/mm2) Compressive strength (N/mm2) Yield point (N/mm2) Young’s Modulus (N/mm2) Flexural modulusa (N/mm2) Specific Gravity Electrical Conductivity (S/m) Thermal Conductivity (W/m・K) Coefficient of Linear Expansion (/℃)
303 Stainless Steel 520~750 205 or more 40~60 600 600 205~310 1.93×10⁵ ≈1.93×10⁵ 7.93 1.4×10⁶ 16.2 17.3×10⁻⁶
304 Stainless Steel 520~750 205 or more 40~60 600 600 205~310 1.93×10⁵ ≈1.93×10⁵ 7.93 1.4×10⁶ 16.2 17.3×10⁻⁶
316 Stainless Steel 520~700 205 or more 40~60 580 580 200~300 1.93×10⁵ ≈1.93×10⁵ 7.98 1.3×10⁶ 13 15.9×10⁻⁶
440C Stainless Steel 1900~2100 1500 or more 5~10 2000 2000 1500~1700 2.0×10⁵ ≈2.0×10⁵ 7.7 0.8×10⁶ 24 10.2×10⁻⁶

Copper & Brass

Material – Features
MaterialFeatures
Brass C3604-LCdAn alloy of copper and zinc known as brass. Compared to C2801, it requires less cutting force and chips break more easily during machining. It is more suitable for precision components than C2801.
Material Properties *The following values are for reference only and are not guaranteed.
Material Tensile strength (N/mm2) Yield (N/mm2) Elongation at Break % Flexural strength (N/mm2) Compressive strength (N/mm2) Yield point (N/mm2) Young’s Modulus (N/mm2) Flexural modulusa (N/mm2) Specific Gravity Electrical Conductivity (S/m) Thermal Conductivity (W/m・K) Coefficient of Linear Expansion (/℃)
Brass C3604-LCd 335~540 270~410 ≥10 400~450 96000 1.0×10⁵ 8.43 1.51×10⁷ 117 20.5×10⁻⁶

Resin

Material – Features
Material Properties *The following values are for reference only and are not guaranteed.
Material Tensile strength (N/mm2) Flexural strength (N/mm2) Elongation at Break % Young’s Modulus (N/mm2) Rockwell hardness Specific Gravity Continuous use temperature ℃
  • Acetal (standard, white)
  • Acetal (standard, black)
60~68 89~108 40~75 2988 R118 1.41 95~100
MC Nylon (standard, blue) 96 110 30 3432 R120 1.16 120
MC Nylon (weather resistance, black ash) 83 110 40 3334 R120 1.16 120
MC Nylon (Anti-static, black) 75 118 7 2500~2700 R117 1.23 120
MC Nylon (Conductivity, black) 69 118 10 2500~2700 R119 1.2 120
  • ABS (standard, natural color)
  • ABS(standard, black)
39~54 64~81 18 1900~2800 R105~115 1.05 60~95
PEEK (standard, gray-brown) 98~116 170~175 20~40 4200~4345 M100-120 1.32 250~260
PPS (standard, natural color) 79~85 128~142 23~27 3300 M95-100 1.35 220
Acrylic(standard, transparent) 60~70 80~95 90~120 2400 M70~M80 1.2 100~120
PC(standard, transparent) 45~55 70~90 20~40 2800 R110~R120 1.4 50~70
PC(standard, black) 45~55 70~90 20~40 2800 R110~R120 1.4 50~70
PP(standard, natural color) 33~34 51 33 1400 R126 0.91 100
PVC(standard, gray) 55~65 80~100 50~100 2900 M80~M90 1.38 80~100
UHMWPE (standard, white) 21~45 22~26 300 or more 500~826 R50-56 0.94 80
PTFE (standard, white) 13.7~34.3 200~400 400~600 R20 2.2 260

Recently viewed articles