- HELP
- Technical Information
- Welded Sheet Metal
- Applicable Parts/Materials
- Sizes Available for Quotation
Sizes Available for Quotation
- The range of product sizes available for automatic quotation is as follows.
- There are maximum outer dimensions (length direction) per part unit that constitutes the product. For details, please refer to the Sheet Metal Parts Service Material, Surface Treatment, Size.
- Products outside the automatic quotation range can be requested via a quote from meviy Support.
| Material: Ferrous Metals | Surface Treatment | Product External (Sum of length, width, and height) | Maximum dimension of component parts [mm] | Product Weight [kg] |
|---|---|---|---|---|
Low Carbon Steel (Cold/Hot Rolled) Low Carbon Steel (Hot Rolled) | ー | 30~2000 *1 | ~1200 | ~40 |
| Painting/Coating | ||||
| Electroless Nickel Plating | ||||
| Black Oxide | ||||
| Trivalent Chromate (Clear) | ||||
| Trivalent chromate (Black) | ||||
| Low Carbon Steel (Cold Rolled) | Electrolytic Zinc Plating |
| Material: Stainless Steel | Finishing Method | Product Dimensions [mm]
(Sum of Length, Width,
and Height) |
Maximum dimension of component parts [mm] | Product Weight [kg] |
|---|---|---|---|---|
| 304 Stainless Steel | No.1 | 30~2000 | ~1200 | ~40 |
| 2B | ||||
| Single-Sided #400-Grit Polished | ||||
| 430 Stainless Steel | 2B |
| Material: Aluminum | Surface Treatment | Product Dimensions [mm] (Sum of length, width, and height) | Maximum dimension of component parts [mm] | Product Weight [kg] |
|---|---|---|---|---|
| 5052 Aluminum Alloy | – | 30~2000 *1 | ~1200 | ~40 |
| Clear Anodize | ||||
| Black Anodize | ||||
| Black Anodize (matte) |
- *1 Dimensions (see Appendix Table) vary depending on surface treatment and material.
|
External Dimensions [mm] (Maximum) | ||
|---|---|---|---|
| Length | Width | Height | |
| Electroless Nickel Plating | 1200 | 800 | 300 |
| Black Oxide | |||
| Trivalent chromate (Clear) | |||
| Trivalent chromate (Black) | 1150 | 900 | 120 |
| 5052 Aluminum Alloy (None surface treatment) | 1200 | 920 | 920 |
| Clear Anodize | 600 | 400 | |
| Black Anodize | |||
| Black Anodize (matte) | 1100 | 800 | 400 |