Delivery Options

  • Two delivery options are available to prioritize delivery time and price. Standard delivery optimizes fast delivery and price.
  • Welded Sheet Metal service is not available for short delivery times.

Delivery Schedule Options

Delivery Options Shipping Days Standard Merit End of part number Order Deadline (EST)
Standard 8 days~ Conforms to JIS standards 20:00
Economy 22 days~ Same quality at a low price with a long lead time -L

Notes

  • Please refer to the following for detailed shipping dates by material and surface treatment
  •  →[Welded Sheet Metal] > Applicable parts/Materials > Shipping Days
 

Caution

  • Surface-treated items require an additional 5 days, with shipments starting from the 27 days~.
  • For models displaying only standard lead times when confirming quotation conditions, extended lead time services are not applicable. For details, see here.
  • Shipping dates will be extended based on processing conditions.

How to select the options

STEP1

Click “Confirm the quotation conditions” button.

STEP2

A list of delivery dates is displayed to select from.

Notes

  • Default setting is standard shipping.

Part Number

  • Part numbers with Economy option availability are designated with the suffix “-L”.
  • These characters can be added to previously issued standard meviy part numbers if Long options are available.

Recently viewed articles