Types of Paint Color

  • Our Welded Sheet Metal service offers a total of 14 colors: 7 powder coating colors and 7 solvent-based coating colors.
  • The approximate Munsell values, paint types, and gloss levels for each color are equivalent to those of sheet metal parts.
  • For details, please refer to “Types of Paint Color” for sheet metal parts.To ensure paint quality, only grinder finishing is available for welded parts.

Powder Coating

The example below was manufactured using TIG welding with a plate thickness of 2.3mm.

Black
  • N1 RAL 9005,
  • (95% match)
  • N1
White
  • RAL 9016,
  • (97% match)
  • N9.5
Yellow
  • RAL 1021,
  • (94% match)
  • 2.5Y8/14
Gray
  • RAL 7032,
  • (97% match)
  • 5Y7/1
Cream Gray
  • RAL 7032,
  • (98% match)
  • 5Y7.2/1.4
Off-White
  • RAL 9003,
  • (96% match),
  • Full Gloss
  • 5P9/1
Oyster White
  • RAL 1013,
  • (97% match)
  • 10GY 9/1

Wet Paint

The following examples were manufactured with a plate thickness of 3.2mm and semi-automatic welding.
Flame Red
  • RAL 3000 equiv.,
  • (CMYK 0 81 84 28)
  • 5R4/14
Deep Orange
  • RAL 2011 equiv.,
  • (CMYK 0 50 83 12)
  • 2.5YR6.5/13
Pebble Grey
  • RAL 7032 equiv.,
  • (CMYK 0 6 17 19)
  • 5Y8.25/1.5
Pastel Blue
  • RAL 5024 equiv.,
  • (CMYK 52 16 0 31)
  • 10B6/7
Green Beige
  • RAL 1000 equiv.,
  • (CMYK 0 6 17 19)
  • 7.5GY8/3

Recently viewed articles