- HELP
- Technical Information
- Welded Sheet Metal
- Applicable Parts/Materials
- Scope of Leak-Free Testing
Scope of Leak-Free Testing
Leak-free testing can be configured in the [Basic Information] menu of the Welded Sheet Metal Service.
Leak tests are performed on all continuous welds.
*For the “Leak-Free” setting method, refer to the operation manual “Setting Basic Information_Indicate whether leak-free confirmation is required“; for the applicable range, see below.
Materials and Surface Treatments Supported for Leak-Free Indication
Materials and surface treatments for which leak testing can be indicated are as follows.
- 〇:Automatic estimation possible
- △:Automatic estimation not possible, but manual estimation by meviy Support is possible
- -:Neither automatic nor manual estimation possible
| Material: Ferrous Metals | Surface Treatment | Sheet Thickness | Leak Test |
|---|---|---|---|
| Low Carbon Steel (Cold/Hot Rolled) | – | 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | 〇 |
| Painting/Coating | |||
| Electroless Nickel Plating | |||
| Black Oxide | |||
| Trivalent Chromate (Clear) | |||
| Trivalent chromate (Black) | |||
| Low Carbon Steel (Hot Rolled) | – | 9.0 10.0 12.0 16.0 | |
| Painting/Coating | 9.0 10.0 12.0 | ||
| Electroless Nickel Plating | 9.0 | ||
| Black Oxide | |||
| Trivalent Chromate (Clear) | |||
| Low Carbon Steel (Cold Rolled) | Electrolytic Zinc Plating | 1.0 1.2 1.6 2.0 2.3 3.2 |
| Material: Stainless Steel | Finishing Method | Sheet Thickness | Leak Test |
|---|---|---|---|
| 304 Stainless Steel | No.1 | 9.0 10.0 12.0 | 〇 |
| 2B | 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 | ||
| Single-Sided #400-Grit Polished | 1.0 1.2 1.5 2.0 3.0 | ||
| Single-sided hairline finish | △ | ||
| 430 Stainless Steel | 2B | 1.0 1.2 1.5 2.0 3.0 | 〇 |
| Material: Aluminum | Surface Treatment | Sheet Thickness | Leak Test |
|---|---|---|---|
| 5052 Aluminum Alloy | – | 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 | 〇 |
| Clear Anodize | |||
| Black Anodize | |||
| Black Anodize (matte) |
| Material: Perforated metal | Hole Diameter × Hole Pitch | Open Area Ratio | Sheet Thickness | Leak Test |
|---|---|---|---|---|
| Perforated Metal – 60° Staggered Round Hole Type
– (304 Stainless Steel-BA, Bright Annealed) |
ø2×3p | 40.3% | 1.0 | – |
| ø3×5p | 32.7% | 1.0 1.5 | ||
| ø5×8p | 35.4% | |||
| ø8×12p | 40.2% | 1.5 |
Welding types and methods where leak-free welding can be indicated
The welding types and methods for which leak-free welding can be indicated are as follows.
- 〇:Automatic estimation possible
- △:Automatic measurement not possible, but manual estimation by meviy Support is possible
- -:No leak test location available; automatic or manual estimation impossible
| Welding Type | Welding Method | Leak Test | |
|---|---|---|---|
| Socket Mounting Present | Without Socket Attachment | ||
| Standard (Arc or Laser) | Continuous Welding | 〇 | 〇 |
| Intermittent welding | △ | ||
| Arc welding | Continuous Welding | 〇 | |
| Intermittent welding | △ | ||
| Spot welding | ー | ー | |