Shipping Days
Caution
*The shipping day(s) will be extended depending on the quantity. Please check the date displayed on the screen for the confirmed shipping day(s).Material, Surface Treatment, Shipping Day(s)
| Material: Ferrous Metals | Surface Treatment | Standard | International Economy (Coming soon) | ||
|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping (For mm sheetmetal) | |||
| — | 4 days~ | 2 days~ | 22 days~ | 14 days~ |
| Powder Coating | 7 days~ | – | – | ||
| Wet Paint | 8 days~ | – | |||
| Electroless Nickel Plating | 7 days~ | 22 days~ | 20 days~ | ||
| Black Oxide | |||||
| Trivalent Chromate (Clear) | |||||
| Trivalent Chromate (Black) | |||||
| Low Carbon Steel (Cold Rolled) | Electrolytic Zinc Plating | 5 days~ | – | ||
| Hot Zinc Plating | |||||
| Cold Rolled Low Carbon Steel (for Shims) | — | 5 days~ | |||
| Material: Stainless Steel | Finishing Method | Standard | International Economy (Coming soon) |
||
|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping (For mm sheetmetal) |
|||
| 304 Stainless Steel | No.1 | 4 days~ | – | – | – |
| 2B | 22 days~ | 14 days~ | |||
| Single-sided #400-Grit Polished | – | ||||
| Single-sided hairline finish | 14 days~ | ||||
| 430 Stainless Steel | 2B | – | |||
| 304 Stainless Steel (for SHIM) | — | 5 days~ | |||
| Material: Aluminum | Surface Treatment | Standard | International Economy (Coming soon) |
||
|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping (For mm sheetmetal) |
|||
| 5052 Aluminum Alloy | — | 5 days~ | – | 22 days~ | 14 days~ |
| Clear Anodize | 11 days~ | 20 days~ | |||
| Black Anodize | |||||
| Black Anodize (matte) |
12 days~ | – | |||
| 5052 AL Alloy Pre-Finish, Clear Anodize | Clear Anodize | 5 days~ | – | – | – |
| 5052 AL Alloy Pre-Finish, Black Anodize | Black Anodize | ||||
| Material: Perforated Metal | Hole Diameter × Hole Pitch | Open Area Ratio | Standard | ||
|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping | |||
| Perforated Metal – 60° Staggered Round Hole Type – (304 Stainless Steel-BA, Bright Annealed) | ø1 × 2p | 22.6% | 5 days~ | – | – |
| ø2 × 3p | 40.3% | ||||
| ø3 × 5p | 32.7% | ||||
| ø5 × 8p | 35.4% | ||||
| ø8 × 12p | 40.2% | ||||
| Material: Clear Resin | Grade | Color | Standard | ||
|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping | |||
| PET (Polyethylene Terephthalate) |
Standard | Clear | 5 days~ | – | 22 days~ |
| Smoky Brown | |||||
| Anti-Static | Clear | – | |||
| Smoky Brown | |||||
| Acrylic | Standard | Clear | 22 days~ | ||
| Smoky Brown | |||||
| Anti-Static | Clear | – | |||
| Smoky Brown | |||||
| Polycarbonate | Standard | Clear | 22 days~ | ||
| Smoky Brown | |||||
| Anti-Static | Clear | – | |||
| Smoky Brown | |||||
| PVC (polyvinyl chloride) |
Standard | Clear | 22 days~ | ||
| Smoky brown | |||||
| Anti-Static | Clear | – | |||
| Smoky brown | |||||
| Material:Composite material | Core material | Surface Treatment | Color | Standard | ||
|---|---|---|---|---|---|---|
| Standard Shipping | Expedite Shipping | Economy Shipping (For mm sheetmetal) |
||||
| Aluminum composite sheet | foam polyethylene resin | Paint | Silver | 5 days~ | – | 22 days~ |
| Frosted Silver | ||||||
| Black | ||||||
*For R-bend shapes, 1 to 2 days shipping will be added to normal bend products. In addition, express shipping cannot be selected.
*Nut installation will add 1 to 2 days delivery time to the normal shipping date. Delivery options are not available.
*Economy shipping option is not available for the product over 9mm thickness.
*The Expedite Service is currently available for a limited range of Cold Rolled Low Carbon Steel Inch gauges. Metric thickness is not currently supported.
*There are 4 colors available for the economy shipping option(RAL color value:9005, 9016, 7032, 1021).
For more information about paint color, please check “Types of Paint Color“.
*There may be a slight color difference for pre-finished products depending on the delivery option selected. Performance is equivalent.
*Two days will be added to standard and expedite delivery when transparent resin tapping is specified. No additional days will be added for long delivery options.
*Two days will be added to the standard shipping date for transparent resin threaded inserts. There is no additional lead time for Economy Shipping.
*International economy products are not available with painted finishes.
*International economy products are not available in inch steel sheet materials.