- HELP
- Technical Information
- CNC Milling
- Accuracy and Machining Specifications
- Engraving specifications
Engraving specifications
Maximum part size and supported material
- 300mm x 300mm (if the engraving is on the TOP/BOTTOM side)
- 200mm x 200mm(if the engraving is on the FRONT/BACK side)
- 200mm x 200mm(if the engraving is on the LEFT/RIGHT side)
* Please see the table below for materials and surface treatment.
Material and surface treatment to be engraved
| Classification | material properties | Surface Treatment |
|---|---|---|
| Steel |
|
|
| Pre-Hardened Steel | NAK55 or equivalent |
|
| Tool Steel |
| No treatment |
| Electroless Nickel Plating | ||
| Hard Chrome Plating (Flash Plating) | ||
| Aluminum |
|
|
| Stainless Steel |
|
|
| Copper & Brass | Copper C1020 | No treatment |
| Copper C1100 | ||
| Brass C2801P |
*For surface-treated products, the engraving process is carried out after surface treatment.
Processing method
- Engraving will be done by either Laser Engraving or Machining.
- *You cannot specify the engraving process.
- *You cannot specify the processing method.
- - Laser engraving: After surface treatment
- - Machining: Before surface treatment
Possible engraving locations
The engraving instructions can be given on TOP, BOTTOM, FRONT, BACK, LEFT, and RIGHT surfaces (only flat surfaces). *Pocketed flat surfaces with a depth of 15 mm or less are also available for engraving.
Available number of engraving settings
Multiple engraving instructions for multiple surfaces are available.
Character Specifications
- Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~) can be freely entered.
- *Line feed and space input are also supported.
| Character size | 3~15mm(Can be specified at 1mm pitch) |
|---|---|
| 17.5~30mm(Can be specified at 2.5mm pitch) |
- *Font (font, spacing) and line spacing cannot be specified.
- *The letter size of the engraving are only reference values. Dimensional accuracy is not guaranteed.
- Depending on the text content, the size may differ from the specified size.
The size definition of the engraved characters is as follows.
i.e., When specifying a font size of 10mm
Angle setting
- Angle can be indicated in 45° steps (0° to 360°)
- *The angle is only a rough standard value. Angular accuracy is not guaranteed.
Shipping Days
Normal delivery time (5~ days), long delivery time service (20~ days).
*Engraving does not increase lead time.
Quality Control
- Quality precautions for engraving
- 1. Burrs and burn marks may occur on the engraving area.
- 2. Some characters may be blurred if a 3 to 5 mm engraving character size is specified.
- 3. Depending on the material and surface treatment, there is a possibility that the engraving characters may become blurred.
- 4 The letter size and angle of the engraving are only reference values. Dimensional accuracy is not guaranteed.
- 5. Depending on the content of the characters, there may be cases where the size differs from the specified size
- 6. Depending on the total length of the engraving, there is a possibility of discrepancies in letter spacing and height (ref.: 90 mm or more).
Information on engraving quality can be found on the following page