Heat treatment
How to set up Full Part Hardening
Lead time for Heat Treated products
- *Days to Ship varies depending on the size.
- *If a surface treatment is specified, +2 days will be added to the lead time.
| Material | Heat Treatment Type | Length | Standard Shipping | Expedite Days to Ship |
|---|---|---|---|---|
| D2 tool steel |
|
150㎜ or less | 11 days~ | 9 days~ |
| More than 150㎜ | 16 days~ | 12 days~ | ||
| 4140 Alloy Steel | 150㎜ or less | 11 days~ | 9 days~ | |
| More than 150㎜ | 16 days~ | 12 days~ | ||
| 1049 Carbon Steel | 150㎜ or less | 11 days~ | 9 days~ | |
| More than 150㎜ | 16 days~ | 12 days~ |
Selectable Hardness
| Material | Standard Hardness | Selectable Hardness (HRC) |
|---|---|---|
| D2 tool steel | HRC58~63 | HRC50~63 |
| 4140 Alloy Steel | HRC50~55 | HRC30~55 |
| 1049 Carbon Steel | HRC35~45 | HRC30~50 |
- When specifying a hardness range, there must be 5 (HRC) or more between minimum and maximum values. Example: HRC40~45
- When specifying a minimum hardness, only the lowest value for the desired hardness (HRC) must be entered.
- When specifying a minimum hardness, the value entered can be up to 5 HRC less than the maximum allowable hardness value. Example: For D2 tool steel, HRC58~
- *Hardness (HRC) is guaranteed to be above the minimum specified hardness value.
Heat Treated product size
| Dimensions | Minimum | Maximum |
|---|---|---|
| X | 10mm | 300mm |
| Y | 10mm | 150mm |
| Z | 8mm | 60mm |
Quality assurance for Heat Treated products
Caution
- The hardened depth and distribution of heat treated areas may vary depending on the thickness and shape of the material.
- When parts are heat treated, the outer surface tends to be harder, while the inner areas tend to remain softer. During inspection the hardening will be confirmed to be uniform on average.
- Media blasting may be performed to remove surface contamination after quenching. There will be no change in accuracy after the treatment. Blast type cannot be specified.
- Grinding may be performed during the finishing process.
- Grinding cannot be specified. The factory will determine if grinding is necessary to guarantee dimensional accuracy.
- Hardness measurement marks may remain in areas. To confirm the inspection points in advance, please add information in the comments and request a manual quote.
Inspection marks
Heat Treated Finish
- D2 tool steel
- Surface Treatment: Electroless nickel plating
- 4140 Alloy Steel
- Surface Treatment: None
- 1049 Carbon Steel
- Surface Treatment: Electroless nickel plating