Large Radius Bending Inch Sheet Metal Parts

Get Smooth Bends Over a Wide Area with the Latest Feature

meviy, the leading parts procurement platform by MISUMI Group Inc., now offers support for adding large radius bends, perfect for applications such as sensor covers or cowlings requiring seamless bends across large surfaces.

Basic Information

Material & Gauge Availability

  • Carbon Steel: 22 ga. (0.0299″) – 11 ga. (0.1196″)
  • 304 Stainless Steel: 22ga. (0.0312″) – 11 ga. (0.125″)
  • 5052 Aluminum: 0.025″ – 0.125″

Inner R range

Plate thicknessMinimum inner RMaximum inner R
#240.394″5.905″
#220.394″5.905″
#200.394″5.905″
#190.394″5.905″
#180.394″5.905″
#160.394″5.905″
#140.394″5.905″
#130.394″5.905″
#120.394″5.905″
#111.181″5.905″
Inner radius R

Processing Method

Feed bending (a.k.a. “step bending” or “bump bending”) will be used to process these bends, so there will be die marks left in the part as shown below:

Lead Time

  • Without surface treatment: ~7 days
  • With surface treatment: ~9 days
  • *Expedite delivery option is unavailable for Large Radius bend parts

Production Example

  • Plate thickness: 0.063″ Size: 9.84″ x 6.77″ x 5.59″
  • Material: 5052 Aluminum
  • Surface treatment: Clear Anodize

Common Errors and Solutions

If the model ends in a radius, an Automatic Quotation failure will occur. (Figure 1). Be sure to provide a flange at both ends of the bend. (Figure 2).

*Please model the flanges according to our table on Minimum Bending Height for Large Radius Bending.

Figure 1: Automatic Quotation failure (model ends with bend)
Figure 2: Automatic Quotation success (Large Radius has flanges on both ends)

Recently viewed articles