- HELP
- Technical Information
- Sheet metal
- Design Guidelines
- Selectable nut sizes
Selectable nut sizes
Upper limit of the nut's pilot hole diameter
- On meviy, when you would select nut mounting, please change the hole information indication for mounting holes.
- You can select press-fit, weld (spot), or weld (arc) as the mounting method.
- However, multiple mounting methods cannot be used on the same model.
- The nominal diameters which can be selected depend on the hole diameter of the mounting hole.
- The upper limit of hole diameter is specified for each nominal diameter. Please refer to the table below.
Press-fit nut
Press-fit nut nominal diameter | Upper limit of the pilot hole diameter (d) | Example |
---|---|---|
M3 | d ≦ 5.5 | |
M4 | d ≦ 7.0 | |
M5 | d ≦ 8.0 | |
M6 | d ≦ 10.0 | |
M8 | d ≦ 13.0 |
Weld (spot) nut and weld (arc) nut
Weld nut nominal diameter | Upper limit of the pilot hole diameter (d) | Example |
---|---|---|
M4 | d ≦ 11.0 | |
M5 | d ≦ 11.0 | |
M6 | d ≦ 13.0 | |
M8 | d ≦ 15.0 | |
M10 | d ≦ 17.0 | |
M12 | d ≦ 19.0 |
Maximum number of nuts which can quote automatically
- As a condition of the automatic quotation, there is a limit that the number of nuts mounted per model. Please refer to the table below.
- If the number of nuts is more than the limit, meviy support can provide a quotation (request a manual quotation).
- If you wish to use weld (arc) nuts, please request a quotation from meviy support regardless of the number of nuts.
Types of nut | Maximum number of nut which can automatic quotation per model |
---|---|
Press-fit nut | 12 |
Weld (spot) nut | 12 |
Select the size of nut
- Selectable sizes vary by material and thickness. Please refer to the table below.
- Nut mounting cannot be selected for perforated metal, shim plate (Cold Rolled Low Carbon Steel (for Shims), 304 Stainless Steel (for Shims)), and resin.
Press-fit nut
Material | Thickness | Press-fit nut nominal diameter | ||||
---|---|---|---|---|---|---|
|
0.8 | M3 | M4 | |||
1.0 | M3 | M4 | M5 | M6 | ||
1.2 | M3 | M4 | M5 | M6 | ||
1.6 | M3 | M4 | M5 | M6 | ||
2.0 | M3 | M4 | M5 | M6 | M8 | |
2.3 | M3 | M4 | M5 | M6 | M8 | |
3.2 | M3 | M4 | M5 | M6 | M8 | |
|
1.0 | M3 | M4 | M5 | M6 | |
1.2 | M3 | M4 | M5 | M6 | ||
1.5 | M3 | M4 | M5 | M6 | ||
2.0 | M3 | M4 | M5 | M6 | M8 | |
2.5 | M3 | M4 | M5 | M6 | M8 | |
3.0 | M3 | M4 | M5 | M6 | M8 | |
5052 Aluminum Alloy | 0.8 | M3 | M4 | |||
1.0 | M3 | M4 | M5 | M6 | ||
1.2 | M3 | M4 | M5 | M6 | ||
1.5 | M3 | M4 | M5 | M6 | ||
1.6 | M3 | M4 | M5 | M6 | ||
2.0 | M3 | M4 | M5 | M6 | M8 | |
2.5 | M3 | M4 | M5 | M6 | M8 | |
3.0 | M3 | M4 | M5 | M6 | M8 | |
|
1.0 | M3 | M4 | M5 | M6 | |
1.5 | M3 | M4 | M5 | M6 | ||
2.0 | M3 | M4 | M5 | M6 | M8 | |
3.0 | M3 | M4 | M5 | M6 | M8 |
Weld (spot) nut
Material | Thickness | Weld (spot) nut nominal diameter | ||||||
---|---|---|---|---|---|---|---|---|
|
0.8 | M4 | M5 | M6 | ||||
1.0 | M4 | M5 | M6 | |||||
1.2 | M4 | M5 | M6 | M8 | ||||
1.6 | M4 | M5 | M6 | M8 | M10 | M12 | ||
2.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
2.3 | M4 | M5 | M6 | M8 | M10 | M12 | ||
3.2 | M4 | M5 | M6 | M8 | M10 | M12 | ||
|
0.8 | M4 | M5 | M6 | M8 | M10 | M12 | |
1.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
1.2 | M4 | M5 | M6 | M8 | M10 | M12 | ||
1.5 | M4 | M5 | M6 | M8 | M10 | M12 | ||
2.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
2.5 | M4 | M5 | M6 | M8 | M10 | M12 | ||
3.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
4.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
5.0 | M4 | M5 | M6 | M8 | M10 | M12 | ||
6.0 | M4 | M5 | M6 | M8 | M10 | M12 |