- HELP
- Technical Information
- Sheet metal
- Applicable parts/Materials
- Scope of Engraving
Scope of Engraving
For sheet metal engraving services, only the appearance is supported. The finish may vary depending on the material and processing machine conditions. For details, please refer to “Engraving“.
Inch Gauge Standard
| Material: Steel | Surface Treatment | Sheet Thickness (Inch)*1 |
|---|---|---|
| Low Carbon Steel (Cold/Hot Rolled) | – | 0.0299″ (#22), 0.0359″ (#20), 0.0418″ (#19), 0.0478″ (#18), 0.0538″ (#17), 0.0598″ (#16), 0.0747″ (#14), 0.0897″ (#13), 0.1046″ (#12), 0.1196″ (#11), 0.1345″ (#10), 0.1943″ (#6), 0.2500″ , 0.3750″ |
| Cold Rolled Low Carbon Steel | Electrolytic Galvanized | 0.0336″ (#22), 0.0396″ (#20), 0.0516″ (#18), 0.0635″ (#16), 0.0785″ (#14) |
| Hot Galvanized | 0.0276″ (#24), 0.0336″ (#22), 0.0516″ (#18), 0.0635″ (#16), 0.0785″ (#14) |
| Material: Stainless Steel | Surface Treatment | Sheet Thickness (Inch)*1 |
|---|---|---|
| 304 Stainless Steel | 2B | 0.0312″ (#22), 0.0375″ (#20), 0.0437″ (#19), 0.0500″ (#18), 0.0625″ (#16), 0.0781″ (#14), 0.0937″ (#13), 0.1094″ (#12), 0.1250″ (#11), 0.1406″ (#10), 0.1719″ (#8), 0.1875″ (#7), 0.2500″ (#3) |
| #4 | 0.0312″ (#22), 0.0375″ (#20), 0.0437″ (#19), 0.0500″ (#18), 0.0562″ (#17), 0.0625″ (#16), 0.0781″ (#14), 0.0937″ (#13) |
| Material: Aluminum | Surface Treatment | Sheet Thickness (Inch)*1 |
|---|---|---|
| 5052 Aluminum Alloy | – | 0.020″, 0.025″, 0.032″, 0.040″, 0.050″, 0.063″, 0.080″, 0.090″, 0.100″, 0.125″ |
| 6061 Aluminum Alloy | – | 0.025″, 0.032″, 0.040″, 0.050″, 0.063″, 0.080″, 0.090″, 0.100″, 0.125″ |
*1 The plate thickness tolerance is ±10% (reference value).
Metric Thickness Gauge Standard
For sheet metal engraving services, only the appearance is supported. The finish may vary depending on the material and processing machine conditions. For details, please refer to “Engraving“.
| Material: Steel | Surface Treatment | Plate thickness |
|---|---|---|
| Low Carbon Steel(Cold/Hot) | – | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 |
| Low Carbon Steel (Hot Rolled) | – | 9.0 10.0 12.0 16.0 |
| Material: Stainless Steel | Finish | Plate thickness |
|---|---|---|
| 304 Stainless Steel | 2B | 0.8 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 |
| 430 Stainless Steel | 2B | 0.8 1.0 1.2 1.5 2.0 3.0 |
| 304 Stainless Steel | No.1 | 9.0 10.0 12.0 |
| Material: Aluminum | Surface Treatment | Plate thickness |
|---|---|---|
| 5052 Aluminum Alloy | – | 0.8 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 |
*1 The plate thickness tolerance is ±10% (reference value).
Character Size
- Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~) can be freely entered.
- Line feed and space input are also supported.
- Font (font, spacing) and line spacing cannot be specified.
Character Size
Due to the definition of font size, there may be deviations from the specified size depending on the content.
Font Size Definition
i.e., If you specify a default character size of 5.0 mm
|
Initial value
(*) |
|||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Specified size | 3.0 | 4.0 | 5.0 | 6.0 | 7.0 | 8.0 | 9.0 | 10.0 | 11.0 | 12.0 | 13.0 | 14.0 | 15.0 | 17.5 | 20.0 | 22.5 | 25.0 | 27.5 | 30.0 |
| Measured value A | 2.80 | 3.74 | 4.79 | 5.60 | 6.54 | 7.47 | 8.41 | 9.34 | 10.27 | 11.2 | 12.14 | 13.08 | 14.01 | 16.34 | 18.68 | 21.01 | 23.37 | 25.68 | 28.01 |
| Measured value g | 3.01 | 4.02 | 5.02 | 6.26 | 7.03 | 8.03 | 9.04 | 10.04 | 11.05 | 12.52 | 13.05 | 14.06 | 15.07 | 17.39 | 20.08 | 22.36 | 25.11 | 27.62 | 30.13 |
| Measured value x | 2.10 | 2.80 | 3.51 | 4.21 | 4.91 | 5.61 | 6.31 | 7.01 | 7.71 | 8.42 | 9.11 | 9.81 | 10.52 | 12.27 | 14.02 | 15.77 | 17.53 | 19.28 | 21.03 |
- *Depending on the material and characters, 3-5.0mm may cause character blurring.
- *Size is only a reference value. Dimensional accuracy is not guaranteed. Depending on the text content, there may be cases where the size differs from the specified size.
Angle of the engraving
- Rotate counterclockwise at 45 degree intervals.
- These are reference values only and accuracy is not guaranteed by quality assurance.
| Initial value | 0 degree (end-face reference) |
|---|---|
| Angular pitch (standard value) | 0 to 360 degrees (45 degree intervals) |