meviy
MiSUMi
Technical Information
Search
Close
Technical Information
Sheet metal
Applicable parts/Materials
Shapes Eligible for Quotation
Material, Surface Treatment, Size
Material Standards and Materials Used
Types of Hole Machining
Shipping Days
Delivery Options
Material Properties
Surface Treatment Characteristics
Surface Treatment Color
Types of Paint Color
Specifications for Edge Breaking
Target Range for R-Bending (Large Radius)
Shapes to be Available Soon
Scope of Engraving
Parts Eligible for Thin Shim Plates
Parts Eligible for Clear Resin
Parts Eligible for Composite Sheet
Design Guidelines
Basic Modeling Rules
Hole Identification Specifications
Tapped Hole Identification and Selectable Sizes
Friction Drilled/Tapped Holes Modeling and Sizes
Countersink Modeling and Selectable Sizes
Threaded Insert Specifications
Modeling Rules for Keyhole Type Holes
Hanging holes for Plating / Painting
Selectable nut sizes
Range of Machining Limits
Modeling Rules for Perforated Metal
Bending Conditions
Sheet metal parts Quoting Error Troubleshooting
Accuracy and Machining Specifications
Allowable Dimensional Tolerances
Hole Machining Specifications
Bending Specifications
Appearance of Cut Surfaces
About Edge Breaking
About Hairline Direction
About pre-finished sheets
About Painted Sheet metal parts
Engraving
Perforated Metal Machining Specifications
Clear Resin Specification
Composite Sheet processing specifications
Quality Control
Quality Control of Nut Mounted Products
Welded Sheet Metal
Applicable Parts/Materials
Shapes Eligible for Quotation
Material, Surface Treatment
Sizes Available for Quotation
Quotation Requirements for Welded Parts with Different Plate Thickness
Shipping Days
Delivery Options
Types of Paint Color
Specifications for Edge Breaking (Welded Sheet Metal parts)
Instructions and Details for Welding Information
Spot Welding and Finishing
Scope of Leak-Free Testing
Unsupported shapes
Design Guidelines
Basic Modeling Rules
Determination and Recognizable Size of Weld Locations
Determining Difficult-to-Weld Areas
3D Design Guide for Welded Sheet Metal parts
Appearance Surface and Welding Direction Settings
Range of Machining Limits
Selectable socket sizes
Range of Machining Limits of Socket Mounted Products
Welding Standards
Welding Processing Standards
Finish Processing Standards
Appearance After Welding and Finishing Processes
Accuracy and Specifications
Allowable Dimensional Tolerances
Welding Distortion/Warpage
Quality Control
About Edge Breaking (Welded Sheet Metal parts)
Leak Test Method and Warranty Coverage
Hole Machining Specifications of Socket Mounted Products
Quality Control of Socket Mounted Products
CNC Milling
Applicable Parts/Materials
Quotable Shapes
Material, Surface Treatment and Hanging Holes
Material Standards and Materials Used
Heat treatment
Shipping Days
Delivery Options
Material Properties
Surface Treatment Characteristics
Ineligible Shapes
Quotable Sizes
Design Guidelines
Shape Disparity between 3D Model and Finish
Points of Note when 3D Modeling
Recognizing Different Types of Hole
Thin-Wall Judgment Logic
CNC Milled parts Quoting Error Troubleshooting
Accuracy and Machining Specifications
Default General Tolerance Standards
Standards for Different Hole and Pocket Types
Specifiable Dimensional Tolerances
Specified hole depth tolerance and effective depth tolerance
Specifiable angular tolerances
Hole Information Notation in 3D Screen
Rules for Decimal Digit Display on 3D Screen
Engraving specifications
Quality Control
CNC Turning
Applicable Parts/Materials
Shapes Eligible for Quotation
Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
Material Standards and Materials Used
Delivery Option Selection
Material Properties
Surface Treatment Characteristics
Design Guidelines
Example Errors for CNC Turning
CNC Turned parts Recognition Conditions
Rules for Dimension Notation in the 3D Viewer
Difference in Shapes Between the 3D Model and the Finished Product
Wall Thickness and Material Removal Limits
Accuracy and Machining Specifications
Default General Tolerance Standards
Specifications for Male Thread, Female Thread, Keyways, Holes and Pockets
Dimensional tolerances that can be specified
Rules for displaying decimal places on 3D viewer
Engraving specifications
Appearance Quality
Quality Control
News from meviy
New Hexagon Holes Capability for CNC Turning
New Profile Shapes for CNC Turning
Expansion in Machining Coverage for CNC Milling
Large Radius Bending Inch Sheet Metal Parts
15 New Resin Materials for CNC Turning
Geometric Tolerancing for CNC Turned parts
Engraving Option Available for CNC and Sheet Metal Items
Sheet Metal Update
Sheet Metal – Inch Gauge Thickness Option
Economy Shipping Service
Status of Response to Apache Log4j Vulnerability (CVE-2021-44228)
New Shapes: 3 more machining conditions are now available
"Free-form holes" in clear resin and shims are now available with meviy
New plate thickness: Now 1.6 mm thickness for aluminum available
Expansion of bending range: Black anodized (matte) enjoys great popularity
Sheet Metal Parts Release Information: Five new colors for sheet metal paint
[Important] Restrictions on Quotations and Orders for CNC Milling
How to use
Before You Begin
What is meviy?
Procedure for Using the meviy Platform
Parts Available for Order from meviy
Uploadable CAD File Formats
Recommended Operating Environment
Creating an Account
Logging In / Logging Out
User Menu
Automatic hole/inner diameter type Recognition
SOLIDWORKS
iCAD
User Settings (Optional)
Notice of changes due to renewal
Managing Projects
Uploading 3D Data
Viewing the Project List Screen
Organizing Projects
Deleting and Restoring Projects (Trash Function)
Quotation conditions settings
[Sheet metal] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Removing Dimensions
Changing Font Sizes
Splitting Grouped Holes
Set engraving
Measuring 3D models
Download 2D DXF File
Auto-Fixing of Plate Thicknesses of Bends
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[Welded Sheet Metal] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Setting Welding Information
Setting Individual Welding Information
Changing Hole Information
Adding/Removing Dimensions
Changing Font Sizes
Splitting Grouped Holes
Measuring 3D models
Confirming Approvals
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[CNC Milling] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Adding Dimensions and Dimensional Tolerances in batch
Add/delete angular dimensions and tolerances
Set Surface Roughness, Grind, and SPBF
Hardness Selection (Full Part Hardening)
Set datum and geometric tolerances
Set engraving
Splitting Group Holes
Changing Font Sizes
Change a Design's Origin
Measuring 3D models
Download 2D DXF File
Confirming Approvals
Generate Mirror Parts
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
Automatic addition of dimensions and dimensional tolerances
[CNC Turning ] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Setting Outer Diameter Information
Setting Inner Diameter Information
Setting Slotted Holes/Keyways
Setting Surface Roughness
Setting Surface Roughness of unspecified area
Hardness Selection (Full Part Hardening or Selective Hardening)
Set datum and geometric tolerances
Set engraving
Splitting Group Holes
Changing Font Sizes
Changing a Design’s Origin
Measuring 3D models
Download 2D DXF File
Confirming Approvals
Confirming(Issue part number)/Check/Change the quotation
Keyboard Operations
Information about manual quotation
User Settings
Order
Orders
Ordering from meviy
Changing or Canceling an Order
Ordering from MISUMI website
Exporting the Order Confirmation as a PDF
Repeat Orders
Payment Methods
Downloading 2D Drawing, Quotes and Parts Lists
Convenient Features
Checking your purchase history
Project Sharing
Import and export user settings
Displaying the revision history for a part number
Converting Millimeter to Inch Display
Publish an Issued Part Number/Share a Project
To use the search window
Controlling Models with the Mouse
Enter the order numbers
HELP
Technical Information
Sheet metal
Applicable parts/Materials
Material Standards and Materials Used
Material Standards and Materials Used
The table below lists the JIS standard materials used for each selectable equivalent AISI material. The materials used are equivalent to JIS standards and do not fully comply with AISI・SAE・ANSI standards.
No
Material
JIS
GB
Notes
1
Low Carbon Steel (Cold/Hot Rolled)
SPCC
SPCC
–
2
Low Carbon Steel (Cold Rolled) (Hot Zinc Plating)
SPCC(Hot Zinc Plating)
–
–
3
Low Carbon Steel (Cold/Hot Rolled)
SPHC
Q235
–
4
Low Carbon Steel (Cold Rolled) (Electrolytic Zinc Plating)
SECC(Electrolytic Zinc Plating)
–
–
5
Low Carbon Steel (Hot Rolled)
SS400
–
Uses materials that are equivalent to JIS G 3101 standards.
6
Cold Rolled Low Carbon Steel (for Shims) *6
SPCC(for SHIM)
–
–
7
5052 Aluminum Alloy
A5052
5052 H32
Uses materials that are equivalent to JIS H 4000 standards.
8
304 Stainless Steel
SUS304
06Cr19Ni10
Uses materials that are equivalent to JIS G 4305 standards.
9
304 Stainless Steel (for Shims) *6
SUS304(H)(for SHIM)
–
Uses materials that are equivalent to JIS G 4313 standards.
10
430 Stainless Steel
SUS430
–
Uses materials that are equivalent to JIS G 4305 standards.
Caution
Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
The steel types and standards listed are for comparison and are for reference only.
Please note that the chemical composition may vary.
Recently viewed articles
↑