Hole Machining Specifications of Socket Mounted Products

Ferrous Metals
NO. Size 6A (Rc1/8) 8A (Rc1/4) 10A (Rc3/8) 15A (Rc1/2) 20A (Rc3/4) 25A (Rc1) 32A (Rc1 1/4) 40A (Rc1 1/2) 50A (Rc2) Example
1 Socket Outer Diameter 19 22 28 32 38 46 58 63 76
2 Socket Height 22 25 28 32 38 45 50 55 60
For details of the sockets used, please refer to our product page. Socket part number: SGPPSH
NO. Size 6A (Rc1/8) 8A (Rc1/4) 10A (Rc3/8) 15A (Rc1/2) 20A (Rc3/4) 25A (Rc1) 32A (Rc1 1/4) 40A (Rc1 1/2) 50A (Rc2) Example
1 Socket Outer Diameter 15 19 22 27 33 40 49 55.5 68
2 Socket Height 23 29 30 38 40 45 51 54 64
For details of the sockets used, please refer to our product page. Socket part number: SUTPS

Recently viewed articles