Range of Machining Limits

  • Meviy Welded Sheet Metal Service determines the machinability of welded areas and component parts within products.
  • Refer to the table below for machinability limits or dimensional ranges of welded areas within products.
  • For machining limits of component parts, refer to the sheet metal part design guideline “Range of Machining Limits“.
  • However, since the machining limits for components in the Welded Sheet Metal Service differ from those for some sheet metal parts, they are listed in the table below.
  • *Values may differ from those listed depending on surface treatment, shape, and processing conditions.
  • *When two or more plate thicknesses are present, the threshold for the thickest plate thickness is applied to the entire product to determine machinability.

Minimum Weld Length

Processing Limit/Dimension Range

Sheet ThicknessLimit Value
  • Low Carbon Steel (Cold/Hot)
  • Low Carbon Steel (Hot Rolled)
  • Low Carbon Steel (Electrolytic Zinc Plating)
Standard (arc or laser)Arc Welding
1.01.0
1.2
1.6
2.02.0
2.3
3.23.0
4.55.0
6.0
9.010.0
10.0
12.0
16.0
Sheet Thickness Limit Value
  • 304 SS (No.1)
  • 304 SS (2B)
  • 430 SS (2B)
Standard (Arc or Laser) Arc Welding
1.0 3.0 1.0
1.2
1.5
2.0 2.0
2.5
3.0 3.0
4.0 10.0
5.0
6.0
9.0 10.0
10.0
12.0
Sheet Thickness Limit value
304 SS (#400) Standard (arc or laser) Arc welding
1.0 1.0
1.2
1.5
2.0 2.0
3.0 3.0
Sheet Thickness Limit Value
5052 Aluminum Alloy Standard (arc or laser) Arc welding
1.0 5.0
1.2
1.5
1.6
2.0 10.0
2.5
3.0
4.0 15.0
5.0 20.0
6.0

Part Examples

Minimum distance between flat welds

Processing limits/dimension range

Sheet ThicknessGuaranteed Value
  • Low Carbon Steel (Cold/Hot)
  • Low Carbon Steel (Hot Rolled)
  • Low Carbon Steel (Electrolytic Zinc Plating)
Standard (arc or laser)Arc Welding
1.04.0
1.24.5
1.6
2.05.0
2.3
3.2
4.56.0
6.07.0
9.0
10.010.0
12.0
16.0
Sheet Thickness Guaranteed Value
  • 304 SS (No.1)
  • 304 SS (2B)
  • 430 SS (2B)
Standard (Arc or Laser) Arc Welding
1.0 3.0 4.0
1.2 4.5
1.5
2.0 5.0
2.5
3.0
4.0 6.0
5.0 7.0
6.0 8.0
9.0 10.0 10.0
10.0
12.0
Sheet Thickness Guaranteed Value
304 SS (#400) Standard (arc or laser) Arc welding
1.0 4.0
1.2 4.5
1.5
2.0 5.0
3.0
Sheet Thickness Guaranteed Value
5052 Aluminum Alloy Standard (arc or laser) Arc Welding
1.0 20.0
1.2
1.5
1.6
2.0
2.5 25.0
3.0 30.0
4.0
5.0
6.0

Example locations

Minimum Distance Between Welded Areas and Various Holes

Processing limits/dimension range

Sheet ThicknessLimit Value
  • Low Carbon Steel (Cold/Hot)
  • Low Carbon Steel (Hot Rolled)
  • Low Carbon Steel (Electrolytic Zinc Plating)
Standard (arc or laser)Arc Welding
1.05.0
1.2
1.6
2.06.0
2.3
3.2
4.58.0
6.010.0
9.0
10.0
12.0
16.012.0
*Due to manufacturing constraints, for certain iron-based painted products (T Cream (approximate Munsell 10GY9/1) and trivalent chromate (black)), press-fit nuts will be quoted by Manual Quote.
Sheet Thickness Limit Value
  • 304 SS (No.1)
  • 304 SS (2B)
  • 430 SS (2B)
Standard (arc or laser) Arc Welding
1.0 3.0 5.0
1.2
1.5
2.0 6.0
2.5
3.0
4.0 4.0 8.0
5.0 5.0 10.0
6.0 6.0 12.0
9.0 10.0 10.0
10.0
12.0
Sheet thickness Limit value
304 SS (#400) Standard (arc or laser) Arc welding
1.0 5.0
1.2
1.5
2.0 6.0
3.0
Sheet thickness Limit value
5052 Aluminum Alloy Standard (arc or laser) Arc Welding
1.0 10.0 15.0
1.2
1.5
1.6
2.0 20.0
2.5
3.0 25.0
4.0 30.0
5.0
6.0

Example of location

Minimum distance between spot weld and hole/plate edge

Sheet thickness Limit value
Low Carbon Steel (Cold/Hot)
1.0 5.0
1.2 5.0
1.6 5.0
2.0 7.5
2.3 10.0
3.2 10.0
Sheet thickness Limit value
Low Carbon Steel (Electrolytic Zinc Plating)
1.0 10.0
1.2 10.0
1.6 10.0
2.0 10.6
2.3 11.5
3.2 13.2
Sheet thickness Limit value
  • 304 SS (2B)
  • 430 SS (2B)
1.0 6.0
1.2 6.0
1.5 7.0
2.0 9.0
2.5 10.0
3.0 11.0
Sheet Thickness Limit value
5052 Aluminum Alloy
1.0 8.0
1.2 9.0
1.5 10.0
1.6 10.0
2.0 11.0
2.5 12.0
Sheet thickness Limit value
Low Carbon Steel (Cold/Hot)
1.0 10.0
1.2 10.4
1.6 11.2
2.0 12.0
2.3 14.6
3.2 16.4
Sheet thickness Limit value
Low Carbon Steel (Electrolytic Zinc Plating)
1.0 11.0
1.2 11.2
1.6 11.6
2.0 12.0
2.3 14.6
3.2 16.4
Sheet thickness Limit value
  • 304 SS (2B)
  • 430 SS (2B)
1.0 8.0
1.2 8.4
1.5 10.0
2.0 13.0
2.5 15.0
3.0 16.0
Sheet thickness Limit value
5052 Aluminum Alloy
1.0 12.0
1.2 12.4
1.5 13.0
1.6 13.2
2.0 15.0
2.5 15.0
Sheet thickness Limit value
  • Low Carbon Steel (Cold/Hot)
  • Low Carbon Steel (Electrolytic Zinc Plating)
1.0 15.0
1.2 17.0
1.6 19.0
2.0 21.0
2.3 23.0
3.2 27.0
Sheet thickness Limit value
  • 304 SS (2B)
  • 430 SS (2B)
1.0 15.0
1.2 17.0
1.5 19.0
2.0 21.0
2.5 25.0
3.0 27.0
Sheet thickness Limit value
5052 Aluminum Alloy
1.0 20.0
1.2 22.0
1.5 25.0
1.6 25.0
2.0 28.0
2.5 32.0

Minimum bend height: Standard bending process

Processing limits/dimension range

MaterialSheet ThicknessLimit Value h
Low Carbon Steel (Hot Rolled)9.040.0

Part Examples

Bending width dimension specification range

Processing limits/dimension range

MaterialSheet ThicknessDimension Range w
Low Carbon Steel (Hot Rolled)9.010 to 500
304 SS (2B) *15.010 to 850

Part Examples

Minimum angle for sharp bends

Processing Limits and Dimensional Range

  • The angle θ f o r sharp bends must be 45° or greater.
  • However, for Welded Sheet Metal services, the θrequirement differs only for the following materials and sheet thicknesses.
MaterialSurface TreatmentSheet ThicknessSharp bend angle
5052 Aluminum AlloyNone1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0θ ≥ 90
Anodized (White)
Anodized (Black)
Anodized (Matte Black)
Low Carbon Steel *1None1.6 2.0 2.3
Electroless Nickel Plating
Trivalent Chromate (Clear)
304 SS (2B) *11.5 2.0 2.5 3.0 4.0 5.0
430 SS (2B) *11.5 2.0 3.0

Part Examples

*1 Due to factory processing constraints, restrictions apply only to long lead time services. If you cannot select a long lead time quote despite being within the applicable range, please contact meviy support.

Recently viewed articles